Menu Search

Body Plugs

In stock

These Body plugs are great for closing panel cavities and firmly sealing apertures or holes such as sharp edges. They act as a protective barrier, preventing dust, dirt, moisture, and other contaminants from entering and potentially causing harm or compromising the enclosed space's integrity.

It has a clean finish and a tight and secure fit thanks to a push fit. They can tolerate temperatures ranging from -40C to 135C. Used in various applications, including automotive, industrial equipment, and machinery.

  • Material:TPR, Silicone, TPE
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
13 results
Product SKUs information
Item Code Price range Availability Material Head Height Mounting Hole Diameter Length Under Head Overall Thickness View
0.2182 USD - 0.2418 USD 803 In stock
TPR
2.0 mm
14.0 mm
0.032 mm
11.4 mm
0.2648 USD - 0.2934 USD 63111 In stock
Silicone
7.3 mm
12.7 mm
4.1 mm
11.4 mm
0.3552 USD - 0.3937 USD 2014 In stock
TPR
2.0 mm
18.0 mm
6.5 mm
11.4 mm
1.0262 USD - 1.137 USD 198 In stock
Silicone
8.9 mm
19.1 mm
4.1 mm
13.0 mm
0.4186 USD - 0.4639 USD 32744 In stock
Silicone
9.5 mm
22.2 mm
3.2 mm
12.7 mm
0.4884 USD - 0.5412 USD 2296 In stock
Silicone
10.1 mm
25.4 mm
4.1 mm
14.2 mm
0.3477 USD - 0.3853 USD 8486 In stock
Silicone
8.1 mm
15.9 mm
3.2 mm
11.3 mm
0.2081 USD - 0.2305 USD 760 In stock
TPR
2.0 mm
12.0 mm
0.32 mm
11.4 mm
0.3821 USD - 0.4235 USD 851 In stock
TPR
2.0 mm
22.0 mm
0.32 mm
10.9 mm
0.8892 USD - 0.9853 USD 22902 In stock
Silicone
10.5 mm
27.8 mm
3.2 mm
13.7 mm
0.5006 USD - 0.5546 USD 3986 In stock
TPR
2.0 mm
30.0 mm
0.32 mm
10.7 mm
0.8936 USD - 0.9901 USD 24310 In stock
Silicone
11.0 mm
34.9 mm
3.7 mm
14.7 mm
0.229 USD - 0.2538 USD 23898 In stock
TPR
2.0 mm
10.0 mm
0.8 mm
10.9 mm
Body Plug - Head Diameter 23.0 mm | 0.906 in ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

BP-16232

Price Range
0.2418 USD - 0.2182 USD

Stock Levels
803 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Compatible Hole Diameter
    14.0 mm
Body Plug - Head Diameter 23.4 mm | 0.921 in ; Panel Thickness Range 3.2 mm | 0.126 in; Black

LTP-4

Price Range
0.2934 USD - 0.2648 USD

Stock Levels
63111 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    12.7 mm
Body Plug - Head Diameter 27.0 mm | 1.063 in ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

BP-16234

Price Range
0.3937 USD - 0.3552 USD

Stock Levels
2014 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Compatible Hole Diameter
    18.0 mm
Body Plug - Head Diameter 29.2 mm | 1.15 in ; Panel Thickness Range 3.2 mm | 0.126 in; Black

LTP-5

Price Range
1.137 USD - 1.0262 USD

Stock Levels
198 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    19.1 mm
Body Plug - Head Diameter 32.0 mm | 1.26 in ; Panel Thickness Range 3.2 mm | 0.126 in; Black

LTP-1

Price Range
0.4639 USD - 0.4186 USD

Stock Levels
32744 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    22.2 mm
Body Plug - Head Diameter 35.8 mm | 1.409 in ; Panel Thickness Range 3.2 mm | 0.126 in; Black

LTP-6

Price Range
0.5412 USD - 0.4884 USD

Stock Levels
2296 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    25.4 mm
Body Plug - Head Diameter 27.6 mm | 1.087 in ; Panel Thickness Range 3.2 mm | 0.126 in; Black

LTP-7

Price Range
0.3853 USD - 0.3477 USD

Stock Levels
8486 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    15.9 mm
Body Plug - Head Diameter 12.0 mm | 0.472 in ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

BP-16231

Price Range
0.2305 USD - 0.2081 USD

Stock Levels
760 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Compatible Hole Diameter
    12.0 mm
Body Plug - Head Diameter 31.2 mm | 1.228 in ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

BP-16236

Price Range
0.4235 USD - 0.3821 USD

Stock Levels
851 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Compatible Hole Diameter
    22.0 mm
Body Plug - Head Diameter 39.2 mm | 1.543 in ; Panel Thickness Range 3.2 mm | 0.126 in; Black

LTP-2

Price Range
0.9853 USD - 0.8892 USD

Stock Levels
22902 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    27.8 mm
Body Plug - Head Diameter 39.4 mm | 1.551 in ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

BP-16238

Price Range
0.5546 USD - 0.5006 USD

Stock Levels
3986 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Compatible Hole Diameter
    30.0 mm
Body Plug - Head Diameter 46.2 mm | 1.819 in ; Panel Thickness Range 3.2 mm | 0.126 in; Black

LTP-3

Price Range
0.9901 USD - 0.8936 USD

Stock Levels
24310 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Black
  • Mounting Hole Diameter
    34.9 mm
Body Plug - Head Diameter 19.3 mm | 0.76 in ; Panel Thickness Range 0.8 - 2.0 mm | 0.031 - 0.079 in; Black

BP-16230

Price Range
0.2538 USD - 0.229 USD

Stock Levels
23898 In stock
Attributes
  • Hole Type
    Round Hole
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Compatible Hole Diameter
    10.0 mm