Menu Search

Braided Abrasion Cable Sleeves

In stock

Braided Cable Sleeves that will protect cables and pipes against abrasion.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
27 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Cable Diameter Roll Length Maximum Compatible Cable Diameter View
33.8506 USD - 37.5077 USD 4085 In stock
10.0 mm
30.5 m
18.0 mm
52.0777 USD - 57.704 USD 2 In stock
40.0 mm
15.2 m
54.0 mm
18.8503 USD - 20.8867 USD 36 In stock
5.0 mm
30.5 m
10.0 mm
67.5476 USD - 74.845 USD 1 In stock
64.0 mm
15.2 m
80.0 mm
97.1293 USD - 107.6226 USD Request the lead time here
7 mm
15.0 m
20 mm
79.7691 USD - 88.387 USD 48 In stock
45.0 mm
15.2 m
70.0 mm
78.8299 USD - 87.3462 USD Request the lead time here
3 mm
30.0 m
9 mm
900414 113.9267 USD - 126.2345 USD Request the lead time here
3.2 mm
30.0 m
14 mm
25.6599 USD - 28.432 USD 990 In stock
14.0 mm
15.2 m
23.0 mm
31.9277 USD - 35.377 USD 8 In stock
1.0 mm
60.9 m
5.0 mm
43.4873 USD - 48.1854 USD 117 In stock
20.0 mm
15.2 m
35.0 mm
900416 109.9816 USD - 121.8633 USD Request the lead time here
10 mm
15.0 m
26 mm
57.7244 USD - 63.9606 USD Request the lead time here
1 mm
30.0 m
6 mm
165.2844 USD - 183.1407 USD Request the lead time here
18 mm
15.0 m
40 mm
900296 26.1692 USD - 28.9963 USD 181 In stock
18.0 mm
15.2 m
28.0 mm
62.0426 USD - 68.7454 USD 255 In stock
35.0 mm
15.2 m
48.0 mm
29.424 USD - 32.6027 USD 10 In stock
3.0 mm
60.9 m
8.0 mm
900292 26.969 USD - 29.8826 USD 2 In stock
7.0 mm
30.5 m
12.0 mm
39.0584 USD - 43.278 USD Request the lead time here
30.0 mm
15.2 m
42.0 mm
106.8041 USD - 118.3424 USD 1 In stock
8.0 mm
30.0 m
9.0 mm
  • of 2
N/A Nominal Inside Diameter - 15.0 mm | 0.591 in Compatible Cable Diameter Range - 10.0 - 18.0 mm | 0.394 - 0.709 in Roll Length - 30.5 m | 100.066 ft Black

900294

Price Range
37.5077 USD - 33.8506 USD

Stock Levels
4085 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    10.0 - 18.0 mm
N/A Nominal Inside Diameter - 50.0 mm | 1.969 in Compatible Cable Diameter Range - 40.0 - 54.0 mm | 1.575 - 2.126 in Roll Length - 15.2 m | 49.869 ft Black

900300

Price Range
57.704 USD - 52.0777 USD

Stock Levels
2 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    40.0 - 54.0 mm
N/A Nominal Inside Diameter - 8.0 mm | 0.315 in Compatible Cable Diameter Range - 5.0 - 10.0 mm | 0.197 - 0.394 in Roll Length - 30.5 m | 100.066 ft Black

900291

Price Range
20.8867 USD - 18.8503 USD

Stock Levels
36 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    5.0 - 10.0 mm
N/A Nominal Inside Diameter - 76.0 mm | 2.992 in Compatible Cable Diameter Range - 64.0 - 80.0 mm | 2.52 - 3.15 in Roll Length - 15.2 m | 49.869 ft Black

900302

Price Range
74.845 USD - 67.5476 USD

Stock Levels
1 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    64.0 - 80.0 mm
N/A Nominal Inside Diameter - 19.0 mm | 0.748 in Roll Length - 15.0 m | 49.213 ft Black

900415

Price Range
107.6226 USD - 97.1293 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester Monofilament
  • Material
    Polyester
  • Sold Per
    Roll
  • Standards
    DIN5510, VW-1
N/A Nominal Inside Diameter - 64.0 mm | 2.52 in Compatible Cable Diameter Range - 45.0 - 70.0 mm | 1.772 - 2.756 in Roll Length - 15.2 m | 49.869 ft Black

900301

Price Range
88.387 USD - 79.7691 USD

Stock Levels
48 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    45.0 - 70.0 mm
N/A Nominal Inside Diameter - 8.0 mm | 0.315 in Roll Length - 30.0 m | 98.425 ft Black

900413

Price Range
87.3462 USD - 78.8299 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester Monofilament
  • Material
    Polyester
  • Sold Per
    Roll
  • Standards
    DIN5510, VW-1
N/A Nominal Inside Diameter - 13.0 mm | 0.512 in Roll Length - 30.0 m | 98.425 ft Black

900414

Price Range
126.2345 USD - 113.9267 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester Monofilament
  • Material
    Polyester
  • Sold Per
    Roll
  • Standards
    DIN5510, VW-1
N/A Nominal Inside Diameter - 20.0 mm | 0.787 in Compatible Cable Diameter Range - 14.0 - 23.0 mm | 0.551 - 0.906 in Roll Length - 15.2 m | 49.869 ft Black

900295

Price Range
28.432 USD - 25.6599 USD

Stock Levels
990 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    14.0 - 23.0 mm
N/A Nominal Inside Diameter - 3.0 mm | 0.118 in Compatible Cable Diameter Range - 1.0 - 5.0 mm | 0.039 - 0.197 in Roll Length - 60.9 m | 199.803 ft Black

900289

Price Range
35.377 USD - 31.9277 USD

Stock Levels
8 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    1.0 - 5.0 mm
N/A Nominal Inside Diameter - 30.0 mm | 1.181 in Compatible Cable Diameter Range - 20.0 - 35.0 mm | 0.787 - 1.378 in Roll Length - 15.2 m | 49.869 ft Black

900297

Price Range
48.1854 USD - 43.4873 USD

Stock Levels
117 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    20.0 - 35.0 mm
N/A Nominal Inside Diameter - 25.0 mm | 0.984 in Roll Length - 15.0 m | 49.213 ft Black

900416

Price Range
121.8633 USD - 109.9816 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester Monofilament
  • Material
    Polyester
  • Sold Per
    Roll
  • Standards
    DIN5510, VW-1
N/A Nominal Inside Diameter - 5.0 mm | 0.197 in Roll Length - 30.0 m | 98.425 ft Black

900412

Price Range
63.9606 USD - 57.7244 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester Monofilament
  • Material
    Polyester
  • Sold Per
    Roll
  • Standards
    DIN5510, VW-1
N/A Nominal Inside Diameter - 38.0 mm | 1.496 in Roll Length - 15.0 m | 49.213 ft Black

900417

Price Range
183.1407 USD - 165.2844 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester Monofilament
  • Material
    Polyester
  • Sold Per
    Roll
  • Standards
    DIN5510, VW-1
N/A Nominal Inside Diameter - 25.0 mm | 0.984 in Compatible Cable Diameter Range - 18.0 - 28.0 mm | 0.709 - 1.102 in Roll Length - 15.2 m | 49.869 ft Black

900296

Price Range
28.9963 USD - 26.1692 USD

Stock Levels
181 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    18.0 - 28.0 mm
N/A Nominal Inside Diameter - 45.0 mm | 1.772 in Compatible Cable Diameter Range - 35.0 - 48.0 mm | 1.378 - 1.89 in Roll Length - 15.2 m | 49.869 ft Black

900299

Price Range
68.7454 USD - 62.0426 USD

Stock Levels
255 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    35.0 - 48.0 mm
N/A Nominal Inside Diameter - 6.0 mm | 0.236 in Compatible Cable Diameter Range - 3.0 - 8.0 mm | 0.118 - 0.315 in Roll Length - 60.9 m | 199.803 ft Black

900290

Price Range
32.6027 USD - 29.424 USD

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    3.0 - 8.0 mm
N/A Nominal Inside Diameter - 10.0 mm | 0.394 in Compatible Cable Diameter Range - 7.0 - 12.0 mm | 0.276 - 0.472 in Roll Length - 30.5 m | 100.066 ft Black

900292

Price Range
29.8826 USD - 26.969 USD

Stock Levels
2 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    7.0 - 12.0 mm
N/A Nominal Inside Diameter - 40.0 mm | 1.575 in Compatible Cable Diameter Range - 30.0 - 42.0 mm | 1.181 - 1.654 in Roll Length - 15.2 m | 49.869 ft Black

900298

Price Range
43.278 USD - 39.0584 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    30.0 - 42.0 mm
N/A Roll Length - 30.0 m | 98.425 ft Black

900419

Price Range
118.3424 USD - 106.8041 USD

Stock Levels
1 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    Polyester
  • Sold Per
    Roll
  • Standards
    DIN5510, BS6853