These Cable Gland Straight /Brass are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure their longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification and comes with a TPE inner sealing gland and a CR/ NBR exterior sealing gland. Remove the inner sealing gland for larger cable diameters.
These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, energy, and industrial manufacturing. Locknuts and sealing washer available separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Gland Form | Thread Size | Colour | View | |
---|---|---|---|---|---|---|
8.3354 USD - 9.2358 USD | 2810 In stock |
Standard
|
PG29
|
Natural
|
||
1.3737 USD - 1.5222 USD | 6668 In stock |
Standard
|
M12
|
Natural
|
||
1.6784 USD - 1.8597 USD | 6120 In stock |
Standard
|
PG7
|
Natural
|
||
14.8242 USD - 16.4256 USD | Request the lead time here |
Standard
|
PG42
|
Natural
|
||
56.1696 USD - 62.2379 USD | Request the lead time here |
Advanced EMC
|
M40
|
Natural
|
||
3.4914 USD - 3.8686 USD | 4110 In stock |
Standard
|
PG21
|
Natural
|
||
12.0781 USD - 13.3829 USD | Request the lead time here |
Advanced EMC
|
M16
|
Natural
|
||
490706 | 3.8359 USD - 4.2503 USD | 4185 In stock |
Standard
|
1/2
|
Natural
|
|
22.4829 USD - 24.9118 USD | 80 In stock |
Advanced EMC
|
M25
|
Natural
|
||
23.8997 USD - 26.4815 USD | Request the lead time here |
Standard
|
M63
|
Natural
|
||
1.4497 USD - 1.6063 USD | 65 In stock |
Standard
|
PG7
|
Natural
|
||
12.018 USD - 13.3163 USD | Request the lead time here |
Advanced EMC
|
M12
|
Natural
|
||
1.947 USD - 2.1572 USD | 10 In stock |
Standard
|
M16
|
Natural
|
||
35.3302 USD - 39.1469 USD | Request the lead time here |
Advanced EMC
|
M32
|
Natural
|
||
2.8197 USD - 3.1243 USD | 10 In stock |
Standard
|
PG13.5
|
Natural
|
||
14.9387 USD - 16.5524 USD | 720 In stock |
Standard
|
M50
|
Natural
|
||
7.6105 USD - 8.4326 USD | Request the lead time here |
Standard
|
1
|
Natural
|
||
3.7777 USD - 4.1857 USD | 10 In stock |
Standard
|
PG21
|
Natural
|
||
13.0995 USD - 14.5147 USD | 100 In stock |
Advanced EMC
|
M20
|
Natural
|
||
2.7785 USD - 3.0787 USD | 6710 In stock |
Standard
|
PG11
|
Natural
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue