These standard releasable cable ties are easy to install and bundles cables or wires, keeping them in place and reducing the risk of damage or tangling. It has a non-magnetic, corrosion resistant steel tooth that stays locked in place until intentionally released using the release tab, making it ideal for temporary bundling.
It is durable as it can operate from -40C to 85C and withstand heat, humidity, cold, vibration and impacts. Making it a component to be used in electronics or automotive industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Colour | Overall Width | Full Material | View | |
---|---|---|---|---|---|---|---|
0.2464 USD - 0.273 USD | 4863 In stock |
7.874 in
200.0 mm
|
Black
|
0.142 in
3.6 mm
|
Nylon 6/6
|
||
460224 | 0.033 USD - 0.0365 USD | 2510596 In stock |
6.299 in
160.0 mm
|
Black
|
0.189 in
4.8 mm
|
Nylon 6/6
|
|
460223 | 0.0187 USD - 0.0208 USD | 45280 In stock |
4.724 in
120.0 mm
|
Black
|
0.189 in
4.8 mm
|
Nylon 6/6
|
|
0.2783 USD - 0.3084 USD | 15148 In stock |
11.024 in
280.0 mm
|
Black
|
0.142 in
3.6 mm
|
Nylon 6/6
|
||
0.0326 USD - 0.0361 USD | 766272 In stock |
7.48 in
190.0 mm
|
Black
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
0.2174 USD - 0.2408 USD | 38636 In stock |
5.906 in
150.0 mm
|
Black
|
0.142 in
3.6 mm
|
Nylon 6/6
|
||
0.0286 USD - 0.0317 USD | 650181 In stock |
7.087 in
180.0 mm
|
Black
|
0.142 in
3.6 mm
|
Nylon 6/6
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue