Menu Search

Clamping Levers - Tapered Handle/Threaded Insert

In stock

Tapered Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto male threaded applications.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
7 results
Product SKUs information
Item Code Price range Availability Body Height Thread Size Handle Height Handle Length Colour Material Handle Radius View
12.511 USD - 13.8627 USD 58 In stock
M6
37.0 mm
42.0 mm
Black
14.7749 USD - 16.3711 USD 10 In stock
M10
58.0 mm
78.0 mm
Black
12.1535 USD - 13.4664 USD Request the lead time here
M6
50.0 mm
65.0 mm
Black
10.1237 USD - 11.2173 USD 39 In stock
M8
50.0 mm
65.0 mm
Black
16.3412 USD - 18.1067 USD Request the lead time here
M12
69.0 mm
92.0 mm
Black
14.7749 USD - 16.3711 USD 10 In stock
M8
58.0 mm
78.0 mm
Black
493882 16.3412 USD - 18.1067 USD 30 In stock
M10
69.0 mm
92.0 mm
Black
Female Clamping Handle - Thread Size - M6 ; ; Handle Length - 42.0 mm | 1.654 in ;

493877

Price Range
13.8627 USD - 12.511 USD

Stock Levels
58 In stock
Attributes
  • Colour
    Black
  • Base Diameter
    9.7 mm
  • Handle Height
    37.0 mm
  • Handle Length
    42.0 mm
  • Full Material
    Die Cast Zinc
Female Clamping Handle - Thread Size - M10 ; ; Handle Length - 78.0 mm | 3.071 in ;

493881

Price Range
16.3711 USD - 14.7749 USD

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Base Diameter
    15.7 mm
  • Handle Height
    58.0 mm
  • Handle Length
    78.0 mm
  • Full Material
    Die Cast Zinc
Female Clamping Handle - Thread Size - M6 ; ; Handle Length - 65.0 mm | 2.559 in ;

493878

Price Range
13.4664 USD - 12.1535 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Base Diameter
    13.5 mm
  • Handle Height
    50.0 mm
  • Handle Length
    65.0 mm
  • Full Material
    Die Cast Zinc
Female Clamping Handle - Thread Size - M8 ; ; Handle Length - 65.0 mm | 2.559 in ;

493879

Price Range
11.2173 USD - 10.1237 USD

Stock Levels
39 In stock
Attributes
  • Colour
    Black
  • Base Diameter
    13.5 mm
  • Handle Height
    50.0 mm
  • Handle Length
    65.0 mm
  • Full Material
    Die Cast Zinc
Female Clamping Handle - Thread Size - M12 ; ; Handle Length - 92.0 mm | 3.622 in ;

493883

Price Range
18.1067 USD - 16.3412 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Base Diameter
    18.5 mm
  • Handle Height
    69.0 mm
  • Handle Length
    92.0 mm
  • Full Material
    Die Cast Zinc
Female Clamping Handle - Thread Size - M8 ; ; Handle Length - 78.0 mm | 3.071 in ;

493880

Price Range
16.3711 USD - 14.7749 USD

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Base Diameter
    15.7 mm
  • Handle Height
    58.0 mm
  • Handle Length
    78.0 mm
  • Full Material
    Die Cast Zinc
Female Clamping Handle - Thread Size - M10 ; ; Handle Length - 92.0 mm | 3.622 in ;

493882

Price Range
18.1067 USD - 16.3412 USD

Stock Levels
30 In stock
Attributes
  • Colour
    Black
  • Base Diameter
    18.5 mm
  • Handle Height
    69.0 mm
  • Handle Length
    92.0 mm
  • Full Material
    Die Cast Zinc