Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tapered Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto male threaded applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Body Height | Thread Size | Handle Height | Handle Length | Colour | Material | Handle Radius | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 12.511 USD - 13.8627 USD | 58 In stock |
|
M6
|
1.457 in
37.0 mm
|
1.654 in
42.0 mm
|
Black
|
|
|
||
| 14.7749 USD - 16.3711 USD | 10 In stock |
|
M10
|
2.283 in
58.0 mm
|
3.071 in
78.0 mm
|
Black
|
|
|
||
| 12.1535 USD - 13.4664 USD | Request the lead time here |
|
M6
|
1.969 in
50.0 mm
|
2.559 in
65.0 mm
|
Black
|
|
|
||
| 10.1237 USD - 11.2173 USD | 39 In stock |
|
M8
|
1.969 in
50.0 mm
|
2.559 in
65.0 mm
|
Black
|
|
|
||
| 16.3412 USD - 18.1067 USD | Request the lead time here |
|
M12
|
2.717 in
69.0 mm
|
3.622 in
92.0 mm
|
Black
|
|
|
||
| 14.7749 USD - 16.3711 USD | 10 In stock |
|
M8
|
2.283 in
58.0 mm
|
3.071 in
78.0 mm
|
Black
|
|
|
||
| 493882 | 16.3412 USD - 18.1067 USD | 30 In stock |
|
M10
|
2.717 in
69.0 mm
|
3.622 in
92.0 mm
|
Black