Tapered Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto female threaded applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Body Height | Thread Size | Handle Height | Handle Length | Colour | Material | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 16.5495 USD - 18.3373 USD | 10 In stock | 
1.417 in
 
36.0 mm
 | 
M10
 |  | 
3.071 in
 
78.0 mm
 | 
Black
 | 
Die Cast Zinc
 | 
0.618 in
 
15.7 mm
 | ||
| 1.1936 USD - 1.3225 USD | 150305 In stock | 
1.024 in
 
26.0 mm
 | 
M6
 |  | 
1.693 in
 
43.0 mm
 | 
Black
 | 
Nylon
 | 
0.472 in
 
12.0 mm
 | ||
| 1.5741 USD - 1.7442 USD | 369 In stock | 
1.024 in
 
26.0 mm
 | 
M5
 |  | 
1.693 in
 
43.0 mm
 | 
Black
 | 
Nylon
 | 
0.472 in
 
12.0 mm
 | ||
| 2.4422 USD - 2.706 USD | 5 In stock | 
1.811 in
 
46.0 mm
 | 
M10
 |  | 
3.268 in
 
83.0 mm
 | 
Black
 | 
Nylon
 | 
0.748 in
 
19.0 mm
 | ||
| 466006 | 1.0183 USD - 1.1283 USD | 10 In stock | 
1.024 in
 
26.0 mm
 | 
M6
 | 
1.26 in
 
32.0 mm
 | 
1.693 in
 
43.0 mm
 | 
Orange
 | 
Nylon
 | 
0.472 in
 
12.0 mm
 | |
| 18.6033 USD - 20.613 USD | 20 In stock | 
1.417 in
 
36.0 mm
 | 
M10
 |  | 
3.071 in
 
78.0 mm
 | 
Black
 | 
Die Cast Zinc
 | 
0.618 in
 
15.7 mm
 | ||
| 2.6913 USD - 2.982 USD | 860 In stock | 
2.008 in
 
51.0 mm
 | 
M12
 |  | 
4.094 in
 
104.0 mm
 | 
Black
 | 
Nylon
 | 
0.945 in
 
24.0 mm
 | ||
| 17.1854 USD - 19.0421 USD | Request the lead time here | 
1.24 in
 
31.5 mm
 | 
M8
 |  | 
2.559 in
 
65.0 mm
 | 
Black
 | 
Die Cast Zinc
 | 
0.531 in
 
13.5 mm
 | ||
| 23.4475 USD - 25.9807 USD | 10 In stock | 
1.693 in
 
43.0 mm
 | 
M12
 |  | 
3.622 in
 
92.0 mm
 | 
Black
 | 
Die Cast Zinc
 | 
0.728 in
 
18.5 mm
 | ||
| 1.4865 USD - 1.647 USD | 714 In stock | 
1.024 in
 
26.0 mm
 | 
M6
 |  | 
1.693 in
 
43.0 mm
 | 
Black
 | 
Nylon
 | 
0.472 in
 
12.0 mm
 | ||
| 3.5511 USD - 3.9347 USD | 8 In stock | 
1.024 in
 
26.0 mm
 | 
M6
 |  | 
1.693 in
 
43.0 mm
 | 
Black
 | 
Nylon
 | 
0.472 in
 
12.0 mm
 | ||
| 2.0222 USD - 2.2407 USD | 21286 In stock | 
1.811 in
 
46.0 mm
 | 
M10
 |  | 
3.268 in
 
83.0 mm
 | 
Black
 | 
Nylon
 | 
0.748 in
 
19.0 mm
 | ||
| 1.7997 USD - 1.9942 USD | 8 In stock | 
1.457 in
 
37.0 mm
 | 
M8
 | 
1.811 in
 
46.0 mm
 | 
2.559 in
 
65.0 mm
 | 
Black
 | 
Nylon
 | 
0.591 in
 
15.0 mm
 | ||
| 1.7298 USD - 1.9168 USD | 4568 In stock | 
1.457 in
 
37.0 mm
 | 
M8
 |  | 
2.559 in
 
65.0 mm
 | 
Black
 | 
Nylon
 | 
0.591 in
 
15.0 mm
 | ||
| 1.4865 USD - 1.647 USD | 34685 In stock | 
1.457 in
 
37.0 mm
 | 
M8
 |  | 
2.559 in
 
65.0 mm
 | 
Black
 | 
Nylon
 | 
0.591 in
 
15.0 mm
 | ||
| 3.2321 USD - 3.5813 USD | 28225 In stock | 
2.008 in
 
51.0 mm
 | 
M12
 |  | 
4.094 in
 
104.0 mm
 | 
Black
 | 
Nylon
 | 
0.945 in
 
24.0 mm
 | ||
| 28.0695 USD - 31.102 USD | Request the lead time here | 
1.693 in
 
43.0 mm
 | 
M12
 |  | 
3.622 in
 
92.0 mm
 | 
Black
 | 
Die Cast Zinc
 | 
0.728 in
 
18.5 mm
 | ||
| 0.9767 USD - 1.0822 USD | 47869 In stock | 
1.024 in
 
26.0 mm
 | 
M5
 |  | 
1.693 in
 
43.0 mm
 | 
Black
 | 
Nylon
 | 
0.472 in
 
12.0 mm
 | ||
| 466422 | 1.6711 USD - 1.8516 USD | 962 In stock | 
1.457 in
 
37.0 mm
 | 
M8
 |  | 
2.559 in
 
65.0 mm
 | 
Black
 | 
Nylon
 | 
0.591 in
 
15.0 mm
 | |
| 1.4407 USD - 1.5963 USD | 24369 In stock | 
1.457 in
 
37.0 mm
 | 
M8
 |  | 
2.559 in
 
65.0 mm
 | 
Black
 | 
Nylon
 | 
0.591 in
 
15.0 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue