Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material Flammability Standard | Hole Diameter A | Colour | Material | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|---|
FLCBS-6-01 | 0.0591 USD - 0.0655 USD | 1030 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.030 - 0.063 in
0.8 - 1.6 mm
|
0.374 in
9.5 mm
|
|
0.043 USD - 0.0477 USD | Request the lead time here |
UL94 V-2
|
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.064 - 0.064 in
1.6 - 1.63 mm
|
0.563 in
14.3 mm
|
||
0.0538 USD - 0.0596 USD | 30 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.030 - 0.063 in
0.8 - 1.6 mm
|
1.126 in
28.6 mm
|
||
0.0469 USD - 0.0519 USD | 1168 In stock |
UL94 V-2
|
0.126 in
3.2 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
0.066 USD - 0.0732 USD | 111842 In stock |
UL94 V-2
|
0.126 in
3.2 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
0.0614 USD - 0.068 USD | 15 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.030 - 0.063 in
0.8 - 1.6 mm
|
1 in
25.4 mm
|
||
0.0331 USD - 0.0369 USD | 3787 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.252 in
6.4 mm
|
||
0.0669 USD - 0.0741 USD | 1150 In stock |
UL94 V-2
|
0.154 in
3.9 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
0.1609 USD - 0.1782 USD | 4588 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
Natural
|
PA
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.394 in
10.0 mm
|
||
0.0696 USD - 0.077 USD | 203396 In stock |
UL94 V-2
|
0.126 in
3.2 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.437 in
11.1 mm
|
||
0.0508 USD - 0.0564 USD | 40 In stock |
UL94 V-2
|
0.154 in
3.9 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
1 in
25.4 mm
|
||
0.0669 USD - 0.0741 USD | 1160 In stock |
UL94 V-2
|
0.154 in
3.9 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
0.0519 USD - 0.0574 USD | 189138 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
Natural
|
PA
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.315 in
8.0 mm
|
||
0.052 USD - 0.0575 USD | 238537 In stock |
UL94 V-2
|
0.079 in
2.0 mm
|
Natural
|
PA
|
0.043 in
1.1 mm
|
0.067 in
1.7 mm
|
0.189 in
4.8 mm
|
||
0.0506 USD - 0.0561 USD | 114728 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
Natural
|
PA
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.236 in
6.0 mm
|
||
0.0263 USD - 0.0293 USD | 6155 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
Natural
|
PA
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.276 in
7.0 mm
|
||
0.1689 USD - 0.1871 USD | 2172 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
Natural
|
PA
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.866 in
22.0 mm
|
||
0.063 USD - 0.0699 USD | 1143 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
Natural
|
PA
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.866 in
22.0 mm
|
||
0.0561 USD - 0.0622 USD | 348598 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
0.0496 USD - 0.055 USD | 19104 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.551 in
14.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue