Menu Search

Dual Locking Support Pillars

In stock

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
319 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Hole Diameter A Colour Material Panel Thickness A Range Panel Thickness B Range Spacer Length View
0.0911 USD - 0.1009 USD 6140 In stock
UL94 V-2
3.2 mm
Natural
PA
1.6 - 1.6 mm
0.8 - 2.0 mm
15.9 mm
0.0575 USD - 0.0638 USD 32130 In stock
UL94 V-2
4.0 mm
Natural
PA
1.6 - 1.6 mm
0.8 - 2.0 mm
9.5 mm
0.0573 USD - 0.0635 USD 22026 In stock
UL94 V-2
4.0 mm
Natural
PA
1.6 - 1.6 mm
0.8 - 2.0 mm
12.7 mm
0.0867 USD - 0.096 USD 102250 In stock
UL94 V-2
3.2 mm
Natural
PA
1.6 - 1.6 mm
0.8 - 2.0 mm
6.4 mm
0.0558 USD - 0.0617 USD 70 In stock
UL94 V-2
4.0 mm
Natural
PA
1.6 - 1.6 mm
0.2 - 1.4 mm
25.4 mm
0.0678 USD - 0.0751 USD 1088 In stock
UL94 V-2
4.0 mm
Natural
PA
1.6 - 1.6 mm
2 - 3.6 mm
31.7 mm
0.0705 USD - 0.0782 USD 70 In stock
UL94 V-2
4.0 mm
Natural
PA
1.6 - 1.6 mm
2 - 3.6 mm
34.9 mm
0.0763 USD - 0.0845 USD 1040 In stock
UL94 V-2
4.0 mm
Natural
PA
3.2 mm
0.8 - 2.0 mm
28.6 mm
0.1038 USD - 0.1152 USD 5150 In stock
UL94 V-0
4.0 mm
Natural
PA
1.6 - 1.6 mm
0.8 - 2.0 mm
11.1 mm
0.0911 USD - 0.1009 USD 5138 In stock
UL94 V-2
3.2 mm
Natural
PA
1.6 - 1.6 mm
0.8 - 2.0 mm
11.1 mm
0.0305 USD - 0.0338 USD 4548 In stock
UL94 V-2
4.0 mm
Natural
PA
1.6 - 1.6 mm
0.8 - 2.0 mm
15.9 mm
0.1101 USD - 0.122 USD 7105 In stock
UL94 V-0
3.2 mm
Natural
PA
1.6 mm
1.6 mm
9.5 mm
0.0323 USD - 0.036 USD 16072 In stock
UL94 V-2
4.0 mm
Natural
PA
1.6 - 1.6 mm
2 - 3.6 mm
9.5 mm
0.0911 USD - 0.1009 USD 8000 In stock
UL94 V-0
3.2 mm
Natural
PA
1.6 mm
1.6 mm
14.3 mm
0.0338 USD - 0.0374 USD 1291766 In stock
UL94 V-0
4.0 mm
Natural
PA
1.6 - 1.6 mm
0.8 - 2.0 mm
9.5 mm
0.0732 USD - 0.0811 USD 8039 In stock
UL94 V-2
4.0 mm
Natural
PA
1.6 - 1.6 mm
0.2 - 1.4 mm
28.6 mm
0.1195 USD - 0.1322 USD Request the lead time here
UL94 V-0
3.2 mm
Natural
PA
1.6 mm
1.6 mm
14.3 mm
FLCBS-6-01 0.0591 USD - 0.0655 USD 1030 In stock
UL94 V-2
4.0 mm
Natural
PA
1.6 mm
0.8 - 1.6 mm
9.5 mm
0.043 USD - 0.0477 USD Request the lead time here
UL94 V-2
3.18 mm
Natural
Nylon 6/6
1.6 - 1.57 mm
1.6 - 1.63 mm
14.3 mm
LCBS-20-01 0.0348 USD - 0.0386 USD 3110 In stock
UL94 V-2
4.0 mm
Natural
PA
1.6 - 1.6 mm
0.8 - 2.0 mm
31.7 mm
  • of 16
PCB Support - Locking Arrowhead Fix ; PA ; Spacer Length 15.9 mm | 0.626 in ; Natural

LCBSM-10-01

Price Range
0.1009 USD - 0.0911 USD

Stock Levels
6140 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    4.4 mm
PCB Support - Locking Arrowhead Fix ; PA ; Spacer Length 9.5 mm | 0.374 in ; Natural

LCBS-6-01

Price Range
0.0638 USD - 0.0575 USD

Stock Levels
32130 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    7.1 mm
PCB Support - Locking Arrowhead Fix ; PA ; Spacer Length 12.7 mm | 0.5 in ; Natural

LCBS-8-01

Price Range
0.0635 USD - 0.0573 USD

Stock Levels
22026 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    7.1 mm
PCB Support - Locking Arrowhead Fix ; PA ; Spacer Length 6.4 mm | 0.252 in ; Natural

LCBSM-4-01

Price Range
0.096 USD - 0.0867 USD

Stock Levels
102250 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    4.4 mm
PCB Support - Body Diameter 7.1 mm | 0.28 in ; Spacer Length 25.4 mm | 1 in ; Natural

LCBS-8-16-01

Price Range
0.0617 USD - 0.0558 USD

Stock Levels
70 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    7.1 mm
PCB Support - Locking Arrowhead Fix ; PA ; Spacer Length 31.7 mm | 1.248 in ; Natural

LCBS-2-20-01

Price Range
0.0751 USD - 0.0678 USD

Stock Levels
1088 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    7.1 mm
PCB Support - Locking Arrowhead Fix ; PA ; Spacer Length 34.9 mm | 1.374 in ; Natural

LCBS-2-22-01

Price Range
0.0782 USD - 0.0705 USD

Stock Levels
70 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    7.1 mm
PCB Support - Locking Arrowhead Fix ; PA ; Spacer Length 28.6 mm | 1.126 in ; Natural

LCBS-3-18-01

Price Range
0.0845 USD - 0.0763 USD

Stock Levels
1040 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    7.1 mm
PCB Support - Locking Arrowhead Fix ; PA ; Spacer Length 11.1 mm | 0.437 in ; Natural

LCBS-7-19

Price Range
0.1152 USD - 0.1038 USD

Stock Levels
5150 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    7.1 mm
PCB Support - Locking Arrowhead Fix ; PA ; Spacer Length 11.1 mm | 0.437 in ; Natural

LCBSM-7-01

Price Range
0.1009 USD - 0.0911 USD

Stock Levels
5138 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    4.4 mm
PCB Support - Locking Arrowhead Fix ; PA ; Spacer Length 15.9 mm | 0.626 in Natural

LCBS-10-01

Price Range
0.0338 USD - 0.0305 USD

Stock Levels
4548 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    7.1 mm
Locking Two Prong/Bayonet PCB Support - Locking Two Prong Fix ; PA ; Spacer Length 9.5 mm | 0.374 in ; Natural

LMSP-6-01

Price Range
0.122 USD - 0.1101 USD

Stock Levels
7105 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.4 mm
PCB Support - Locking Arrowhead Fix ; PA ; Spacer Length 9.5 mm | 0.374 in ; Natural

LCBS-2-6-01

Price Range
0.036 USD - 0.0323 USD

Stock Levels
16072 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    7.1 mm
Locking Two Prong/Bayonet PCB Support - Locking Two Prong Fix ; PA ; Spacer Length 14.3 mm | 0.563 in ; Natural

LMSP-9-01

Price Range
0.1009 USD - 0.0911 USD

Stock Levels
8000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.4 mm
PCB Support - Locking Arrowhead Fix ; PA ; Spacer Length 9.5 mm | 0.374 in ; Natural

LCBS-6-19

Price Range
0.0374 USD - 0.0338 USD

Stock Levels
1291766 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    7.1 mm
PCB Support - Locking Arrowhead Fix ; PA ; Spacer Length 28.6 mm | 1.126 in ; Natural

LCBS-8-18-01

Price Range
0.0811 USD - 0.0732 USD

Stock Levels
8039 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    7.1 mm
Locking Two Prong/Bayonet PCB Support - Body Diameter 4.4 mm | 0.173 in ; Spacer Length 14.3 mm | 0.563 in ; Natural

LMSP-9-19

Price Range
0.1322 USD - 0.1195 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.4 mm
PCB Support - Locking Bayonet Fix ; Locking Arrowhead Fix ; Natural ; PA ; 9.5 mm | 0.374 in

FLCBS-6-01

Price Range
0.0655 USD - 0.0591 USD

Stock Levels
1030 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    7.1 mm
PCB Support - Locking Teardrop Fix ; Nylon 6/6 ; Spacer Length 14.3 mm | 0.563 in ; Natural

LCBST-9-01

Price Range
0.0477 USD - 0.043 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    Nylon 6/6
  • Body Diameter
    4.37 mm
PCB Support - Locking Arrowhead Fix ; PA ; Spacer Length 31.7 mm | 1.248 in ; Natural

LCBS-20-01

Price Range
0.0386 USD - 0.0348 USD

Stock Levels
3110 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    7.1 mm