Menu Search

Dual Locking Support Pillars

In stock

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
319 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Hole Diameter A Colour Material Panel Thickness A Range Panel Thickness B Range Spacer Length View
0.089 USD - 0.0986 USD 8728 In stock
UL94 V-2
2.0 mm
Natural
PA
1.1 mm
1.7 mm
3.2 mm
0.058 USD - 0.0641 USD 80 In stock
UL94 V-2
4.0 mm
Natural
PA
1.6 mm
1.6 mm
3.0 mm
DLSP-1-25M-01 0.0759 USD - 0.0842 USD 1058 In stock
UL94 V-2
4.0 mm
Natural
PA
1.6 mm
1.6 mm
25.0 mm
0.0553 USD - 0.0613 USD 80 In stock
UL94 V-2
4.0 mm
Natural
PA
1.6 mm
1.6 mm
4.0 mm
DLMSPM-2-01 0.0477 USD - 0.0528 USD 39724 In stock
UL94 V-2
3.2 mm
Natural
PA
1.6 mm
1.6 mm
3.2 mm
0.0765 USD - 0.0846 USD 2165 In stock
UL94 V-2
3.2 mm
Natural
PA
1.6 mm
1.6 mm
38.1 mm
0.0369 USD - 0.0407 USD Request the lead time here
UL94 V-2
3.9 mm
Natural
PA
1.6 mm
1.6 mm
19.1 mm
0.0536 USD - 0.0593 USD 43561 In stock
UL94 V-2
2.5 mm
Natural
PA
1.6 mm
1.6 mm
4.8 mm
0.0778 USD - 0.0862 USD 4280 In stock
UL94 V-2
3.2 mm
Natural
PA
1.6 mm
1.6 mm
34.9 mm
0.0652 USD - 0.0724 USD 342907 In stock
UL94 V-2
2.5 mm
Natural
PA
1.7 mm
1.7 mm
14.0 mm
0.0641 USD - 0.0711 USD 1099 In stock
UL94 V-2
3.9 mm
Natural
PA
1.6 mm
1.6 mm
7.9 mm
0.133 USD - 0.1473 USD 4110 In stock
UL94 V-2
4.8 mm
Natural
PA
1.6 mm
1.6 mm
15.9 mm
0.0481 USD - 0.0534 USD 209 In stock
UL94 V-2
4.0 mm
Natural
PA
1.6 mm
1.6 mm
14.0 mm
0.0471 USD - 0.0523 USD 195212 In stock
UL94 V-2
4.0 mm
Natural
PA
1.6 mm
1.6 mm
10.0 mm
0.0602 USD - 0.0667 USD 797 In stock
UL94 V-2
3.5 mm
Natural
PA
1.7 mm
1.7 mm
12.0 mm
0.0598 USD - 0.0663 USD 4085 In stock
UL94 V-2
3.9 mm
Natural
PA
1.6 mm
1.6 mm
3.2 mm
0.0453 USD - 0.0503 USD 1932 In stock
UL94 V-2
4.0 mm
Natural
PA
1.6 mm
1.6 mm
6.0 mm
0.0702 USD - 0.0778 USD 140016 In stock
UL94 V-2
4.0 mm
Natural
PA
1.6 mm
1.6 mm
18.0 mm
0.0462 USD - 0.0512 USD 50 In stock
UL94 V-2
4.0 mm
Natural
PA
1.6 mm
1.6 mm
8.0 mm
MDLSP1-18M-01 0.1365 USD - 0.1511 USD 97415 In stock
UL94 V-2
2.5 mm
Natural
PA
1.7 mm
1.7 mm
18.0 mm
  • of 16
PCB Support - Locking Teardrop Fix ; Spacer Length 3.2 mm | 0.126 in ; Style 3

MDLSP3-2-01

Price Range
0.0986 USD - 0.089 USD

Stock Levels
8728 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Body Diameter
    3.9 mm
PCB Support - Natural ; PA ; Spacer Length 3.0 mm | 0.118 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

DLSP-3-3M-01

Price Range
0.0641 USD - 0.058 USD

Stock Levels
80 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    6.0 mm
PCB Support - Natural ; PA ; Spacer Length 25.0 mm | 0.984 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

DLSP-1-25M-01

Price Range
0.0842 USD - 0.0759 USD

Stock Levels
1058 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    6.0 mm
PCB Support - Natural ; PA ; Spacer Length 4.0 mm | 0.157 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

DLSP-3-4M-01

Price Range
0.0613 USD - 0.0553 USD

Stock Levels
80 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    6.0 mm
PCB Support - Locking Two-Prong - Body Diameter - 4.6 mm | 0.181 in ; Spacer Length 3.2 mm | 0.126 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

DLMSPM-2-01

Price Range
0.0528 USD - 0.0477 USD

Stock Levels
39724 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Non-Locking Two Prong Fix ; Hole Diameter A 3.2 mm | 0.126 in ; Spacer Length 38.1 mm | 1.5 in

MSPM-24-01

Price Range
0.0846 USD - 0.0765 USD

Stock Levels
2165 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Hole Diameter A 3.9 mm | 0.154 in ; PA ; Spacer Length 19.1 mm | 0.752 in ; Style 4 ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

MSPE-12-01

Price Range
0.0407 USD - 0.0369 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Locking Teardrop Fix ; Spacer Length 4.8 mm | 0.189 in ; Style 5

DLCBST-3-01

Price Range
0.0593 USD - 0.0536 USD

Stock Levels
43561 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Body Diameter
    4.4 mm
PCB Support - Non-Locking Two Prong Fix ; Hole Diameter A 3.2 mm | 0.126 in ; Spacer Length 34.9 mm | 1.374 in

MSPM-22-01

Price Range
0.0862 USD - 0.0778 USD

Stock Levels
4280 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Locking Teardrop Fix ; Spacer Length 14.0 mm | 0.551 in ; Style 1

MDLSP1-14M-01

Price Range
0.0724 USD - 0.0652 USD

Stock Levels
342907 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Locking Two-Prong - Body Diameter - 4.6 mm | 0.181 in ; Spacer Length 7.9 mm | 0.311 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

DLMSP-5-01

Price Range
0.0711 USD - 0.0641 USD

Stock Levels
1099 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Locking Two-Prong - Body Diameter - 6.4 mm | 0.252 in ; Spacer Length 15.9 mm | 0.626 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

SP2-10-01

Price Range
0.1473 USD - 0.133 USD

Stock Levels
4110 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    6.4 mm
PCB Support - Natural ; PA ; Spacer Length 14.0 mm | 0.551 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

DLSP-3-14M-01

Price Range
0.0534 USD - 0.0481 USD

Stock Levels
209 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    6.0 mm
PCB Support - Natural ; PA ; Spacer Length 10.0 mm | 0.394 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

DLSP-3-10M-01

Price Range
0.0523 USD - 0.0471 USD

Stock Levels
195212 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    6.0 mm
PCB Support - Locking Teardrop Fix ; Spacer Length 12.0 mm | 0.472 in ; Style 2

MDLSP2-12M-01

Price Range
0.0667 USD - 0.0602 USD

Stock Levels
797 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Locking Two-Prong - Body Diameter - 4.6 mm | 0.181 in ; Spacer Length 3.2 mm | 0.126 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

DLMSP-2-01

Price Range
0.0663 USD - 0.0598 USD

Stock Levels
4085 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Material
    PA
  • Body Diameter
    4.6 mm
PCB Support - Natural ; PA ; Spacer Length 6.0 mm | 0.236 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

DLSP-3-6M-01

Price Range
0.0503 USD - 0.0453 USD

Stock Levels
1932 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    6.0 mm
PCB Support - Natural ; PA ; Spacer Length 18.0 mm | 0.709 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

DLSP-1-18M-01

Price Range
0.0778 USD - 0.0702 USD

Stock Levels
140016 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    6.0 mm
PCB Support - Natural ; PA ; Spacer Length 8.0 mm | 0.315 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

DLSP-3-8M-01

Price Range
0.0512 USD - 0.0462 USD

Stock Levels
50 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    6.0 mm
PCB Support - Locking Teardrop Fix ; Spacer Length 18.0 mm | 0.709 in ; Style 1

MDLSP1-18M-01

Price Range
0.1511 USD - 0.1365 USD

Stock Levels
97415 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Body Diameter
    4.6 mm