Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material Flammability Standard | Hole Diameter A | Colour | Material | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|---|
0.1062 USD - 0.1175 USD | 9236 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
Natural
|
PA
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.276 in
7.0 mm
|
||
0.0669 USD - 0.0741 USD | 1142033 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.118 in
3.0 mm
|
||
0.0683 USD - 0.0758 USD | 95096 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
Natural
|
PA
|
0.067 in
1.7 mm
|
0.067 in
1.7 mm
|
0.118 in
3.0 mm
|
||
0.0888 USD - 0.0985 USD | 1000 In stock |
UL94 V-2
|
0.126 in
3.2 mm
|
Natural
|
PA
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.079 in
2.0 mm
|
0.252 in
6.4 mm
|
||
0.0349 USD - 0.0387 USD | 1000 In stock |
UL94 V-0
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.835 in
21.2 mm
|
||
0.091 USD - 0.1009 USD | 1000 In stock |
UL94 V-2
|
0.126 in
3.2 mm
|
Natural
|
PA
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.079 in
2.0 mm
|
0.374 in
9.5 mm
|
||
0.0922 USD - 0.1021 USD | 26 In stock |
UL94 V-2
|
0.126 in
3.2 mm
|
Natural
|
PA
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
||
0.0343 USD - 0.038 USD | 27694 In stock |
UL94 V-0
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.756 in
19.2 mm
|
||
0.036 USD - 0.0397 USD | Request the lead time here |
UL94 V-0
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.638 in
16.2 mm
|
||
0.0915 USD - 0.1013 USD | 1000 In stock |
UL94 V-2
|
0.126 in
3.2 mm
|
Natural
|
PA
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.079 in
2.0 mm
|
0.437 in
11.1 mm
|
||
0.0787 USD - 0.0873 USD | 40 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.094 in
2.4 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
1.248 in
31.7 mm
|
||
0.0312 USD - 0.0347 USD | 1000 In stock |
UL94 V-0
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.441 in
11.2 mm
|
||
0.0329 USD - 0.0364 USD | 1000 In stock |
UL94 V-0
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.598 in
15.2 mm
|
||
0.0878 USD - 0.0972 USD | 10 In stock |
UL94 V-2
|
0.126 in
3.2 mm
|
Natural
|
PA
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.079 in
2.0 mm
|
0.189 in
4.8 mm
|
||
0.0909 USD - 0.1005 USD | Request the lead time here |
UL94 V-2
|
0.126 in
3.2 mm
|
Natural
|
PA
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.079 in
2.0 mm
|
0.311 in
7.9 mm
|
||
0.0345 USD - 0.0384 USD | 30 In stock |
UL94 V-0
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.787 in
20.0 mm
|
||
0.0356 USD - 0.0396 USD | 1000 In stock |
UL94 V-0
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.913 in
23.2 mm
|
||
0.0327 USD - 0.0362 USD | Request the lead time here |
UL94 V-0
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.52 in
13.2 mm
|
||
0.0331 USD - 0.0367 USD | Request the lead time here |
UL94 V-0
|
0.157 in
4.0 mm
|
Natural
|
PA
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.677 in
17.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue