Menu Search

Flat Cable Clamp - Two-Piece

In stock

The push-in application feature makes Two-piece Flat Cable Clamps easy to install. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensures longevity and resistance to wear and tear.

The clamp's two parts click together effortlessly to give a solid hold on the cable, allowing for a faster installation. The base and tension-locking cover are sold separately. More than one cover can be mounted on base for strain relief by doubling back the cable and secureing with a second cover.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
18 results
Product SKUs information
Item Code Price range Availability Colour Mounting Method View
1.3055 USD - 1.4465 USD 60 In stock
Natural
Acrylic Adhesive
0.1414 USD - 0.1566 USD 20 In stock
Natural
Screw
0.7417 USD - 0.8219 USD 120 In stock
Natural
Acrylic Adhesive
0.1334 USD - 0.1477 USD 50 In stock
Natural
Screw
0.141 USD - 0.1562 USD 72 In stock
Natural
0.19 USD - 0.2105 USD 58 In stock
Natural
Screw
0.7402 USD - 0.8202 USD 60 In stock
Natural
Screw
0.6442 USD - 0.7137 USD 30 In stock
Natural
Acrylic Adhesive
0.1266 USD - 0.1403 USD 110 In stock
Natural
Screw
0.6367 USD - 0.7053 USD 155 In stock
Natural
Acrylic Adhesive
0.1208 USD - 0.1339 USD 40 In stock
Natural
0.1548 USD - 0.1714 USD 770 In stock
Natural
Screw
0.6338 USD - 0.7022 USD 50 In stock
Natural
Acrylic Adhesive
0.2032 USD - 0.2251 USD 50 In stock
Natural
0.6511 USD - 0.7215 USD 130 In stock
Natural
Acrylic Adhesive
0.6216 USD - 0.6887 USD 450 In stock
Natural
Acrylic Adhesive
0.1885 USD - 0.2088 USD 10 In stock
Natural
Screw
FCRC-13C 0.1264 USD - 0.1399 USD 397 In stock
Natural
Flat Cable Clamp - Adhesive; 82.3 mm; 93.0 mm; PA

FCRC-26B-4A-RT

Price Range
1.4465 USD - 1.3055 USD

Stock Levels
60 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Acrylic Adhesive
  • Cable Width
    82.3 mm
  • Base Length
    93.0 mm
Flat Cable Clip - Two-Piece - Natural ;

FCRC-19B-6

Price Range
0.1566 USD - 0.1414 USD

Stock Levels
20 In stock
Attributes
  • Base Material
    Nylon 6/6
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Screw
  • Cable Width
    58.7 mm
Flat Cable Clamp - Adhesive; 82.3 mm; 93.0 mm; PA

FCRC-26B-6A-RT

Price Range
0.8219 USD - 0.7417 USD

Stock Levels
120 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Acrylic Adhesive
  • Cable Width
    82.3 mm
  • Base Length
    93.0 mm
Flat Cable Clamp - Screw; 64.8 mm; 75.7 mm; PA

FCRC-21B-6

Price Range
0.1477 USD - 0.1334 USD

Stock Levels
50 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Screw
  • Cable Width
    64.8 mm
  • Base Length
    75.7 mm
Flat Cable Clamp - ; ; 80.5 mm; PA

FCRC-21C

Price Range
0.1562 USD - 0.141 USD

Stock Levels
72 In stock
Attributes
  • Base Material
    Nylon 6/6
  • Colour
    Natural
  • Material
    PA
  • Cable Width
    64.8 mm
  • Base Length
    80.5 mm
Flat Cable Clamp - Screw; 41.2 mm; 51.7 mm; PA

FCRC-13B-4

Price Range
0.2105 USD - 0.19 USD

Stock Levels
58 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Screw
  • Cable Width
    41.2 mm
  • Base Length
    51.7 mm
Flat Cable Clamp - Screw; 82.3 mm; 93.0 mm; PA

FCRC-26B-4

Price Range
0.8202 USD - 0.7402 USD

Stock Levels
60 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Screw
  • Cable Width
    82.3 mm
  • Base Length
    93.0 mm
Flat Cable Clip - Two-Piece - Natural ;

FCRC-19B-6A-RT

Price Range
0.7137 USD - 0.6442 USD

Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Acrylic Adhesive
  • Cable Width
    58.7 mm
  • Base Length
    69.1 mm
Flat Cable Clamp - Screw; 64.8 mm; 75.7 mm; PA

FCRC-21B-4

Price Range
0.1403 USD - 0.1266 USD

Stock Levels
110 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Screw
  • Cable Width
    64.8 mm
  • Base Length
    75.7 mm
Flat Cable Clamp - Adhesive; 64.8 mm; 75.7 mm; PA

FCRC-21B-4A-RT

Price Range
0.7053 USD - 0.6367 USD

Stock Levels
155 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Acrylic Adhesive
  • Cable Width
    64.8 mm
  • Base Length
    75.7 mm
Flat Cable Clamp - ; ; 74.2 mm; PA

FCRC-19C

Price Range
0.1339 USD - 0.1208 USD

Stock Levels
40 In stock
Attributes
  • Base Material
    Nylon 6/6
  • Colour
    Natural
  • Material
    PA
  • Cable Width
    58.7 mm
  • Base Length
    74.2 mm
Flat Cable Clamp - Screw; 41.2 mm; 51.7 mm; PA

FCRC-13B-6

Price Range
0.1714 USD - 0.1548 USD

Stock Levels
770 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Screw
  • Cable Width
    41.2 mm
  • Base Length
    51.7 mm
Flat Cable Clamp - Adhesive; 41.2 mm; 51.7 mm; PA

FCRC-13B-4A-RT

Price Range
0.7022 USD - 0.6338 USD

Stock Levels
50 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Acrylic Adhesive
  • Cable Width
    41.2 mm
  • Base Length
    51.7 mm
Flat Cable Clamp - ; ; 98.0 mm; PA

FCRC-26C

Price Range
0.2251 USD - 0.2032 USD

Stock Levels
50 In stock
Attributes
  • Base Material
    Nylon 6/6
  • Colour
    Natural
  • Material
    PA
  • Cable Width
    82.3 mm
  • Base Length
    98.0 mm
Flat Cable Clamp - Adhesive; 64.8 mm; 75.7 mm; PA

FCRC-21B-6A-RT

Price Range
0.7215 USD - 0.6511 USD

Stock Levels
130 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Acrylic Adhesive
  • Cable Width
    64.8 mm
  • Base Length
    75.7 mm
Flat Cable Clip - Two-Piece - Natural ;

FCRC-19B-4A-RT

Price Range
0.6887 USD - 0.6216 USD

Stock Levels
450 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Acrylic Adhesive
  • Cable Width
    58.7 mm
  • Base Length
    69.1 mm
Flat Cable Clamp - Screw; 82.3 mm; 93.0 mm; PA

FCRC-26B-6

Price Range
0.2088 USD - 0.1885 USD

Stock Levels
10 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Screw
  • Cable Width
    82.3 mm
  • Base Length
    93.0 mm
Flat Cable Clamp - ; ; 56.8 mm; PA

FCRC-13C

Price Range
0.1399 USD - 0.1264 USD

Stock Levels
397 In stock
Attributes
  • Base Material
    Nylon 6/6
  • Colour
    Natural
  • Material
    PA
  • Cable Width
    41.2 mm
  • Base Length
    56.8 mm