Flat Cable Ferrite Cores have a special design that helps eliminate noise on flat cables. They work by blocking the low-frequency noise and absorbing the high-frequency noise that emit from signal lines or power cables. This makes them ideal for use in electromagnetic emissions suppression and for radio frequency interference.
Our range are available in various insert lengths and MHz Impedances. They come in various types that are suitable for Flat and Ribbon Cables.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Insert Length | Impedance 100 MHz | Overall Length | Colour | Impedance 25 MHz | Overall Width | View | |
---|---|---|---|---|---|---|---|---|---|
0.9051 USD - 1.0029 USD | 15 In stock |
1.063 in
27.0 mm
|
66 Ω
|
1.319 in
33.5 mm
|
Grey
|
30 Ω
|
0.472 in
12.0 mm
|
||
0.5726 USD - 0.6344 USD | 20 In stock |
1.063 in
27.0 mm
|
88 Ω
|
1.22 in
31.0 mm
|
Grey
|
29 Ω
|
0.354 in
9.0 mm
|
||
1.1207 USD - 1.2417 USD | 184 In stock |
1.063 in
27.0 mm
|
149 Ω
|
1.319 in
33.5 mm
|
Grey
|
58 Ω
|
0.787 in
20.0 mm
|
||
9.2117 USD - 10.2069 USD | Request the lead time here |
2.047 in
52.0 mm
|
152 Ω
|
2.5 in
63.5 mm
|
Black
|
77 Ω
|
1.122 in
28.5 mm
|
||
0.5726 USD - 0.6344 USD | 20 In stock |
0.787 in
20.0 mm
|
41 Ω
|
0.917 in
23.3 mm
|
Grey
|
14 Ω
|
0.276 in
7.0 mm
|
||
1.1451 USD - 1.2689 USD | 20 In stock |
1.768 in
44.9 mm
|
66 Ω
|
2.165 in
55.0 mm
|
Grey
|
25 Ω
|
0.472 in
12.0 mm
|
||
1.1451 USD - 1.2689 USD | 20 In stock |
1.378 in
35.0 mm
|
98 Ω
|
1.575 in
40.0 mm
|
Grey
|
36 Ω
|
0.709 in
18.0 mm
|
||
1.6544 USD - 1.8332 USD | 660 In stock |
0.925 in
23.5 mm
|
127 Ω
|
1.122 in
28.5 mm
|
Grey
|
55 Ω
|
0.709 in
18.0 mm
|
||
3.5008 USD - 3.879 USD | 20 In stock |
1.72 in
43.7 mm
|
104 Ω
|
2.169 in
55.1 mm
|
Black
|
36 Ω
|
0.394 in
10.0 mm
|
||
15.0273 USD - 16.6507 USD | 14 In stock |
2.047 in
52.0 mm
|
172 Ω
|
2.5 in
63.5 mm
|
Black
|
77 Ω
|
1.122 in
28.5 mm
|
||
6.8992 USD - 7.6446 USD | Request the lead time here |
1.354 in
34.4 mm
|
189 Ω
|
1.772 in
45.0 mm
|
Black
|
102 Ω
|
1.122 in
28.5 mm
|
||
0.5088 USD - 0.5636 USD | 20 In stock |
0.453 in
11.5 mm
|
90 Ω
|
0.63 in
16.0 mm
|
Grey
|
50 Ω
|
0.591 in
15.0 mm
|
||
6.7144 USD - 7.4399 USD | 10532 In stock |
1.047 in
26.6 mm
|
175 Ω
|
1.496 in
38.0 mm
|
Black
|
105 Ω
|
1 in
25.4 mm
|
||
0.2104 USD - 0.2332 USD | 20 In stock |
0.382 in
9.7 mm
|
32 Ω
|
0.543 in
13.8 mm
|
Grey
|
10 Ω
|
0.071 in
1.8 mm
|
||
0.5575 USD - 0.6179 USD | 3349 In stock |
0.787 in
20.0 mm
|
58 Ω
|
0.917 in
23.3 mm
|
Grey
|
23 Ω
|
0.472 in
12.0 mm
|
||
0.5733 USD - 0.6353 USD | 18 In stock |
0.551 in
14.0 mm
|
164 Ω
|
0.709 in
18.0 mm
|
Grey
|
45 Ω
|
0.315 in
8.0 mm
|
||
0.9555 USD - 1.0586 USD | 33 In stock |
1.22 in
31.0 mm
|
79 Ω
|
1.417 in
36.0 mm
|
Grey
|
29 Ω
|
0.315 in
8.0 mm
|
||
1.1451 USD - 1.2689 USD | 20 In stock |
1.22 in
31.0 mm
|
147 Ω
|
1.417 in
36.0 mm
|
Grey
|
52 Ω
|
0.709 in
18.0 mm
|
||
0.8917 USD - 0.988 USD | 20 In stock |
1.378 in
35.0 mm
|
59 Ω
|
1.575 in
40.0 mm
|
Grey
|
24 Ω
|
0.472 in
12.0 mm
|
||
0.9555 USD - 1.0586 USD | 20 In stock |
0.787 in
20.0 mm
|
78 Ω
|
0.965 in
24.5 mm
|
Grey
|
41 Ω
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue