Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Metal Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
---|---|---|---|---|---|---|---|---|
0.0305 USD - 0.0338 USD | 286641 In stock |
Natural
|
PA
|
0.413 in
10.5 mm
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm
|
||
0.0245 USD - 0.0272 USD | 77213 In stock |
Natural
|
PA
|
0.252 in
6.4 mm
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
||
0.0171 USD - 0.019 USD | 1977 In stock |
Natural
|
PA
|
0.209 in
5.3 mm
|
0.354 in
9.0 mm
|
0.039 in
1.0 mm
|
||
1.8655 USD - 2.067 USD | 71783 In stock |
Natural
|
PA
|
1.22 in
31.0 mm
|
1.969 in
50.0 mm
|
0.157 in
4.0 mm
|
||
0.027 USD - 0.0298 USD | 15023 In stock |
Natural
|
PA
|
0.402 in
10.2 mm
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm
|
||
0.1019 USD - 0.1128 USD | 810 In stock |
Natural
|
PA
|
0.512 in
13.0 mm
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm
|
||
0.1398 USD - 0.155 USD | 10 In stock |
Natural
|
PA
|
0.512 in
13.0 mm
|
1.457 in
37.0 mm
|
0.118 in
3.0 mm
|
||
0.128 USD - 0.1418 USD | 329 In stock |
Natural
|
PA
|
0.827 in
21.0 mm
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm
|
||
0.3898 USD - 0.4319 USD | 270 In stock |
Natural
|
PA
|
0.984 in
25.0 mm
|
1.929 in
49.0 mm
|
0.157 in
4.0 mm
|
||
0.0524 USD - 0.0581 USD | 4358 In stock |
Natural
|
PA
|
0.177 in
4.5 mm
|
1.024 in
26.0 mm
|
0.079 in
2.0 mm
|
||
1110300400VR | 0.0161 USD - 0.0178 USD | 1062 In stock |
Natural
|
POM
|
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
|
0.0281 USD - 0.0311 USD | 102585 In stock |
Natural
|
PA
|
0.252 in
6.4 mm
|
0.433 in
11.0 mm
|
0.063 in
1.6 mm
|
||
0.0146 USD - 0.0163 USD | 6 In stock |
Natural
|
POM
|
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
||
0.0191 USD - 0.0212 USD | 507598 In stock |
Natural
|
PA
|
0.126 in
3.2 mm
|
0.283 in
7.2 mm
|
0.039 in
1.0 mm
|
||
0.016 USD - 0.0177 USD | 290 In stock |
Natural
|
PA
|
0.126 in
3.2 mm
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
||
0.0667 USD - 0.0738 USD | 384240 In stock |
Natural
|
PA
|
0.256 in
6.5 mm
|
0.626 in
15.9 mm
|
0.02 in
0.5 mm
|
||
0.0309 USD - 0.0342 USD | 389 In stock |
Natural
|
PA
|
0.126 in
3.2 mm
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
||
0.0803 USD - 0.089 USD | 85020 In stock |
Natural
|
PA
|
0.252 in
6.4 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
0.1419 USD - 0.1573 USD | 20 In stock |
Natural
|
PA
|
0.413 in
10.5 mm
|
1.969 in
50.0 mm
|
0.118 in
3.0 mm
|
||
0.0228 USD - 0.0252 USD | 254 In stock |
Natural
|
PA
|
0.209 in
5.3 mm
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue