Menu Search

Flat Washers - Plastic

In stock

Metal Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.

It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.

  • Material: PA, PEEK, PC, POM, PVDF, PP
  • Colour: Natural, Black, Brown
  • Material Flammability Standard: , UL94 V-0, UL94 V-2, UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
333 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Diameter Outside Diameter Thickness View
0.0139 USD - 0.0155 USD 576708 In stock
Natural
Nylon 6/6
5.3 mm
12.0 mm
1.0 mm
0.0159 USD - 0.0178 USD 235065 In stock
Natural
Nylon 6/6
8.4 mm
15.0 mm
1.6 mm
0.1517 USD - 0.1681 USD 257 In stock
Natural
Nylon 6/6
25.0 mm
39.0 mm
4.0 mm
0.2287 USD - 0.2534 USD 220548 In stock
Natural
Nylon 6/6
17.0 mm
50.0 mm
3.0 mm
0.078 USD - 0.0865 USD 135504 In stock
Natural
Nylon 6/6
12.0 mm
18.0 mm
2.0 mm
0.053 USD - 0.0587 USD 19980 In stock
Natural
Nylon 6/6
13.0 mm
20.0 mm
2.0 mm
0.04 USD - 0.0442 USD 29670 In stock
Natural
Nylon 6/6
10.5 mm
30.0 mm
2.5 mm
0.0147 USD - 0.0162 USD 45532 In stock
Natural
Nylon 6/6
3.2 mm
15.0 mm
1.5 mm
0.0243 USD - 0.027 USD 2010 In stock
Natural
Nylon 6/6
6.1 mm
11.0 mm
1.0 mm
0.021 USD - 0.0233 USD 34960 In stock
Natural
Nylon 6/6
8.2 mm
18.0 mm
1.5 mm
1008780000VR 0.0369 USD - 0.041 USD 127730 In stock
Natural
Nylon 6/6
8.2 mm
25.0 mm
1.0 mm
0.0492 USD - 0.0545 USD 669938 In stock
Natural
Nylon 6/6
6.4 mm
14.0 mm
1.5 mm
0.0243 USD - 0.027 USD 2827868 In stock
Natural
Nylon 6/6
4.1 mm
10.0 mm
1.0 mm
0.0312 USD - 0.0344 USD 413076 In stock
Natural
Nylon 6/6
12.2 mm
24.0 mm
1.3 mm
0.0821 USD - 0.091 USD 166688 In stock
Natural
Nylon 6/6
26.0 mm
35.0 mm
1.0 mm
0.1711 USD - 0.1896 USD 24697 In stock
PVDF
13.0 mm
24.0 mm
2.5 mm
0.127 USD - 0.1406 USD 191035 In stock
Natural
Nylon 6/6
6.2 mm
10.0 mm
1.0 mm
0.0217 USD - 0.0239 USD 874994 In stock
Natural
Nylon 6/6
4.2 mm
8.0 mm
1.2 mm
0.0267 USD - 0.0296 USD 1255578 In stock
Natural
Nylon 6/6
6.2 mm
12.0 mm
1.0 mm
1009380000VR 0.1685 USD - 0.1867 USD 80505 In stock
Natural
Nylon 6/6
16.2 mm
30.0 mm
3.0 mm
  • of 17
Natural Nylon 6/6 Flat Washer - Inside Diameter 5.3 mm | 0.209 in; 12.0 mm | 0.472 in; Thickness 1.0 mm | 0.039 in;

0040220000VR

Price Range
0.0155 USD - 0.0139 USD

Stock Levels
576708 In stock
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    1.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Natural Nylon 6/6 Flat Washer - Inside Diameter 8.4 mm | 0.331 in; 15.0 mm | 0.591 in; Thickness 1.6 mm | 0.063 in;

1010360000VR

Price Range
0.0178 USD - 0.0159 USD

Stock Levels
235065 In stock
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    15.0 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Natural Nylon 6/6 Flat Washer - Inside Diameter 25.0 mm | 0.984 in; 39.0 mm | 1.535 in; Thickness 4.0 mm | 0.157 in;

1010780000VR

Price Range
0.1681 USD - 0.1517 USD

Stock Levels
257 In stock
Attributes
  • Inside Diameter
    25.0 mm
  • Outside Diameter
    39.0 mm
  • Thickness
    4.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Natural Nylon 6/6 Flat Washer - Inside Diameter 17.0 mm | 0.669 in; Outside Diameter - 50.0 mm | 1.969 in; Thickness 3.0 mm | 0.118 in;

1020630000VR

Price Range
0.2534 USD - 0.2287 USD

Stock Levels
220548 In stock
Attributes
  • Inside Diameter
    17.0 mm
  • Outside Diameter
    50.0 mm
  • Thickness
    3.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Natural Nylon 6/6 - Inside Diameter 12.0 mm | 0.472 in; 18.0 mm | 0.709 in; Thickness 2.0 mm | 0.079 in;

1007170000VR

Price Range
0.0865 USD - 0.078 USD

Stock Levels
135504 In stock
Attributes
  • Inside Diameter
    12.0 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Natural Nylon 6/6 Flat Washer - Inside Diameter 13.0 mm | 0.512 in; 20.0 mm | 0.787 in; Thickness 2.0 mm | 0.079 in;

1010540000VR

Price Range
0.0587 USD - 0.053 USD

Stock Levels
19980 In stock
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    20.0 mm
  • Thickness
    2.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Natural Nylon 6/6 Flat Washer - Inside Diameter 10.5 mm | 0.413 in; Outside Diameter - 30.0 mm | 1.181 in; Thickness 2.5 mm | 0.098 in;

1020480000VR

Price Range
0.0442 USD - 0.04 USD

Stock Levels
29670 In stock
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    2.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Natural Nylon 6/6 Retaining Washer - Inside Diameter 3.2 mm | 0.126 in; 15.0 mm | 0.591 in; Thickness 1.5 mm | 0.059 in; ; REACHRoHSUL

033030000001

Price Range
0.0162 USD - 0.0147 USD

Stock Levels
45532 In stock
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    15.0 mm
  • Thickness
    1.5 mm
  • Washer Type
    Anti-Loss Flat Washer
  • Washer Shape
    Round
Natural Nylon 6/6 - Inside Diameter 6.1 mm | 0.24 in; 11.0 mm | 0.433 in; Thickness 1.0 mm | 0.039 in;

490619

Price Range
0.027 USD - 0.0243 USD

Stock Levels
2010 In stock
Attributes
  • Inside Diameter
    6.1 mm
  • Outside Diameter
    11.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Natural Nylon 6/6 - Inside Diameter 8.2 mm | 0.323 in; 18.0 mm | 0.709 in; Thickness 1.5 mm | 0.059 in;

0040160000VR

Price Range
0.0233 USD - 0.021 USD

Stock Levels
34960 In stock
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    1.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Natural Nylon 6/6 - Inside Diameter 8.2 mm | 0.323 in; 25.0 mm | 0.984 in; Thickness 1.0 mm | 0.039 in;

1008780000VR

Price Range
0.041 USD - 0.0369 USD

Stock Levels
127730 In stock
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    25.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Natural Nylon 6/6 - Inside Diameter 6.4 mm | 0.252 in; 14.0 mm | 0.551 in; Thickness 1.5 mm | 0.059 in;

1002300000VR

Price Range
0.0545 USD - 0.0492 USD

Stock Levels
669938 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    14.0 mm
  • Thickness
    1.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Natural Nylon 6/6 - Inside Diameter 4.1 mm | 0.161 in; 10.0 mm | 0.394 in; Thickness 1.0 mm | 0.039 in;

490622

Price Range
0.027 USD - 0.0243 USD

Stock Levels
2827868 In stock
Attributes
  • Inside Diameter
    4.1 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Natural Nylon 6/6 - Inside Diameter 12.2 mm | 0.48 in; 24.0 mm | 0.945 in; Thickness 1.3 mm | 0.051 in;

1006780000VR

Price Range
0.0344 USD - 0.0312 USD

Stock Levels
413076 In stock
Attributes
  • Inside Diameter
    12.2 mm
  • Outside Diameter
    24.0 mm
  • Thickness
    1.3 mm
  • Washer Shape
    Round
  • Colour
    Natural
Natural Nylon 6/6 - Inside Diameter 26.0 mm | 1.024 in; 35.0 mm | 1.378 in; Thickness 1.0 mm | 0.039 in;

1005230000VR

Price Range
0.091 USD - 0.0821 USD

Stock Levels
166688 In stock
Attributes
  • Inside Diameter
    26.0 mm
  • Outside Diameter
    35.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
PVDF Flat Washer - Inside Diameter 13.0 mm | 0.512 in; 24.0 mm | 0.945 in; Thickness 2.5 mm | 0.098 in;

0050550500VR

Price Range
0.1896 USD - 0.1711 USD

Stock Levels
24697 In stock
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    24.0 mm
  • Thickness
    2.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Natural Nylon 6/6 - Inside Diameter 6.2 mm | 0.244 in; 10.0 mm | 0.394 in; Thickness 1.0 mm | 0.039 in;

1008680000VR

Price Range
0.1406 USD - 0.127 USD

Stock Levels
191035 In stock
Attributes
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Natural Nylon 6/6 - Inside Diameter 4.2 mm | 0.165 in; 8.0 mm | 0.315 in; Thickness 1.2 mm | 0.047 in;

1001170000VR

Price Range
0.0239 USD - 0.0217 USD

Stock Levels
874994 In stock
Attributes
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    1.2 mm
  • Washer Shape
    Round
  • Colour
    Natural
Natural Nylon 6/6 - Inside Diameter 6.2 mm | 0.244 in; 12.0 mm | 0.472 in; Thickness 1.0 mm | 0.039 in;

1001310000VR

Price Range
0.0296 USD - 0.0267 USD

Stock Levels
1255578 In stock
Attributes
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Natural Nylon 6/6 - Inside Diameter 16.2 mm | 0.638 in; 30.0 mm | 1.181 in; Thickness 3.0 mm | 0.118 in;

1009380000VR

Price Range
0.1867 USD - 0.1685 USD

Stock Levels
80505 In stock
Attributes
  • Inside Diameter
    16.2 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural