Metal Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| 0.0267 USD - 0.0296 USD | 85873 In stock |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.709 in
18.0 mm
|
0.063 in
1.6 mm
|
||
| 0.0317 USD - 0.0352 USD | 473131 In stock |
Natural
|
Nylon 6/6
|
0.413 in
10.5 mm
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm
|
||
| 0.0255 USD - 0.0283 USD | 77213 In stock |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
||
| 0.0178 USD - 0.0198 USD | 34017 In stock |
Natural
|
Nylon 6/6
|
0.209 in
5.3 mm
|
0.354 in
9.0 mm
|
0.039 in
1.0 mm
|
||
| 0.0557 USD - 0.0617 USD | 817 In stock |
Natural
|
Nylon 6/6
|
0.512 in
13.0 mm
|
1.063 in
27.0 mm
|
0.098 in
2.5 mm
|
||
| 0.0253 USD - 0.0281 USD | 579821 In stock |
Natural
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
||
| 0.0399 USD - 0.0442 USD | 40449 In stock |
Natural
|
Nylon 6/6
|
0.209 in
5.3 mm
|
0.984 in
25.0 mm
|
0.098 in
2.5 mm
|
||
| 0.0557 USD - 0.0616 USD | 26018 In stock |
Natural
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.984 in
25.0 mm
|
0.079 in
2.0 mm
|
||
| 1005190000VR | 0.0208 USD - 0.023 USD | 762813 In stock |
Natural
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
|
| 0.0237 USD - 0.0262 USD | 4062 In stock |
Natural
|
Nylon 6/6
|
0.209 in
5.3 mm
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
||
| 0.0328 USD - 0.0362 USD | 6142 In stock |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| 0.0168 USD - 0.0186 USD | 361040 In stock |
Natural
|
Nylon 6/6
|
0.106 in
2.7 mm
|
0.236 in
6.0 mm
|
0.02 in
0.5 mm
|
||
| 1008780000VR | 0.0369 USD - 0.041 USD | 127730 In stock |
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.984 in
25.0 mm
|
0.039 in
1.0 mm
|
|
| 0.0492 USD - 0.0545 USD | 669938 In stock |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.551 in
14.0 mm
|
0.059 in
1.5 mm
|
||
| 1.0463 USD - 1.1593 USD | 11603 In stock |
Light Brown
|
PEEK
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| 0.1353 USD - 0.15 USD | 446 In stock |
Natural
|
Nylon 6/6
|
0.512 in
13.0 mm
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm
|
||
| 0.0121 USD - 0.0231 USD | 23685 In stock |
Natural
|
Nylon 6/6
|
0.106 in
2.7 mm
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
||
| 0.0233 USD - 0.0258 USD | 150237 In stock |
Natural
|
Nylon 6/6
|
0.528 in
13.4 mm
|
0.945 in
24.0 mm
|
0.055 in
1.4 mm
|
||
| 0.0586 USD - 0.0649 USD | 15409 In stock |
Natural
|
Nylon 6/6
|
0.835 in
21.2 mm
|
1.339 in
34.0 mm
|
0.059 in
1.5 mm
|
||
| 0.0433 USD - 0.0479 USD | 128445 In stock |
Natural
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.472 in
12.0 mm
|
0.079 in
2.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue