Menu Search

Flat Washers - Plastic

In stock

Metal Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.

It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.

  • Material: PA, PEEK, PC, POM, PVDF, PP
  • Colour: Natural, Black, Brown
  • Material Flammability Standard: , UL94 V-0, UL94 V-2, UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
333 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Diameter Outside Diameter Thickness View
161622 In stock
Black
Nylon 6/6
6.0 mm
20.0 mm
4.0 mm
0.0237 USD - 0.0262 USD 40 In stock
Natural
Nylon 6/6
5.3 mm
17.0 mm
1.6 mm
0.2725 USD - 0.3019 USD 615621 In stock
Natural
Nylon 6/6
4.2 mm
9.0 mm
2.5 mm
0.1494 USD - 0.1656 USD 447370 In stock
Natural
Nylon 6/6
8.4 mm
25.0 mm
2.5 mm
0.0233 USD - 0.0258 USD 433160 In stock
Black
Nylon 6/6
5.2 mm
8.0 mm
2.0 mm
0.0199 USD - 0.0219 USD 339795 In stock
Black
Nylon 6/6
3.6 mm
8.0 mm
0.8 mm
0.0304 USD - 0.0335 USD 523032 In stock
Black
Nylon 6/6
8.2 mm
12.0 mm
2.0 mm
0.0359 USD - 0.0398 USD 1000 In stock
Natural
Nylon 6/6
5.3 mm
17.0 mm
1.6 mm
0.0243 USD - 0.027 USD 482310 In stock
Black
Nylon 6/6
4.1 mm
10.0 mm
1.0 mm
0.0764 USD - 0.0847 USD 1342742 In stock
Natural
Nylon 6/6
4.9 mm
9.0 mm
0.8 mm
0.0171 USD - 0.0189 USD 814834 In stock
Natural
Nylon 6/6
4.3 mm
12.8 mm
0.8 mm
0.0116 USD - 0.0129 USD 22134065 In stock
Black
Nylon 6/6
4.3 mm
9.0 mm
0.8 mm
0.0404 USD - 0.0447 USD 296280 In stock
Black
Nylon 6/6
6.2 mm
16.0 mm
1.0 mm
0.0164 USD - 0.0183 USD 935244 In stock
Natural
Nylon 6/6
4.3 mm
8.0 mm
0.8 mm
0.042 USD - 0.0465 USD 216444 In stock
Black
Nylon 6/6
5.1 mm
11.1 mm
2.4 mm
0.021 USD - 0.0233 USD 835202 In stock
Black
Nylon 6/6
3.3 mm
8.0 mm
1.0 mm
0.0226 USD - 0.0251 USD 409785 In stock
Black
Nylon 6/6
4.0 mm
7.0 mm
2.0 mm
0.0181 USD - 0.0201 USD 201584 In stock
Black
Nylon 6/6
3.1 mm
6.0 mm
1.0 mm
0.101 USD - 0.112 USD 19000 In stock
Black
Nylon 6/6
6.2 mm
22.0 mm
2.0 mm
0.0171 USD - 0.0189 USD 438920 In stock
Black
Nylon 6/6
4.3 mm
12.8 mm
0.8 mm
  • of 17
Black Nylon 6/6 Flat Washer - Inside Diameter 6.0 mm | 0.236 in; 20.0 mm | 0.787 in; Thickness 4.0 mm | 0.157 in;

8013060902


Stock Levels
161622 In stock
Attributes
  • Inside Diameter
    6.0 mm
  • Outside Diameter
    20.0 mm
  • Thickness
    4.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Natural Nylon 6/6 Flat Washer - Inside Diameter 5.3 mm | 0.209 in; 17.0 mm | 0.669 in; Thickness 1.6 mm | 0.063 in; Compatible Screw Sizes M5;

1007110000VR

Price Range
0.0262 USD - 0.0237 USD

Stock Levels
40 In stock
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    17.0 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Natural Nylon 6/6 - Inside Diameter 4.2 mm | 0.165 in; 9.0 mm | 0.354 in; Thickness 2.5 mm | 0.098 in;

1342920

Price Range
0.3019 USD - 0.2725 USD

Stock Levels
615621 In stock
Attributes
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    2.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Natural Nylon 6/6 Flat Washer - Inside Diameter 8.4 mm | 0.331 in; 25.0 mm | 0.984 in; Thickness 2.5 mm | 0.098 in;

032080000001

Price Range
0.1656 USD - 0.1494 USD

Stock Levels
447370 In stock
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    25.0 mm
  • Thickness
    2.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Black Nylon 6/6 - Inside Diameter 5.2 mm | 0.205 in; 8.0 mm | 0.315 in; Thickness 2.0 mm | 0.079 in;

1340124

Price Range
0.0258 USD - 0.0233 USD

Stock Levels
433160 In stock
Attributes
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Black
Black Nylon 6/6 - Inside Diameter 3.6 mm | 0.142 in; 8.0 mm | 0.315 in; Thickness 0.8 mm | 0.031 in;

1340113

Price Range
0.0219 USD - 0.0199 USD

Stock Levels
339795 In stock
Attributes
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Colour
    Black
Black Nylon 6/6 - Inside Diameter 8.2 mm | 0.323 in; 12.0 mm | 0.472 in; Thickness 2.0 mm | 0.079 in;

1340135

Price Range
0.0335 USD - 0.0304 USD

Stock Levels
523032 In stock
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Black
Natural Nylon 6/6 - Inside Diameter 5.3 mm | 0.209 in; 17.0 mm | 0.669 in; Thickness 1.6 mm | 0.063 in;

1344059

Price Range
0.0398 USD - 0.0359 USD

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    17.0 mm
  • Thickness
    1.6 mm
  • Washer Shape
    Round
  • Colour
    Natural
Black Nylon 6/6 - Inside Diameter 4.1 mm | 0.161 in; 10.0 mm | 0.394 in; Thickness 1.0 mm | 0.039 in;

1340115

Price Range
0.027 USD - 0.0243 USD

Stock Levels
482310 In stock
Attributes
  • Inside Diameter
    4.1 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Black
Natural Nylon 6/6 - Inside Diameter 4.9 mm | 0.193 in; 9.0 mm | 0.354 in; Thickness 0.8 mm | 0.031 in;

490612

Price Range
0.0847 USD - 0.0764 USD

Stock Levels
1342742 In stock
Attributes
  • Inside Diameter
    4.9 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Colour
    Natural
Natural Nylon 6/6 - Inside Diameter 4.3 mm | 0.169 in; 12.8 mm | 0.504 in; Thickness 0.8 mm | 0.031 in;

490627

Price Range
0.0189 USD - 0.0171 USD

Stock Levels
814834 In stock
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    12.8 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Colour
    Natural
Black Nylon 6/6 - Inside Diameter 4.3 mm | 0.169 in; 9.0 mm | 0.354 in; Thickness 0.8 mm | 0.031 in;

1340119

Price Range
0.0129 USD - 0.0116 USD

Stock Levels
22134065 In stock
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Colour
    Black
Black Nylon 6/6 - Inside Diameter 6.2 mm | 0.244 in; 16.0 mm | 0.63 in; Thickness 1.0 mm | 0.039 in;

1340130

Price Range
0.0447 USD - 0.0404 USD

Stock Levels
296280 In stock
Attributes
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    16.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Black
Natural Nylon 6/6 - Inside Diameter 4.3 mm | 0.169 in; 8.0 mm | 0.315 in; Thickness 0.8 mm | 0.031 in;

490626

Price Range
0.0183 USD - 0.0164 USD

Stock Levels
935244 In stock
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Colour
    Natural
Black Nylon 6/6 - Inside Diameter 5.1 mm | 0.201 in; 11.1 mm | 0.437 in; Thickness 2.4 mm | 0.094 in;

1340123

Price Range
0.0465 USD - 0.042 USD

Stock Levels
216444 In stock
Attributes
  • Inside Diameter
    5.1 mm
  • Outside Diameter
    11.1 mm
  • Thickness
    2.4 mm
  • Washer Shape
    Round
  • Colour
    Black
Black Nylon 6/6 - Inside Diameter 3.3 mm | 0.13 in; 8.0 mm | 0.315 in; Thickness 1.0 mm | 0.039 in;

1340111

Price Range
0.0233 USD - 0.021 USD

Stock Levels
835202 In stock
Attributes
  • Inside Diameter
    3.3 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Black
Black Nylon 6/6 - Inside Diameter 4.0 mm | 0.157 in; 7.0 mm | 0.276 in; Thickness 2.0 mm | 0.079 in;

1340114

Price Range
0.0251 USD - 0.0226 USD

Stock Levels
409785 In stock
Attributes
  • Inside Diameter
    4.0 mm
  • Outside Diameter
    7.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Black
Black Nylon 6/6 - Inside Diameter 3.1 mm | 0.122 in; 6.0 mm | 0.236 in; Thickness 1.0 mm | 0.039 in;

1340107

Price Range
0.0201 USD - 0.0181 USD

Stock Levels
201584 In stock
Attributes
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Black
Black Nylon 6/6 - Inside Diameter 6.2 mm | 0.244 in; 22.0 mm | 0.866 in; Thickness 2.0 mm | 0.079 in;

1340131

Price Range
0.112 USD - 0.101 USD

Stock Levels
19000 In stock
Attributes
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    22.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Black
Black Nylon 6/6 - Inside Diameter 4.3 mm | 0.169 in; 12.8 mm | 0.504 in; Thickness 0.8 mm | 0.031 in;

1340120

Price Range
0.0189 USD - 0.0171 USD

Stock Levels
438920 In stock
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    12.8 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Colour
    Black