Metal Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| 1006670000VR | 0.0321 USD - 0.0357 USD | 24979 In stock |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.394 in
10.0 mm
|
0.098 in
2.5 mm
|
|
| 0.0236 USD - 0.0262 USD | 307510 In stock |
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
| 0.1704 USD - 0.1887 USD | 100 In stock |
Natural
|
Nylon 6/6
|
0.512 in
13.0 mm
|
1.339 in
34.0 mm
|
0.118 in
3.0 mm
|
||
| 0.0168 USD - 0.0186 USD | 361040 In stock |
Natural
|
Nylon 6/6
|
0.106 in
2.7 mm
|
0.236 in
6.0 mm
|
0.02 in
0.5 mm
|
||
| 0.0226 USD - 0.0251 USD | 1388373 In stock |
Natural
|
Nylon 6/6
|
0.157 in
4.0 mm
|
0.276 in
7.0 mm
|
0.079 in
2.0 mm
|
||
| 0.0121 USD - 0.0133 USD | 5248 In stock |
Natural
|
Nylon 6/6
|
0.106 in
2.7 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| 0.0435 USD - 0.0482 USD | 1017 In stock |
Natural
|
Nylon 6/6
|
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
0.118 in
3.0 mm
|
||
| 0.0433 USD - 0.0479 USD | 128445 In stock |
Natural
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.472 in
12.0 mm
|
0.079 in
2.0 mm
|
||
| 0.0212 USD - 0.0235 USD | 1068920 In stock |
Natural
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.276 in
7.0 mm
|
0.055 in
1.4 mm
|
||
| 1008860000VR | 0.0803 USD - 0.0889 USD | 21571 In stock |
Natural
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.984 in
25.0 mm
|
0.039 in
1.0 mm
|
|
| 0.1216 USD - 0.1348 USD | 4184 In stock |
Natural
|
Nylon 6/6
|
0.748 in
19.0 mm
|
1.339 in
34.0 mm
|
0.118 in
3.0 mm
|
||
| 0.0233 USD - 0.0258 USD | 150237 In stock |
Natural
|
Nylon 6/6
|
0.528 in
13.4 mm
|
0.945 in
24.0 mm
|
0.055 in
1.4 mm
|
||
| 0.0586 USD - 0.0649 USD | 15409 In stock |
Natural
|
Nylon 6/6
|
0.835 in
21.2 mm
|
1.339 in
34.0 mm
|
0.059 in
1.5 mm
|
||
| 0.0166 USD - 0.0183 USD | 90020 In stock |
Natural
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| 0.0243 USD - 0.027 USD | 2010 In stock |
Natural
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.433 in
11.0 mm
|
0.039 in
1.0 mm
|
||
| 0.021 USD - 0.0233 USD | 34960 In stock |
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
||
| 0050550001VR | 0.0368 USD - 0.0409 USD | 94733 In stock |
Black
|
Nylon 6/6
|
0.512 in
13.0 mm
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
|
| 0.0137 USD - 0.0151 USD | 510309 In stock |
Natural
|
Nylon 6/6
|
0.193 in
4.9 mm
|
0.5 in
12.7 mm
|
0.055 in
1.4 mm
|
||
| 0.0856 USD - 0.0947 USD | 234545 In stock |
Natural
|
Nylon 6/6
|
0.413 in
10.5 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| 0.101 USD - 0.112 USD | 59792 In stock |
Natural
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue