Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Metal Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| 0.1711 USD - 0.1896 USD | 24697 In stock |
|
PVDF
|
0.512 in
13.0 mm
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
||
| 0.0204 USD - 0.0227 USD | 17168 In stock |
Natural
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| 0.0217 USD - 0.0239 USD | 874994 In stock |
Natural
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.047 in
1.2 mm
|
||
| 0.0156 USD - 0.0172 USD | 1081860 In stock |
Natural
|
Nylon 6/6
|
0.331 in
8.4 mm
|
0.669 in
17.0 mm
|
0.079 in
2.0 mm
|
||
| 0.0685 USD - 0.0761 USD | 218188 In stock |
Natural
|
Nylon 6/6
|
0.669 in
17.0 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| 38168 In stock |
Natural
|
Nylon 6/6
|
0.728 in
18.5 mm
|
1.417 in
36.0 mm
|
0.118 in
3.0 mm
|
|||
| 0.0518 USD - 0.0573 USD | 271 In stock |
Natural
|
Nylon 6/6
|
0.689 in
17.5 mm
|
1.063 in
27.0 mm
|
0.079 in
2.0 mm
|
||
| 0.0231 USD - 0.0256 USD | 252717 In stock |
Natural
|
Nylon 6/6
|
0.118 in
3.0 mm
|
0.276 in
7.0 mm
|
0.039 in
1.0 mm
|
||
| 0.127 USD - 0.1406 USD | 191035 In stock |
Natural
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| 1007960000VR | 0.0602 USD - 0.0667 USD | 77107 In stock |
Natural
|
Nylon 6/6
|
0.571 in
14.5 mm
|
1.102 in
28.0 mm
|
0.039 in
1.0 mm
|
|
| 0.0267 USD - 0.0296 USD | 1255578 In stock |
Natural
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
| 1009380000VR | 0.1685 USD - 0.1867 USD | 80505 In stock |
Natural
|
Nylon 6/6
|
0.638 in
16.2 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
|
| 1006840000VR | 0.0778 USD - 0.0861 USD | 7497 In stock |
Natural
|
Nylon 6/6
|
0.874 in
22.2 mm
|
1.339 in
34.0 mm
|
0.059 in
1.5 mm
|
|
| 0.1457 USD - 0.1615 USD | 1020 In stock |
Natural
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
||
| 0.0162 USD - 0.0181 USD | 8707168 In stock |
Natural
|
Nylon 6/6
|
0.106 in
2.7 mm
|
0.256 in
6.5 mm
|
0.02 in
0.5 mm
|
||
| 0.08 USD - 0.0887 USD | 228 In stock |
Natural
|
Nylon 6/6
|
0.827 in
21.0 mm
|
1.457 in
37.0 mm
|
0.118 in
3.0 mm
|
||
| 0.0116 USD - 0.0129 USD | 2429636 In stock |
Natural
|
Nylon 6/6
|
0.169 in
4.3 mm
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
||
| 0.0354 USD - 0.0392 USD | 4747 In stock |
Natural
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.63 in
16.0 mm
|
0.039 in
1.0 mm
|
||
| 0.0114 USD - 0.0126 USD | 1028 In stock |
Natural
|
Nylon 6/6
|
0.138 in
3.5 mm
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
||
| 0.0241 USD - 0.0267 USD | 721689 In stock |
Natural
|
Nylon 6/6
|
0.413 in
10.5 mm
|
0.827 in
21.0 mm
|
0.098 in
2.5 mm