Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Metal Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| 0.0747 USD - 0.0827 USD | 2918 In stock |
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.118 in
3.0 mm
|
||
| 0.0173 USD - 0.0191 USD | 403298 In stock |
Natural
|
Nylon 6/6
|
0.209 in
5.3 mm
|
0.591 in
15.0 mm
|
0.047 in
1.2 mm
|
||
| 0.0167 USD - 0.0185 USD | 784070 In stock |
Natural
|
Nylon 6/6
|
0.091 in
2.3 mm
|
0.189 in
4.8 mm
|
0.02 in
0.5 mm
|
||
| 0.0867 USD - 0.0961 USD | 313848 In stock |
Transparent
|
PC
|
0.13 in
3.3 mm
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
||
| 0.0213 USD - 0.0237 USD | 839118 In stock |
Natural
|
Nylon 6/6
|
0.169 in
4.3 mm
|
0.276 in
7.0 mm
|
0.079 in
2.0 mm
|
||
| 0.2261 USD - 0.2505 USD | 39620 In stock |
Natural
|
Nylon 6/6
|
0.748 in
19.0 mm
|
1.969 in
50.0 mm
|
0.118 in
3.0 mm
|
||
| 0.04 USD - 0.0442 USD | 29670 In stock |
Natural
|
Nylon 6/6
|
0.413 in
10.5 mm
|
1.181 in
30.0 mm
|
0.098 in
2.5 mm
|
||
| 0.1047 USD - 0.116 USD | 752 In stock |
Natural
|
Nylon 6/6
|
0.413 in
10.5 mm
|
1.339 in
34.0 mm
|
0.118 in
3.0 mm
|
||
| 0.053 USD - 0.0587 USD | 19980 In stock |
Natural
|
Nylon 6/6
|
0.512 in
13.0 mm
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| 0.1159 USD - 0.1283 USD | 23618 In stock |
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
1.181 in
30.0 mm
|
0.039 in
1.0 mm
|
||
| 0.078 USD - 0.0865 USD | 135504 In stock |
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
||
| 0.0389 USD - 0.0431 USD | 1072000 In stock |
Natural
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
0.079 in
2.0 mm
|
||
| 0.1353 USD - 0.15 USD | 946220 In stock |
Grey
|
PVDF
|
0.252 in
6.4 mm
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
||
| 0.0222 USD - 0.0246 USD | Request the lead time here |
Natural
|
Nylon 6/6
|
0.378 in
9.6 mm
|
0.709 in
18.0 mm
|
0.047 in
1.2 mm
|
||
| 0.0147 USD - 0.0162 USD | 45532 In stock |
Natural
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
||
| 0.088 USD - 0.0974 USD | 191499 In stock |
Natural
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.984 in
25.0 mm
|
0.118 in
3.0 mm
|
||
| 0.0181 USD - 0.0201 USD | 2752437 In stock |
Natural
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
0.039 in
1.0 mm
|
||
| 0.0396 USD - 0.0438 USD | 7997 In stock |
Natural
|
PP
|
0.512 in
13.0 mm
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
||
| 0.0196 USD - 0.0217 USD | 17111 In stock |
Natural
|
Nylon 6/6
|
0.193 in
4.9 mm
|
0.626 in
15.9 mm
|
0.098 in
2.5 mm
|
||
| 1344065 | 224600 In stock |
Natural
|
Nylon 6/6
|
0.669 in
17.0 mm
|
1.102 in
28.0 mm
|
0.079 in
2.0 mm