Menu Search

Flat Washers - Plastic

In stock

Metal Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.

It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.

  • Material: PA, PEEK, PC, POM, PVDF, PP
  • Colour: Natural, Black, Brown
  • Material Flammability Standard: , UL94 V-0, UL94 V-2, UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
333 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Diameter Outside Diameter Thickness View
0.0199 USD - 0.022 USD 1020 In stock
Natural
Nylon 6/6
3.2 mm
7.2 mm
1.0 mm
1342921 2775 In stock
Natural
Nylon 6/6
10.5 mm
16.0 mm
2.0 mm
0.0156 USD - 0.0173 USD 420000 In stock
Natural
Nylon 6/6
5.5 mm
10.0 mm
0.8 mm
470834 0.0248 USD - 0.0274 USD 6967037 In stock
Natural
Nylon 6/6
4.3 mm
9.0 mm
1.4 mm
0.0253 USD - 0.0281 USD 579821 In stock
Natural
Nylon 6/6
4.2 mm
8.0 mm
2.0 mm
0.0399 USD - 0.0442 USD 40449 In stock
Natural
Nylon 6/6
5.3 mm
25.0 mm
2.5 mm
0.0173 USD - 0.0191 USD 935244 In stock
Natural
Nylon 6/6
4.3 mm
7.0 mm
0.5 mm
0.0471 USD - 0.0521 USD 3889910 In stock
Natural
Nylon 6/6
8.2 mm
16.0 mm
1.5 mm
0.0238 USD - 0.0264 USD 66956 In stock
Natural
Nylon 6/6
10.2 mm
17.0 mm
2.0 mm
0.0835 USD - 0.0926 USD 198020 In stock
Natural
Nylon 6/6
6.4 mm
30.0 mm
3.0 mm
0.1895 USD - 0.2098 USD 775 In stock
Natural
PP
10.5 mm
20.0 mm
2.0 mm
0.0454 USD - 0.0502 USD 415820 In stock
Natural
Nylon 6/6
6.4 mm
25.0 mm
1.6 mm
0.05 USD - 0.0553 USD 3539633 In stock
Natural
Nylon 6/6
5.8 mm
10.0 mm
0.8 mm
0.1704 USD - 0.1887 USD 3513 In stock
Natural
Nylon 6/6
13.0 mm
50.0 mm
3.0 mm
1008780000VR 0.0369 USD - 0.041 USD 127730 In stock
Natural
Nylon 6/6
8.2 mm
25.0 mm
1.0 mm
0.0492 USD - 0.0545 USD 669938 In stock
Natural
Nylon 6/6
6.4 mm
14.0 mm
1.5 mm
0.0243 USD - 0.027 USD 2827868 In stock
Natural
Nylon 6/6
4.1 mm
10.0 mm
1.0 mm
0.0312 USD - 0.0344 USD 413076 In stock
Natural
Nylon 6/6
12.2 mm
24.0 mm
1.3 mm
0.0821 USD - 0.091 USD 166688 In stock
Natural
Nylon 6/6
26.0 mm
35.0 mm
1.0 mm
0.0208 USD - 0.023 USD 777849 In stock
Natural
Nylon 6/6
13.0 mm
20.0 mm
1.0 mm
  • of 17
Natural Nylon 6/6 - Inside Diameter 3.2 mm | 0.126 in; 7.2 mm | 0.283 in; Thickness 1.0 mm | 0.039 in;

8042400000VR

Price Range
0.022 USD - 0.0199 USD

Stock Levels
1020 In stock
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    7.2 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Natural Nylon 6/6 Flat Washer - Inside Diameter 10.5 mm | 0.413 in; 16.0 mm | 0.63 in; Thickness 2.0 mm | 0.079 in; Compatible Screw Sizes M10

1342921


Stock Levels
2775 In stock
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    16.0 mm
  • Thickness
    2.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Natural Nylon 6/6 - Inside Diameter 5.5 mm | 0.217 in; 10.0 mm | 0.394 in; Thickness 0.8 mm | 0.031 in;

1344058

Price Range
0.0173 USD - 0.0156 USD

Stock Levels
420000 In stock
Attributes
  • Inside Diameter
    5.5 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Colour
    Natural
Natural Nylon 6/6 - Inside Diameter 4.3 mm | 0.169 in; 9.0 mm | 0.354 in; Thickness 1.4 mm | 0.055 in;

470834

Price Range
0.0274 USD - 0.0248 USD

Stock Levels
6967037 In stock
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    1.4 mm
  • Washer Shape
    Round
  • Colour
    Natural
Natural Nylon 6/6 - Inside Diameter 4.2 mm | 0.165 in; 8.0 mm | 0.315 in; Thickness 2.0 mm | 0.079 in;

1001180000VR

Price Range
0.0281 USD - 0.0253 USD

Stock Levels
579821 In stock
Attributes
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Natural Nylon 6/6 - Inside Diameter 5.3 mm | 0.209 in; 25.0 mm | 0.984 in; Thickness 2.5 mm | 0.098 in;

033050000001

Price Range
0.0442 USD - 0.0399 USD

Stock Levels
40449 In stock
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    25.0 mm
  • Thickness
    2.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Natural Nylon 6/6 - Inside Diameter 4.3 mm | 0.169 in; 7.0 mm | 0.276 in; Thickness 0.5 mm | 0.02 in;

1344047

Price Range
0.0191 USD - 0.0173 USD

Stock Levels
935244 In stock
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    7.0 mm
  • Thickness
    0.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Natural Nylon 6/6 - Inside Diameter 8.2 mm | 0.323 in; 16.0 mm | 0.63 in; Thickness 1.5 mm | 0.059 in;

1001410000VR

Price Range
0.0521 USD - 0.0471 USD

Stock Levels
3889910 In stock
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
  • Thickness
    1.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Natural Nylon 6/6 - Inside Diameter 10.2 mm | 0.402 in; 17.0 mm | 0.669 in; Thickness 2.0 mm | 0.079 in;

1006760000VR

Price Range
0.0264 USD - 0.0238 USD

Stock Levels
66956 In stock
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    17.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Natural Nylon 6/6 - Inside Diameter 6.4 mm | 0.252 in; 30.0 mm | 1.181 in; Thickness 3.0 mm | 0.118 in;

1006680000VR

Price Range
0.0926 USD - 0.0835 USD

Stock Levels
198020 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Natural PP Flat Washer - Inside Diameter 10.5 mm | 0.413 in; 20.0 mm | 0.787 in; Thickness 2.0 mm | 0.079 in;

0050470300VR

Price Range
0.2098 USD - 0.1895 USD

Stock Levels
775 In stock
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    20.0 mm
  • Thickness
    2.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Natural Nylon 6/6 - Inside Diameter 6.4 mm | 0.252 in; 25.0 mm | 0.984 in; Thickness 1.6 mm | 0.063 in;

8041690000VR

Price Range
0.0502 USD - 0.0454 USD

Stock Levels
415820 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    25.0 mm
  • Thickness
    1.6 mm
  • Washer Shape
    Round
  • Colour
    Natural
Natural Nylon 6/6 - Inside Diameter 5.8 mm | 0.228 in; 10.0 mm | 0.394 in; Thickness 0.8 mm | 0.031 in;

1005320000VR

Price Range
0.0553 USD - 0.05 USD

Stock Levels
3539633 In stock
Attributes
  • Inside Diameter
    5.8 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Colour
    Natural
Natural Nylon 6/6 - Inside Diameter 13.0 mm | 0.512 in; 50.0 mm | 1.969 in; Thickness 3.0 mm | 0.118 in;

1007400000VR

Price Range
0.1887 USD - 0.1704 USD

Stock Levels
3513 In stock
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    50.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Natural Nylon 6/6 - Inside Diameter 8.2 mm | 0.323 in; 25.0 mm | 0.984 in; Thickness 1.0 mm | 0.039 in;

1008780000VR

Price Range
0.041 USD - 0.0369 USD

Stock Levels
127730 In stock
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    25.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Natural Nylon 6/6 - Inside Diameter 6.4 mm | 0.252 in; 14.0 mm | 0.551 in; Thickness 1.5 mm | 0.059 in;

1002300000VR

Price Range
0.0545 USD - 0.0492 USD

Stock Levels
669938 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    14.0 mm
  • Thickness
    1.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Natural Nylon 6/6 - Inside Diameter 4.1 mm | 0.161 in; 10.0 mm | 0.394 in; Thickness 1.0 mm | 0.039 in;

490622

Price Range
0.027 USD - 0.0243 USD

Stock Levels
2827868 In stock
Attributes
  • Inside Diameter
    4.1 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Natural Nylon 6/6 - Inside Diameter 12.2 mm | 0.48 in; 24.0 mm | 0.945 in; Thickness 1.3 mm | 0.051 in;

1006780000VR

Price Range
0.0344 USD - 0.0312 USD

Stock Levels
413076 In stock
Attributes
  • Inside Diameter
    12.2 mm
  • Outside Diameter
    24.0 mm
  • Thickness
    1.3 mm
  • Washer Shape
    Round
  • Colour
    Natural
Natural Nylon 6/6 - Inside Diameter 26.0 mm | 1.024 in; 35.0 mm | 1.378 in; Thickness 1.0 mm | 0.039 in;

1005230000VR

Price Range
0.091 USD - 0.0821 USD

Stock Levels
166688 In stock
Attributes
  • Inside Diameter
    26.0 mm
  • Outside Diameter
    35.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Natural Nylon 6/6 - Inside Diameter 13.0 mm | 0.512 in; 20.0 mm | 0.787 in; Thickness 1.0 mm | 0.039 in;

1001620000VR

Price Range
0.023 USD - 0.0208 USD

Stock Levels
777849 In stock
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    20.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural