Menu Search

Flexible Pipe Caps

In stock

Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.

They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.

  • Material: PE
  • Colour: Yellow, White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
67 results
Product SKUs information
Item Code Price range Availability Colour Inside Height Inside Diameter View
3.1547 USD - 3.4956 USD 1745 In stock
Yellow
45.0 mm
120.9 mm
10.1382 USD - 11.2336 USD Request the lead time here
Yellow
75.0 mm
334.0 mm
7.4082 USD - 8.2085 USD 2206 In stock
Yellow
78.0 mm
212.0 mm
2.5095 USD - 2.7806 USD 2960 In stock
Yellow
60.0 mm
97.0 mm
10.7357 USD - 11.8955 USD Request the lead time here
Yellow
100.0 mm
273.0 mm
2.9581 USD - 3.2776 USD Request the lead time here
Yellow
43.0 mm
105.0 mm
2.7327 USD - 3.0279 USD 820 In stock
Yellow
60.0 mm
116.0 mm
25.3319 USD - 28.0688 USD 41 In stock
Yellow
100.0 mm
495.0 mm
49.2659 USD - 54.5882 USD 765 In stock
Yellow
145.0 mm
711.2 mm
46.9429 USD - 52.0142 USD 47 In stock
Yellow
155.0 mm
762.0 mm
4.8487 USD - 5.3726 USD 1333 In stock
Yellow
50.0 mm
171.0 mm
2.781 USD - 3.0814 USD 14560 In stock
Yellow
100.0 mm
101.6 mm
11.563 USD - 12.8121 USD 2357 In stock
Yellow
75.0 mm
323.9 mm
2.8313 USD - 3.1372 USD 1163 In stock
Yellow
52.0 mm
59.4 mm
12.7304 USD - 14.1057 USD 940 In stock
Yellow
100.0 mm
323.9 mm
2.2732 USD - 2.5188 USD 449 In stock
Yellow
40.0 mm
82.5 mm
7.1681 USD - 7.9426 USD 181 In stock
Yellow
20.0 mm
159.5 mm
2.3147 USD - 4.4885 USD 9 In stock
Yellow
43.0 mm
103.0 mm
3.5665 USD - 3.9518 USD 1 In stock
Yellow
50.0 mm
148.0 mm
5.6639 USD - 6.2759 USD 8 In stock
Yellow
74.0 mm
176.8 mm
  • of 4
Standard Sizes Pipe Cap - Inside Diameter - 120.9 mm | 4.76 in Inside Height - 45.0 mm | 1.772 in Yellow

34170

Price Range
3.4956 USD - 3.1547 USD

Stock Levels
1745 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    120.9 mm
  • Inside Height
    45.0 mm
Standard Sizes Pipe Cap - Inside Diameter - 334.0 mm | 13.15 in Inside Height - 75.0 mm | 2.953 in Yellow

34201

Price Range
11.2336 USD - 10.1382 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    334.0 mm
  • Inside Height
    75.0 mm
Standard Sizes Pipe Cap - Inside Diameter - 212.0 mm | 8.346 in Inside Height - 78.0 mm | 3.071 in Yellow

34841

Price Range
8.2085 USD - 7.4082 USD

Stock Levels
2206 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    212.0 mm
  • Inside Height
    78.0 mm
Standard Sizes Pipe Cap - Inside Diameter - 97.0 mm | 3.819 in Inside Height - 60.0 mm | 2.362 in Yellow

34157

Price Range
2.7806 USD - 2.5095 USD

Stock Levels
2960 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    97.0 mm
  • Inside Height
    60.0 mm
Standard Sizes Pipe Cap - Inside Diameter - 273.0 mm | 10.748 in Inside Height - 100.0 mm | 3.937 in Yellow

34810

Price Range
11.8955 USD - 10.7357 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    273.0 mm
  • Inside Height
    100.0 mm
Standard Sizes Pipe Cap - Inside Diameter - 105.0 mm | 4.134 in Inside Height - 43.0 mm | 1.693 in Yellow

34163

Price Range
3.2776 USD - 2.9581 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    105.0 mm
  • Inside Height
    43.0 mm
Standard Sizes Pipe Cap - Inside Diameter - 116.0 mm | 4.567 in Inside Height - 60.0 mm | 2.362 in Yellow

41113

Price Range
3.0279 USD - 2.7327 USD

Stock Levels
820 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    116.0 mm
  • Inside Height
    60.0 mm
Flexible Pipe Cap - Inside Diameter 495.0 mm | 19.488 in ; Flexible PE ; Yellow

34216

Price Range
28.0688 USD - 25.3319 USD

Stock Levels
41 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    495.0 mm
  • Inside Height
    100.0 mm
Flexible Pipe Cap - Inside Diameter 711.2 mm | 28 in ; Flexible PE ; Yellow

31718

Price Range
54.5882 USD - 49.2659 USD

Stock Levels
765 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    711.2 mm
  • Inside Height
    145.0 mm
Flexible Pipe Cap - Inside Diameter 762.0 mm | 30 in ; Flexible PE ; Yellow

31696

Price Range
52.0142 USD - 46.9429 USD

Stock Levels
47 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    762.0 mm
  • Inside Height
    155.0 mm
Flexible Pipe Cap - Inside Diameter 171.0 mm | 6.732 in ; Flexible PE ; Yellow

34180

Price Range
5.3726 USD - 4.8487 USD

Stock Levels
1333 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    171.0 mm
  • Inside Height
    50.0 mm
Flexible Pipe Cap - Inside Diameter 101.6 mm | 4 in ; Flexible PE ; Yellow

32709

Price Range
3.0814 USD - 2.781 USD

Stock Levels
14560 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    101.6 mm
  • Inside Height
    100.0 mm
Flexible Pipe Cap - Inside Diameter 323.9 mm | 12.752 in ; Flexible PE ; Yellow

31694

Price Range
12.8121 USD - 11.563 USD

Stock Levels
2357 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    323.9 mm
  • Inside Height
    75.0 mm
Flexible Pipe Cap - Inside Diameter 59.4 mm | 2.339 in ; Flexible PE ; Yellow

44029

Price Range
3.1372 USD - 2.8313 USD

Stock Levels
1163 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    59.4 mm
  • Inside Height
    52.0 mm
Flexible Pipe Cap - Inside Diameter 323.9 mm | 12.752 in ; Flexible PE ; Yellow

34814

Price Range
14.1057 USD - 12.7304 USD

Stock Levels
940 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    323.9 mm
  • Inside Height
    100.0 mm
Flexible Pipe Cap - Inside Diameter 82.5 mm | 3.248 in ; Flexible PE ; Yellow

34148

Price Range
2.5188 USD - 2.2732 USD

Stock Levels
449 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    82.5 mm
  • Inside Height
    40.0 mm
Flexible Pipe Cap - Inside Diameter 159.5 mm | 6.28 in ; Flexible PE ; Yellow

48231

Price Range
7.9426 USD - 7.1681 USD

Stock Levels
181 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    159.5 mm
  • Inside Height
    20.0 mm
Flexible Pipe Cap - Inside Diameter 103.0 mm | 4.055 in ; Flexible PE ; Yellow

34161

Price Range
4.4885 USD - 2.3147 USD

Stock Levels
9 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    103.0 mm
  • Inside Height
    43.0 mm
Flexible Pipe Cap - Inside Diameter 148.0 mm | 5.827 in ; Flexible PE ; Yellow

34835

Price Range
3.9518 USD - 3.5665 USD

Stock Levels
1 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    148.0 mm
  • Inside Height
    50.0 mm
Flexible Pipe Cap - Inside Diameter 176.8 mm | 6.961 in ; Flexible PE ; Yellow

34839

Price Range
6.2759 USD - 5.6639 USD

Stock Levels
8 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    176.8 mm
  • Inside Height
    74.0 mm