Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.
They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|---|
| 3.1547 USD - 3.4956 USD | 1745 In stock |
Yellow
|
1.772 in
45.0 mm
|
4.76 in
120.9 mm
|
||
| 10.1382 USD - 11.2336 USD | Request the lead time here |
Yellow
|
2.953 in
75.0 mm
|
13.15 in
334.0 mm
|
||
| 7.4082 USD - 8.2085 USD | 2206 In stock |
Yellow
|
3.071 in
78.0 mm
|
8.346 in
212.0 mm
|
||
| 2.5095 USD - 2.7806 USD | 2960 In stock |
Yellow
|
2.362 in
60.0 mm
|
3.819 in
97.0 mm
|
||
| 10.7357 USD - 11.8955 USD | Request the lead time here |
Yellow
|
3.937 in
100.0 mm
|
10.748 in
273.0 mm
|
||
| 2.9581 USD - 3.2776 USD | Request the lead time here |
Yellow
|
1.693 in
43.0 mm
|
4.134 in
105.0 mm
|
||
| 2.7327 USD - 3.0279 USD | 820 In stock |
Yellow
|
2.362 in
60.0 mm
|
4.567 in
116.0 mm
|
||
| 25.3319 USD - 28.0688 USD | 41 In stock |
Yellow
|
3.937 in
100.0 mm
|
19.488 in
495.0 mm
|
||
| 49.2659 USD - 54.5882 USD | 765 In stock |
Yellow
|
5.709 in
145.0 mm
|
28 in
711.2 mm
|
||
| 46.9429 USD - 52.0142 USD | 47 In stock |
Yellow
|
6.102 in
155.0 mm
|
30 in
762.0 mm
|
||
| 4.8487 USD - 5.3726 USD | 1333 In stock |
Yellow
|
1.969 in
50.0 mm
|
6.732 in
171.0 mm
|
||
| 2.781 USD - 3.0814 USD | 14560 In stock |
Yellow
|
3.937 in
100.0 mm
|
4 in
101.6 mm
|
||
| 11.563 USD - 12.8121 USD | 2357 In stock |
Yellow
|
2.953 in
75.0 mm
|
12.752 in
323.9 mm
|
||
| 2.8313 USD - 3.1372 USD | 1163 In stock |
Yellow
|
2.047 in
52.0 mm
|
2.339 in
59.4 mm
|
||
| 12.7304 USD - 14.1057 USD | 940 In stock |
Yellow
|
3.937 in
100.0 mm
|
12.752 in
323.9 mm
|
||
| 2.2732 USD - 2.5188 USD | 449 In stock |
Yellow
|
1.575 in
40.0 mm
|
3.248 in
82.5 mm
|
||
| 7.1681 USD - 7.9426 USD | 181 In stock |
Yellow
|
0.787 in
20.0 mm
|
6.28 in
159.5 mm
|
||
| 2.3147 USD - 4.4885 USD | 9 In stock |
Yellow
|
1.693 in
43.0 mm
|
4.055 in
103.0 mm
|
||
| 3.5665 USD - 3.9518 USD | 1 In stock |
Yellow
|
1.969 in
50.0 mm
|
5.827 in
148.0 mm
|
||
| 5.6639 USD - 6.2759 USD | 8 In stock |
Yellow
|
2.913 in
74.0 mm
|
6.961 in
176.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue