Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.
They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|---|
| 10.1382 USD - 11.2336 USD | Request the lead time here |
Yellow
|
2.953 in
75.0 mm
|
13.15 in
334.0 mm
|
||
| 2.3952 USD - 2.654 USD | 139 In stock |
Yellow
|
1.693 in
43.0 mm
|
3.622 in
92.0 mm
|
||
| 4.9152 USD - 9.531 USD | 13135 In stock |
Yellow
|
1.85 in
47.0 mm
|
6.299 in
160.0 mm
|
||
| 3.8015 USD - 4.2123 USD | 2170 In stock |
Yellow
|
3.937 in
100.0 mm
|
5 in
127.0 mm
|
||
| 4.7179 USD - 5.2276 USD | 10920 In stock |
Yellow
|
3.937 in
100.0 mm
|
6 in
152.4 mm
|
||
| 3.1045 USD - 3.4398 USD | 507 In stock |
Yellow
|
1.772 in
45.0 mm
|
4.803 in
122.0 mm
|
||
| 2.6268 USD - 2.9106 USD | 27376 In stock |
Yellow
|
2.362 in
60.0 mm
|
3.386 in
86.0 mm
|
||
| 18.7272 USD - 20.7503 USD | 778 In stock |
Yellow
|
3.74 in
95.0 mm
|
18 in
457.2 mm
|
||
| 11.699 USD - 12.9629 USD | Request the lead time here |
Yellow
|
2.953 in
75.0 mm
|
13.307 in
338.0 mm
|
||
| 2.373 USD - 2.6292 USD | 343 In stock |
Yellow
|
1.811 in
46.0 mm
|
3.937 in
100.0 mm
|
||
| 5.7556 USD - 6.3775 USD | 1036 In stock |
Yellow
|
3.937 in
100.0 mm
|
6.626 in
168.3 mm
|
||
| 2.5534 USD - 2.8293 USD | 13873 In stock |
Yellow
|
1.969 in
50.0 mm
|
4.5 in
114.3 mm
|
||
| 5.9428 USD - 6.5848 USD | 1044 In stock |
Yellow
|
1.575 in
40.0 mm
|
7.626 in
193.7 mm
|
||
| 2.0741 USD - 2.2981 USD | 40210 In stock |
Yellow
|
1.693 in
43.0 mm
|
2.193 in
55.7 mm
|
||
| 3.9064 USD - 4.3285 USD | 55728 In stock |
Yellow
|
1.575 in
40.0 mm
|
6.5 in
165.1 mm
|
||
| 7.485 USD - 8.2936 USD | 158 In stock |
Yellow
|
3.937 in
100.0 mm
|
8.626 in
219.1 mm
|
||
| 3.4278 USD - 3.7983 USD | Request the lead time here |
Yellow
|
3.937 in
100.0 mm
|
4.5 in
114.3 mm
|
||
| 3.5665 USD - 3.9518 USD | 1 In stock |
Yellow
|
1.969 in
50.0 mm
|
5.827 in
148.0 mm
|
||
| 5.6639 USD - 6.2759 USD | 8 In stock |
Yellow
|
2.913 in
74.0 mm
|
6.961 in
176.8 mm
|
||
| 6.5323 USD - 7.2381 USD | 55 In stock |
Yellow
|
1.969 in
50.0 mm
|
7.874 in
200.0 mm