Menu Search

Flexible Pipe Caps

In stock

Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.

They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.

  • Material: PE
  • Colour: Yellow, White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
67 results
Product SKUs information
Item Code Price range Availability Colour Inside Height Inside Diameter View
3.1547 USD - 3.4956 USD 1745 In stock
Yellow
45.0 mm
120.9 mm
2.7327 USD - 3.0279 USD 820 In stock
Yellow
60.0 mm
116.0 mm
2.9581 USD - 3.2776 USD Request the lead time here
Yellow
43.0 mm
105.0 mm
14.6729 USD - 16.2581 USD 1040 In stock
Yellow
90.0 mm
445.0 mm
9.2359 USD - 10.2338 USD 55499 In stock
Yellow
70.0 mm
315.0 mm
14.8298 USD - 16.4319 USD 471 In stock
Yellow
80.0 mm
445.0 mm
49.2659 USD - 54.5882 USD 765 In stock
Yellow
145.0 mm
711.2 mm
25.3319 USD - 28.0688 USD 41 In stock
Yellow
100.0 mm
495.0 mm
46.9429 USD - 52.0142 USD 47 In stock
Yellow
155.0 mm
762.0 mm
3.1814 USD - 3.5251 USD 97929 In stock
Yellow
45.0 mm
127.0 mm
461038 3.2475 USD - 3.5983 USD 4863 In stock
Yellow
20.0 mm
145.0 mm
2.8745 USD - 3.1849 USD 10167 In stock
Yellow
100.0 mm
60.3 mm
14.4672 USD - 16.03 USD 23 In stock
Yellow
85.0 mm
406.4 mm
2.3147 USD - 4.4885 USD 9 In stock
Yellow
43.0 mm
103.0 mm
2.8313 USD - 3.1372 USD 1163 In stock
Yellow
52.0 mm
59.4 mm
12.7304 USD - 14.1057 USD 940 In stock
Yellow
100.0 mm
323.9 mm
2.2732 USD - 2.5188 USD 449 In stock
Yellow
40.0 mm
82.5 mm
7.1681 USD - 7.9426 USD 181 In stock
Yellow
20.0 mm
159.5 mm
2.7379 USD - 3.0337 USD 490 In stock
Yellow
45.0 mm
37.7 mm
11.1757 USD - 12.3831 USD 540 In stock
Yellow
115.0 mm
273.0 mm
  • of 4
Standard Sizes Pipe Cap - Inside Diameter - 120.9 mm | 4.76 in Inside Height - 45.0 mm | 1.772 in Yellow

34170

Price Range
3.4956 USD - 3.1547 USD

Stock Levels
1745 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    120.9 mm
  • Inside Height
    45.0 mm
Standard Sizes Pipe Cap - Inside Diameter - 116.0 mm | 4.567 in Inside Height - 60.0 mm | 2.362 in Yellow

41113

Price Range
3.0279 USD - 2.7327 USD

Stock Levels
820 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    116.0 mm
  • Inside Height
    60.0 mm
Standard Sizes Pipe Cap - Inside Diameter - 105.0 mm | 4.134 in Inside Height - 43.0 mm | 1.693 in Yellow

34163

Price Range
3.2776 USD - 2.9581 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    105.0 mm
  • Inside Height
    43.0 mm
Flexible Pipe Cap - Inside Diameter 445.0 mm | 17.52 in ; Flexible PE ; Yellow

34210

Price Range
16.2581 USD - 14.6729 USD

Stock Levels
1040 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    445.0 mm
  • Inside Height
    90.0 mm
Flexible Pipe Cap - Inside Diameter 315.0 mm | 12.402 in ; Flexible PE ; Yellow

34198

Price Range
10.2338 USD - 9.2359 USD

Stock Levels
55499 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    315.0 mm
  • Inside Height
    70.0 mm
Flexible Pipe Cap - Inside Diameter 445.0 mm | 17.52 in ; Flexible PE ; Yellow

34211

Price Range
16.4319 USD - 14.8298 USD

Stock Levels
471 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    445.0 mm
  • Inside Height
    80.0 mm
Flexible Pipe Cap - Inside Diameter 711.2 mm | 28 in ; Flexible PE ; Yellow

31718

Price Range
54.5882 USD - 49.2659 USD

Stock Levels
765 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    711.2 mm
  • Inside Height
    145.0 mm
Flexible Pipe Cap - Inside Diameter 495.0 mm | 19.488 in ; Flexible PE ; Yellow

34216

Price Range
28.0688 USD - 25.3319 USD

Stock Levels
41 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    495.0 mm
  • Inside Height
    100.0 mm
Flexible Pipe Cap - Inside Diameter 762.0 mm | 30 in ; Flexible PE ; Yellow

31696

Price Range
52.0142 USD - 46.9429 USD

Stock Levels
47 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    762.0 mm
  • Inside Height
    155.0 mm
Flexible Pipe Cap - Inside Diameter 127.0 mm | 5 in ; Flexible PE ; Yellow

34173

Price Range
3.5251 USD - 3.1814 USD

Stock Levels
97929 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    127.0 mm
  • Inside Height
    45.0 mm
Flexible Pipe Cap - Inside Diameter 145.0 mm | 5.709 in ; Flexible PE ; Yellow

461038

Price Range
3.5983 USD - 3.2475 USD

Stock Levels
4863 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    145.0 mm
  • Inside Height
    20.0 mm
Flexible Pipe Cap - Inside Diameter 60.3 mm | 2.374 in ; Flexible PE ; Yellow

48092

Price Range
3.1849 USD - 2.8745 USD

Stock Levels
10167 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    60.3 mm
  • Inside Height
    100.0 mm
Flexible Pipe Cap - Inside Diameter 406.4 mm | 16 in ; Flexible PE ; Yellow

31664

Price Range
16.03 USD - 14.4672 USD

Stock Levels
23 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    406.4 mm
  • Inside Height
    85.0 mm
Flexible Pipe Cap - Inside Diameter 103.0 mm | 4.055 in ; Flexible PE ; Yellow

34161

Price Range
4.4885 USD - 2.3147 USD

Stock Levels
9 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    103.0 mm
  • Inside Height
    43.0 mm
Flexible Pipe Cap - Inside Diameter 59.4 mm | 2.339 in ; Flexible PE ; Yellow

44029

Price Range
3.1372 USD - 2.8313 USD

Stock Levels
1163 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    59.4 mm
  • Inside Height
    52.0 mm
Flexible Pipe Cap - Inside Diameter 323.9 mm | 12.752 in ; Flexible PE ; Yellow

34814

Price Range
14.1057 USD - 12.7304 USD

Stock Levels
940 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    323.9 mm
  • Inside Height
    100.0 mm
Flexible Pipe Cap - Inside Diameter 82.5 mm | 3.248 in ; Flexible PE ; Yellow

34148

Price Range
2.5188 USD - 2.2732 USD

Stock Levels
449 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    82.5 mm
  • Inside Height
    40.0 mm
Flexible Pipe Cap - Inside Diameter 159.5 mm | 6.28 in ; Flexible PE ; Yellow

48231

Price Range
7.9426 USD - 7.1681 USD

Stock Levels
181 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    159.5 mm
  • Inside Height
    20.0 mm
Flexible Pipe Cap - Inside Diameter 37.7 mm | 1.484 in ; Flexible PE ; Yellow

44100

Price Range
3.0337 USD - 2.7379 USD

Stock Levels
490 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    37.7 mm
  • Inside Height
    45.0 mm
Flexible Pipe Cap - Inside Diameter 273.0 mm | 10.748 in ; Flexible PE ; Yellow

31724

Price Range
12.3831 USD - 11.1757 USD

Stock Levels
540 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyethylene
  • Inside Diameter
    273.0 mm
  • Inside Height
    115.0 mm