Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.
They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|---|
| 49.2659 USD - 54.5882 USD | 765 In stock |
Yellow
|
5.709 in
145.0 mm
|
28 in
711.2 mm
|
||
| 46.9429 USD - 52.0142 USD | 47 In stock |
Yellow
|
6.102 in
155.0 mm
|
30 in
762.0 mm
|
||
| 25.3319 USD - 28.0688 USD | 41 In stock |
Yellow
|
3.937 in
100.0 mm
|
19.488 in
495.0 mm
|
||
| 14.6729 USD - 16.2581 USD | 1040 In stock |
Yellow
|
3.543 in
90.0 mm
|
17.52 in
445.0 mm
|
||
| 9.2359 USD - 10.2338 USD | 55499 In stock |
Yellow
|
2.756 in
70.0 mm
|
12.402 in
315.0 mm
|
||
| 14.8298 USD - 16.4319 USD | 471 In stock |
Yellow
|
3.15 in
80.0 mm
|
17.52 in
445.0 mm
|
||
| 2.9581 USD - 3.2776 USD | Request the lead time here |
Yellow
|
1.693 in
43.0 mm
|
4.134 in
105.0 mm
|
||
| 2.7327 USD - 3.0279 USD | 820 In stock |
Yellow
|
2.362 in
60.0 mm
|
4.567 in
116.0 mm
|
||
| 10.1382 USD - 11.2336 USD | Request the lead time here |
Yellow
|
2.953 in
75.0 mm
|
13.15 in
334.0 mm
|
||
| 3.1547 USD - 3.4956 USD | 1745 In stock |
Yellow
|
1.772 in
45.0 mm
|
4.76 in
120.9 mm
|
||
| 18.7272 USD - 20.7503 USD | 778 In stock |
Yellow
|
3.74 in
95.0 mm
|
18 in
457.2 mm
|
||
| 11.699 USD - 12.9629 USD | Request the lead time here |
Yellow
|
2.953 in
75.0 mm
|
13.307 in
338.0 mm
|
||
| 2.373 USD - 2.6292 USD | 343 In stock |
Yellow
|
1.811 in
46.0 mm
|
3.937 in
100.0 mm
|
||
| 3.5204 USD - 3.9008 USD | 1056 In stock |
Yellow
|
1.85 in
47.0 mm
|
5.354 in
136.0 mm
|
||
| 5.7556 USD - 6.3775 USD | 1036 In stock |
Yellow
|
3.937 in
100.0 mm
|
6.626 in
168.3 mm
|
||
| 6.0103 USD - 6.6594 USD | 635 In stock |
Yellow
|
3.937 in
100.0 mm
|
7.283 in
185.0 mm
|
||
| 2.0741 USD - 2.2981 USD | 40210 In stock |
Yellow
|
1.693 in
43.0 mm
|
2.193 in
55.7 mm
|
||
| 2.5534 USD - 2.8293 USD | 13873 In stock |
Yellow
|
1.969 in
50.0 mm
|
4.5 in
114.3 mm
|
||
| 3.1814 USD - 3.5251 USD | 97929 In stock |
Yellow
|
1.772 in
45.0 mm
|
5 in
127.0 mm
|
||
| 3.9064 USD - 4.3285 USD | 55728 In stock |
Yellow
|
1.575 in
40.0 mm
|
6.5 in
165.1 mm