Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.
They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Inside Height | Inside Diameter | View | |
---|---|---|---|---|---|---|
3.385 USD - 3.7508 USD | 11222 In stock |
Yellow
|
1.85 in
47.0 mm
|
5.354 in
136.0 mm
|
||
1.9943 USD - 2.2097 USD | 27380 In stock |
Yellow
|
1.693 in
43.0 mm
|
2.193 in
55.7 mm
|
||
4.7262 USD - 9.1644 USD | 13135 In stock |
White
|
1.85 in
47.0 mm
|
6.299 in
160.0 mm
|
||
3.4293 USD - 3.7998 USD | 415 In stock |
Yellow
|
0.787 in
20.0 mm
|
5.827 in
148.0 mm
|
||
2.5258 USD - 2.7987 USD | 18547 In stock |
Yellow
|
2.362 in
60.0 mm
|
3.386 in
86.0 mm
|
||
10.9672 USD - 12.152 USD | 23 In stock |
Yellow
|
3.937 in
100.0 mm
|
14 in
355.6 mm
|
||
2.8004 USD - 3.1029 USD | 21441 In stock |
Yellow
|
2.362 in
60.0 mm
|
3.5 in
88.9 mm
|
||
2.7639 USD - 3.0624 USD | 900 In stock |
Yellow
|
3.937 in
100.0 mm
|
2.374 in
60.3 mm
|
||
3.6553 USD - 4.0503 USD | 1510 In stock |
Yellow
|
3.937 in
100.0 mm
|
5 in
127.0 mm
|
||
4.5364 USD - 5.0265 USD | 16506 In stock |
Yellow
|
3.937 in
100.0 mm
|
6 in
152.4 mm
|
||
2.7225 USD - 3.0166 USD | 5 In stock |
Yellow
|
1.772 in
45.0 mm
|
2.756 in
70.0 mm
|
||
2.674 USD - 2.9629 USD | 28500 In stock |
Yellow
|
3.937 in
100.0 mm
|
4 in
101.6 mm
|
||
12.2408 USD - 13.5632 USD | Request the lead time here |
Yellow
|
3.937 in
100.0 mm
|
12.752 in
323.9 mm
|
||
2.7037 USD - 2.9957 USD | 1910 In stock |
Yellow
|
2.047 in
52.0 mm
|
4.437 in
112.7 mm
|
||
6.8924 USD - 7.6371 USD | 181 In stock |
Yellow
|
6.28 in
159.5 mm
|
0.787 in
20.0 mm
|
||
2.7224 USD - 3.0165 USD | 1269 In stock |
Yellow
|
2.047 in
52.0 mm
|
2.339 in
59.4 mm
|
||
2.1858 USD - 2.4219 USD | 49 In stock |
Yellow
|
1.575 in
40.0 mm
|
3.248 in
82.5 mm
|
||
2.6276 USD - 2.9114 USD | 42 In stock |
Yellow
|
2.362 in
60.0 mm
|
4.567 in
116.0 mm
|
||
9.7483 USD - 10.8015 USD | 76 In stock |
Yellow
|
2.953 in
75.0 mm
|
13.15 in
334.0 mm
|
||
2.8443 USD - 3.1515 USD | 174 In stock |
Yellow
|
1.693 in
43.0 mm
|
4.134 in
105.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue