Menu Search

Furniture Locks - Heavy Duty Cabinet Lock

In stock

These Furniture Locks are used to secure furniture doors and drawers; however, they were initially developed for Fire Hose Cabinets. These locks are intended to be placed flush with the furniture's surface, resulting in a smooth and seamless look.

It offers security and prevents unauthorised access to furniture contents. These locks are usually actuated with a key or a combination, guaranteeing that only approved people may open the doors or drawers. The flush mount design prevents the locks from protruding from the furniture surface, preserving the piece's aesthetic integrity.

It is easy to install and can be adapted to existing furniture, making it a convenient and effective way to secure doors and drawers. They are typically found in cabinets, cupboards, and other pieces of furniture that require a clean and discrete locking mechanism.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
14 results
Product SKUs information
Item Code Price range Availability Barrel Depth Shape Material Key Type View
8.6209 USD - 8.6209 USD Request the lead time here
Zinc Alloy
Slot Insert
19.3378 USD - 19.3378 USD Request the lead time here
44.7 mm
Round
Zinc Alloy
Padlock Key
15.4181 USD - 15.4181 USD Request the lead time here
Rectangular
Keyed
17.1282 USD - 17.1282 USD Request the lead time here
66.5 mm
Rectangular
Zinc Alloy
Keyed
5.7171 USD - 6.018 USD Request the lead time here
Rectangular
Steel
K0427 Key
6.6007 USD - 6.948 USD Request the lead time here
Round
Zinc Alloy
Keyed
13.9086 USD - 14.6407 USD Request the lead time here
Rectangular
Steel
Keyed
3.3011 USD - 3.4749 USD Request the lead time here
Rectangular
Zinc Alloy
Keyed
2.0107 USD - 2.1165 USD Request the lead time here
Round
Acetal
Keyed
9.1949 USD - 9.6788 USD Request the lead time here
22.4 mm
Rectangular
Zinc Alloy
Keyed
2.9775 USD - 3.1341 USD Request the lead time here
Round
Acetal
Keyed
15.2109 USD - 16.0115 USD Request the lead time here
Rectangular
Zinc Alloy
Keyed
5.7529 USD - 6.0556 USD Request the lead time here
Round
Zinc Alloy
Keyed
18.205 USD - 18.205 USD Request the lead time here
64.0 mm
Round
Zinc Alloy
Padlock Key
Cabinet Latch - Base Length - 27.0 mm | 1.063 in; Barrel Diameter - 28.0 mm | 1.102 in; Stainless Steel

20041045

Price Range
8.6209 USD - 8.6209 USD

Stock Levels
Request the lead time here
Attributes
  • Barrel Diameter
    28.0 mm
  • Base Length
    27.0 mm
  • Key Type
    Slot Insert
  • Full Material
    Stainless Steel
  • Colour
    Natural
Cabinet Latch - Base Length - 124.5 mm | 4.902 in; Base Width - 120.0 mm | 4.724 in; Stainless Steel

20040567

Price Range
19.3378 USD - 19.3378 USD

Stock Levels
Request the lead time here
Attributes
  • Barrel Depth
    44.7 mm
  • Base Length
    124.5 mm
  • Base Width
    120.0 mm
  • Panel Thickness Range
    1.0 - 4.5 mm
  • Application(s)
    Cabinet
Cabinet Latch - Base Length - 119.0 mm | 4.685 in; Base Width - 92.0 mm | 3.622 in; Die Cast Zinc Alloy

20040499

Price Range
15.4181 USD - 15.4181 USD

Stock Levels
Request the lead time here
Attributes
  • Base Length
    119.0 mm
  • Key Type
    Keyed
  • Shape
    Rectangular
  • Full Material
    Die Cast Zinc Alloy
Cabinet Latch - Base Length - 125.5 mm | 4.941 in; Base Width - 121.0 mm | 4.764 in; Zinc Alloy

20040536

Price Range
17.1282 USD - 17.1282 USD

Stock Levels
Request the lead time here
Attributes
  • Barrel Depth
    66.5 mm
  • Base Length
    125.5 mm
  • Base Width
    121.0 mm
  • Panel Thickness Range
    1.0 - 4.5 mm
  • Application(s)
    Cabinet
Furniture Lock - Steel ; K0427 Key ; Barrel Depth:36.6 mm | 1.441 in ; Panel Thickness Range 1.0 - 5.0 mm | 0.039 - 0.197 in

20029203

Price Range
6.018 USD - 5.7171 USD

Stock Levels
Request the lead time here
Attributes
  • Base Length
    84.0 mm
  • Application(s)
    Cabinet
  • Key Type
    K0427 Key
  • Shape
    Rectangular
  • Full Material
    Steel
Furniture Lock - Zinc Alloy ; Keyed ; Barrel Depth:33.5 mm | 1.319 in ; Panel Thickness Range 1.0 - 6.0 mm | 0.039 - 0.236 in

20029241

Price Range
6.948 USD - 6.6007 USD

Stock Levels
Request the lead time here
Attributes
  • Barrel Diameter
    61.5 mm
  • Application(s)
    Cabinet
  • Key Type
    Keyed
  • Shape
    Round
  • Full Material
    Die Cast Zinc Alloy
Furniture Lock - Steel ; Keyed ; ; Panel Thickness Range 1.0 - 4.5 mm | 0.039 - 0.177 in

20029210

Price Range
14.6407 USD - 13.9086 USD

Stock Levels
Request the lead time here
Attributes
  • Base Length
    140.0 mm
  • Application(s)
    Cabinet
  • Key Type
    Keyed
  • Shape
    Rectangular
  • Full Material
    Steel
Furniture Lock - Zinc Alloy ; Keyed ; Barrel Depth:9.5 mm | 0.374 in ; Panel Thickness Range 1.0 - 5.0 mm | 0.039 - 0.197 in

20029302

Price Range
3.4749 USD - 3.3011 USD

Stock Levels
Request the lead time here
Attributes
  • Base Length
    57.0 mm
  • Application(s)
    Cabinet
  • Key Type
    Keyed
  • Shape
    Rectangular
  • Full Material
    Die Cast Zinc Alloy
Furniture Lock - Acetal ; Keyed ; Barrel Depth:33.5 mm | 1.319 in ; Panel Thickness Range 1.0 - 6.0 mm | 0.039 - 0.236 in

20029272

Price Range
2.1165 USD - 2.0107 USD

Stock Levels
Request the lead time here
Attributes
  • Barrel Diameter
    61.5 mm
  • Application(s)
    Cabinet
  • Key Type
    Keyed
  • Shape
    Round
  • Full Material
    Acetal
Furniture Lock - Zinc Alloy ; Keyed ; Barrel Depth:22.4 mm | 0.882 in ; Panel Thickness Range 1.0 - 2.0 mm | 0.039 - 0.079 in

20029357

Price Range
9.6788 USD - 9.1949 USD

Stock Levels
Request the lead time here
Attributes
  • Barrel Depth
    22.4 mm
  • Base Length
    105.5 mm
  • Base Width
    71.5 mm
  • Panel Thickness Range
    1.0 - 2.0 mm
  • Application(s)
    Cabinet
Furniture Lock - Acetal ; Keyed ; Barrel Depth:33.5 mm | 1.319 in ; Panel Thickness Range 1.0 - 6.0 mm | 0.039 - 0.236 in

20029265

Price Range
3.1341 USD - 2.9775 USD

Stock Levels
Request the lead time here
Attributes
  • Barrel Diameter
    61.5 mm
  • Application(s)
    Cabinet
  • Key Type
    Keyed
  • Shape
    Round
  • Full Material
    Acetal
Furniture Lock - Zinc Alloy ; Keyed ; Barrel Depth:29.0 mm | 1.142 in ; Panel Thickness Range 1.0 - 3.0 mm | 0.039 - 0.118 in

20029289

Price Range
16.0115 USD - 15.2109 USD

Stock Levels
Request the lead time here
Attributes
  • Base Length
    111.0 mm
  • Application(s)
    Cabinet
  • Key Type
    Keyed
  • Shape
    Rectangular
  • Full Material
    Die Cast Zinc Alloy
Furniture Lock - Zinc Alloy ; Keyed ; Barrel Depth:33.5 mm | 1.319 in ; Panel Thickness Range 1.0 - 6.0 mm | 0.039 - 0.236 in

20029258

Price Range
6.0556 USD - 5.7529 USD

Stock Levels
Request the lead time here
Attributes
  • Barrel Diameter
    61.5 mm
  • Application(s)
    Cabinet
  • Key Type
    Keyed
  • Shape
    Round
  • Full Material
    Die Cast Zinc Alloy
Cabinet Latch - Base Length - 124.5 mm | 4.902 in; Base Width - 120.0 mm | 4.724 in; Stainless Steel

20040543

Price Range
18.205 USD - 18.205 USD

Stock Levels
Request the lead time here
Attributes
  • Barrel Depth
    64.0 mm
  • Base Length
    124.5 mm
  • Base Width
    120.0 mm
  • Panel Thickness Range
    1.0 - 4.5 mm
  • Application(s)
    Cabinet