| Quantity | Unit price |
|---|
| Pitch/TPI | 0.3 mm |
|---|---|
| Thread Length | 20.0 mm |
| Thread Length | 0.787 in |
| Thread Size | M5 |
| Colour | Natural |
| Material | 50% Glass Filled Nylon |
| Drive Type | Torx Drive |
| Head Type | Low Round Reny Head |
| Screw Type | Machine Screw |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue