Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Pitch/TPI | Distance Across Flats | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0020120001VR | 0.0664 USD - 0.0734 USD | 30420 In stock |
M3
|
0.5 mm
|
0.217 in
5.5 mm
|
Black
|
Nylon 6/6
|
0.63 in
16.0 mm
|
External Hexagonal Drive
|
|
| 0.1405 USD - 0.1557 USD | 3345 In stock |
M8
|
1.25 mm
|
0.512 in
13.0 mm
|
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
External Hexagonal Drive
|
||
| 0.2075 USD - 0.2298 USD | 36 In stock |
M10
|
1.5 mm
|
0.669 in
17.0 mm
|
Natural
|
Nylon 6/6
|
2.362 in
60.0 mm
|
External Hexagonal Drive
|
||
| 0.0526 USD - 0.0583 USD | 1969 In stock |
M6
|
1.0 mm
|
0.394 in
10.0 mm
|
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
External Hexagonal Drive
|
||
| 0.1143 USD - 0.1268 USD | 15936 In stock |
M10
|
1.5 mm
|
0.669 in
17.0 mm
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
External Hexagonal Drive
|
||
| 0.1256 USD - 0.1393 USD | 446 In stock |
M10
|
1.5 mm
|
0.669 in
17.0 mm
|
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
External Hexagonal Drive
|
||
| 0.0948 USD - 0.1051 USD | 59 In stock |
M6
|
1.0 mm
|
0.394 in
10.0 mm
|
Natural
|
Nylon 6/6
|
1.969 in
50.0 mm
|
External Hexagonal Drive
|
||
| 20.6396 USD - 22.8693 USD | 1190 In stock |
M8
|
1.3 mm
|
0.512 in
13.0 mm
|
Brown
|
PEEK
|
1.969 in
50.0 mm
|
External Hexagonal Drive
|
||
| 6.0455 USD - 6.6984 USD | 54 In stock |
M6
|
1.0 mm
|
0.394 in
10.0 mm
|
Brown
|
PEEK
|
0.984 in
25.0 mm
|
External Hexagonal Drive
|
||
| 13.3866 USD - 14.8327 USD | 14400 In stock |
M8
|
1.3 mm
|
0.512 in
13.0 mm
|
Brown
|
PEEK
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| 0.7868 USD - 0.8717 USD | 520 In stock |
M16
|
2.0 mm
|
0.945 in
24.0 mm
|
Natural
|
Nylon 6/6
|
3.937 in
100.0 mm
|
External Hexagonal Drive
|
||
| 0.0622 USD - 0.069 USD | 490 In stock |
M6 x 1.0
|
1.0 mm
|
0.394 in
10.0 mm
|
Natural
|
Nylon 6/6
|
1.772 in
45.0 mm
|
External Hexagonal Drive
|
||
| 22.8435 USD - 25.3113 USD | 123 In stock |
M10
|
1.5 mm
|
0.669 in
17.0 mm
|
Light Brown
|
PEEK
|
1.378 in
35.0 mm
|
External Hexagonal Drive
|
||
| 0.0494 USD - 0.0549 USD | 819 In stock |
M6
|
1.0 mm
|
0.394 in
10.0 mm
|
Natural
|
PP
|
0.984 in
25.0 mm
|
External Hexagonal Drive
|
||
| 0.2759 USD - 0.3057 USD | 354 In stock |
M12
|
1.75 mm
|
0.748 in
19.0 mm
|
Natural
|
PP
|
2.362 in
60.0 mm
|
External Hexagonal Drive
|
||
| 0.1169 USD - 0.1296 USD | 1747 In stock |
M5
|
0.8 mm
|
0.315 in
8.0 mm
|
Natural
|
PVDF
|
0.63 in
16.0 mm
|
External Hexagonal Drive
|
||
| 0.2699 USD - 0.299 USD | 77 In stock |
M6
|
1.0 mm
|
0.394 in
10.0 mm
|
Natural
|
PVDF
|
0.394 in
10.0 mm
|
External Hexagonal Drive
|
||
| 0.4553 USD - 0.5044 USD | 6608 In stock |
M6
|
1.0 mm
|
0.394 in
10.0 mm
|
Natural
|
PVDF
|
0.63 in
16.0 mm
|
External Hexagonal Drive
|
||
| 0.0292 USD - 0.0323 USD | 540 In stock |
M4
|
0.7 mm
|
0.276 in
7.0 mm
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
External Hexagonal Drive
|
||
| 0.1283 USD - 0.1423 USD | 883 In stock |
M10
|
1.5 mm
|
0.669 in
17.0 mm
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Drive