Menu Search

Hex Head Cap Screws - Plastic

In stock

Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.

Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.

  • Material: Nylon, PA, Reny, PEEK, PP, PVDF
  • Colour: Natural, Light Brown, Brown, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
267 results
Product SKUs information
Item Code Price range Availability Thread Size Pitch/TPI Distance Across Flats Colour Material Thread Length Drive Type View
Request the lead time here
M4
0.3 mm
Natural
50% Glass Filled Nylon
8.0 mm
Torx Drive
Request the lead time here
M4
0.3 mm
Natural
50% Glass Filled Nylon
16.0 mm
Torx Drive
Request the lead time here
M3
0.3 mm
Natural
50% Glass Filled Nylon
8.0 mm
Torx Drive
Request the lead time here
M5
0.3 mm
Natural
50% Glass Filled Nylon
30.0 mm
Torx Drive
60 In stock
M2 x 0.4
0.4 mm
3.2 mm
Natural
Nylon 6/6
4.0 mm
External Hexagonal Slotted Drive
2797 In stock
M2 x 0.4
0.4 mm
3.2 mm
Natural
Nylon 6/6
8.0 mm
External Hexagonal Slotted Drive
50 In stock
M2.5 x 0.45
0.45 mm
4.0 mm
Natural
Nylon 6/6
5.0 mm
External Hexagonal Slotted Drive
8655 In stock
M10 x 1.5
1.5 mm
16.0 mm
Natural
Nylon 6/6
25.0 mm
External Hexagonal Slotted Drive
38060 In stock
M2.5 x 0.45
0.45 mm
4.0 mm
Natural
Nylon 6/6
25.0 mm
External Hexagonal Slotted Drive
4060 In stock
M2 x 0.4
0.4 mm
3.2 mm
Natural
Nylon 6/6
20.0 mm
External Hexagonal Slotted Drive
6040 In stock
M2 x 0.4
0.4 mm
3.2 mm
Natural
Nylon 6/6
10.0 mm
External Hexagonal Slotted Drive
Request the lead time here
M3
0.3 mm
Natural
50% Glass Filled Nylon
6.0 mm
Torx Drive
Request the lead time here
M5
0.3 mm
Natural
50% Glass Filled Nylon
12.0 mm
Torx Drive
Request the lead time here
M3
0.3 mm
Natural
50% Glass Filled Nylon
10.0 mm
Torx Drive
Request the lead time here
M6
0.3 mm
Natural
50% Glass Filled Nylon
40.0 mm
Torx Drive
Request the lead time here
M3
0.3 mm
Natural
50% Glass Filled Nylon
12.0 mm
Torx Drive
Request the lead time here
M5
0.3 mm
Natural
50% Glass Filled Nylon
25.0 mm
Torx Drive
Request the lead time here
M5
0.3 mm
Natural
50% Glass Filled Nylon
10.0 mm
Torx Drive
1440296 Request the lead time here
M4
0.3 mm
Natural
50% Glass Filled Nylon
12.0 mm
Torx Drive
Request the lead time here
M4
0.3 mm
Natural
50% Glass Filled Nylon
10.0 mm
Torx Drive
  • of 14
Cap Screw - Natural; 50% Glass Filled Nylon;

1440294


Stock Levels
Request the lead time here
Attributes
  • Pitch/TPI
    0.3 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M4
  • Colour
    Natural
  • Material
    50% Glass Filled Nylon
Cap Screw - Natural; 50% Glass Filled Nylon;

1440297


Stock Levels
Request the lead time here
Attributes
  • Pitch/TPI
    0.3 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M4
  • Colour
    Natural
  • Material
    50% Glass Filled Nylon
Cap Screw - Natural; 50% Glass Filled Nylon;

1440288


Stock Levels
Request the lead time here
Attributes
  • Pitch/TPI
    0.3 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M3
  • Colour
    Natural
  • Material
    50% Glass Filled Nylon
Cap Screw - Natural; 50% Glass Filled Nylon;

1440306


Stock Levels
Request the lead time here
Attributes
  • Pitch/TPI
    0.3 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Material
    50% Glass Filled Nylon
Hex Head Cap Screw Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw M2 x 0.4; Thread Length 4.0 mm | 0.157 in; Distance Across Flats 3.2 mm | 0.126 in; Head Height 1.6 mm | 0.063 in

50M020040J004


Stock Levels
60 In stock
Attributes
  • Distance Across Flats
    3.2 mm
  • Head Height
    1.6 mm
  • Pitch/TPI
    0.4 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M2 x 0.4
Hex Head Cap Screw Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw M2 x 0.4; Thread Length 8.0 mm | 0.315 in; Distance Across Flats 3.2 mm | 0.126 in; Head Height 1.6 mm | 0.063 in

50M020040J008


Stock Levels
2797 In stock
Attributes
  • Distance Across Flats
    3.2 mm
  • Head Height
    1.6 mm
  • Pitch/TPI
    0.4 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M2 x 0.4
Hex Head Cap Screw Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw M2.5 x 0.45; Thread Length 5.0 mm | 0.197 in; Distance Across Flats 4.0 mm | 0.157 in; Head Height 2.1 mm | 0.083 in

50M025045J005


Stock Levels
50 In stock
Attributes
  • Distance Across Flats
    4.0 mm
  • Head Height
    2.1 mm
  • Pitch/TPI
    0.45 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M2.5 x 0.45
Hex Head Cap Screw Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw M10 x 1.5; Thread Length 25.0 mm | 0.984 in; Distance Across Flats 16.0 mm | 0.63 in; Head Height 7.5 mm | 0.295 in

50M100150J025


Stock Levels
8655 In stock
Attributes
  • Distance Across Flats
    16.0 mm
  • Head Height
    7.5 mm
  • Pitch/TPI
    1.5 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M10 x 1.5
Hex Head Cap Screw Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw M2.5 x 0.45; Thread Length 25.0 mm | 0.984 in; Distance Across Flats 4.0 mm | 0.157 in; Head Height 2.1 mm | 0.083 in

50M025045J025


Stock Levels
38060 In stock
Attributes
  • Distance Across Flats
    4.0 mm
  • Head Height
    2.1 mm
  • Pitch/TPI
    0.45 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M2.5 x 0.45
Hex Head Cap Screw Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw M2 x 0.4; Thread Length 20.0 mm | 0.787 in; Distance Across Flats 3.2 mm | 0.126 in; Head Height 1.6 mm | 0.063 in

50M020040J020


Stock Levels
4060 In stock
Attributes
  • Distance Across Flats
    3.2 mm
  • Head Height
    1.6 mm
  • Pitch/TPI
    0.4 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M2 x 0.4
Hex Head Cap Screw Natural Nylon 6/6 External Hexagonal Slotted Drive Part Threaded Screw M2 x 0.4; Thread Length 10.0 mm | 0.394 in; Distance Across Flats 3.2 mm | 0.126 in; Head Height 1.6 mm | 0.063 in

50M020040J010


Stock Levels
6040 In stock
Attributes
  • Distance Across Flats
    3.2 mm
  • Head Height
    1.6 mm
  • Pitch/TPI
    0.4 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M2 x 0.4
Cap Screw - Natural; 50% Glass Filled Nylon;

1440287


Stock Levels
Request the lead time here
Attributes
  • Pitch/TPI
    0.3 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M3
  • Colour
    Natural
  • Material
    50% Glass Filled Nylon
Cap Screw - Natural; 50% Glass Filled Nylon;

1440302


Stock Levels
Request the lead time here
Attributes
  • Pitch/TPI
    0.3 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Material
    50% Glass Filled Nylon
Cap Screw - Natural; 50% Glass Filled Nylon;

1440289


Stock Levels
Request the lead time here
Attributes
  • Pitch/TPI
    0.3 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M3
  • Colour
    Natural
  • Material
    50% Glass Filled Nylon
Cap Screw - Natural; 50% Glass Filled Nylon;

1440313


Stock Levels
Request the lead time here
Attributes
  • Pitch/TPI
    0.3 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Material
    50% Glass Filled Nylon
Cap Screw - Natural; 50% Glass Filled Nylon;

1440290


Stock Levels
Request the lead time here
Attributes
  • Pitch/TPI
    0.3 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M3
  • Colour
    Natural
  • Material
    50% Glass Filled Nylon
Cap Screw - Natural; 50% Glass Filled Nylon;

1440305


Stock Levels
Request the lead time here
Attributes
  • Pitch/TPI
    0.3 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Material
    50% Glass Filled Nylon
Cap Screw - Natural; 50% Glass Filled Nylon;

1440301


Stock Levels
Request the lead time here
Attributes
  • Pitch/TPI
    0.3 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Material
    50% Glass Filled Nylon
Cap Screw - Natural; 50% Glass Filled Nylon;

1440296


Stock Levels
Request the lead time here
Attributes
  • Pitch/TPI
    0.3 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M4
  • Colour
    Natural
  • Material
    50% Glass Filled Nylon
Cap Screw - Natural; 50% Glass Filled Nylon;

1440295


Stock Levels
Request the lead time here
Attributes
  • Pitch/TPI
    0.3 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    Natural
  • Material
    50% Glass Filled Nylon