Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Pitch/TPI | Distance Across Flats | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 2797 In stock |
M2 x 0.4
|
0.4 mm
|
0.126 in
3.2 mm
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
External Hexagonal Slotted Drive
|
|||
| 6040 In stock |
M2 x 0.4
|
0.4 mm
|
0.126 in
3.2 mm
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
External Hexagonal Slotted Drive
|
|||
| 38060 In stock |
M2.5 x 0.45
|
0.45 mm
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
External Hexagonal Slotted Drive
|
|||
| 4060 In stock |
M2 x 0.4
|
0.4 mm
|
0.126 in
3.2 mm
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Slotted Drive
|
|||
| 50 In stock |
M2.5 x 0.45
|
0.45 mm
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.197 in
5.0 mm
|
External Hexagonal Slotted Drive
|
|||
| 60 In stock |
M2 x 0.4
|
0.4 mm
|
0.126 in
3.2 mm
|
Natural
|
Nylon 6/6
|
0.157 in
4.0 mm
|
External Hexagonal Slotted Drive
|
|||
| 8655 In stock |
M10 x 1.5
|
1.5 mm
|
0.63 in
16.0 mm
|
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
External Hexagonal Slotted Drive
|
|||
| 19.8858 USD - 22.0342 USD | Request the lead time here |
M10
|
1.5 mm
|
0.669 in
17.0 mm
|
Light Brown
|
PEEK
|
0.591 in
15.0 mm
|
External Hexagonal Drive
|
||
| 0.2154 USD - 0.2387 USD | 1549 In stock |
M8
|
1.25 mm
|
0.512 in
13.0 mm
|
Natural
|
Nylon 6/6
|
2.362 in
60.0 mm
|
External Hexagonal Drive
|
||
| 0.2621 USD - 0.2904 USD | 8876 In stock |
M10
|
1.5 mm
|
0.669 in
17.0 mm
|
Natural
|
Nylon 6/6
|
3.15 in
80.0 mm
|
External Hexagonal Drive
|
||
| 0.069 USD - 0.0764 USD | 9327 In stock |
M6
|
1.0 mm
|
0.394 in
10.0 mm
|
Natural
|
Nylon 6/6
|
2.362 in
60.0 mm
|
External Hexagonal Drive
|
||
| 0.0823 USD - 0.0912 USD | 47733 In stock |
M8
|
1.25 mm
|
0.512 in
13.0 mm
|
Natural
|
Nylon 6/6
|
1.378 in
35.0 mm
|
External Hexagonal Drive
|
||
| 3.2637 USD - 3.6164 USD | 30 In stock |
M5
|
0.8 mm
|
0.315 in
8.0 mm
|
Brown
|
PEEK
|
0.394 in
10.0 mm
|
External Hexagonal Drive
|
||
| 6.5554 USD - 7.2637 USD | 9328 In stock |
M6
|
1.0 mm
|
0.394 in
10.0 mm
|
Brown
|
PEEK
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| 9.5384 USD - 10.5687 USD | 93 In stock |
M8
|
1.3 mm
|
0.512 in
13.0 mm
|
Brown
|
PEEK
|
0.591 in
15.0 mm
|
External Hexagonal Drive
|
||
| 0.0261 USD - 0.0289 USD | 421259 In stock |
M2.5
|
0.45 mm
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.236 in
6.0 mm
|
External Hexagonal Drive
|
||
| 0.0921 USD - 0.1019 USD | 18480 In stock |
M6 x 1.0
|
1.0 mm
|
0.394 in
10.0 mm
|
Natural
|
Nylon 6/6
|
3.15 in
80.0 mm
|
External Hexagonal Drive
|
||
| 6.0455 USD - 6.6984 USD | 54 In stock |
M6
|
1.0 mm
|
0.394 in
10.0 mm
|
Brown
|
PEEK
|
0.984 in
25.0 mm
|
External Hexagonal Drive
|
||
| 0.7868 USD - 0.8717 USD | 520 In stock |
M16
|
2.0 mm
|
0.945 in
24.0 mm
|
Natural
|
Nylon 6/6
|
3.937 in
100.0 mm
|
External Hexagonal Drive
|
||
| 0.0622 USD - 0.069 USD | 490 In stock |
M6 x 1.0
|
1.0 mm
|
0.394 in
10.0 mm
|
Natural
|
Nylon 6/6
|
1.772 in
45.0 mm
|
External Hexagonal Drive