Quantity | Unit price |
---|---|
1 - 9 | 191.8886 USD |
10 - 39 | 182.2942 USD |
40 + | 173.1795 USD |
Colour | Black |
---|---|
Flat Width | 94.0 mm |
Flat Width | 3.701 in |
Roll Length | 98.425 ft |
Roll Length | 30.0 m |
Full Material | Nylon 6/6 |
Material | Nylon |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue