Menu Search

Industrial Articulated Feet - Stainless Steel

In stock

This range of Industrial Articulated Feet feature a threaded stud made from 304 Stainless Steel attached to a black Polyamide (PA) base, providing a maximum articulation of 30. Ideal for use in Food Production Industries and Catering.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
14 results
Product SKUs information
Item Code Price range Availability Thread Size Base Type Thread Length Base Diameter View
24.058 USD - 26.6571 USD Request the lead time here
M20
Swivel
150.0 mm
65.0 mm
20.2264 USD - 22.4115 USD 27 In stock
M20
Swivel
100.0 mm
65.0 mm
17.3997 USD - 19.2795 USD 154 In stock
M12
Swivel
100.0 mm
40.0 mm
14.6359 USD - 16.2171 USD 108 In stock
M8
Swivel
75.0 mm
40.0 mm
14.6359 USD - 16.2171 USD Request the lead time here
M10
Swivel
75.0 mm
40.0 mm
11.5004 USD - 12.7428 USD 98 In stock
M8
Swivel
50.0 mm
40.0 mm
10.9369 USD - 12.1184 USD 115 In stock
M10
Swivel
100.0 mm
40.0 mm
14.6359 USD - 16.2171 USD 112 In stock
M12
Swivel
75.0 mm
40.0 mm
493680 10.5388 USD - 11.6773 USD 1257 In stock
M16
Swivel
100.0 mm
65.0 mm
14.8311 USD - 16.4333 USD 28 In stock
M10
Swivel
75.0 mm
65.0 mm
16.8972 USD - 18.7227 USD 50 In stock
M10
Swivel
100.0 mm
65.0 mm
16.8972 USD - 18.7227 USD 46 In stock
M12
Swivel
100.0 mm
65.0 mm
15.264 USD - 16.9131 USD 22 In stock
M12
Swivel
75.0 mm
65.0 mm
19.3558 USD - 21.4468 USD 9 In stock
M16
Swivel
150.0 mm
65.0 mm
Stud Mount Leveling Feet - Thread Size - M20 ; Base Diameter - 65.0 mm | 2.559 in ; Thread Length - 150.0 mm | 5.906 in ;

493683

Price Range
26.6571 USD - 24.058 USD

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    65.0 mm
  • Base Height
    37.0 mm
  • Thread Length
    150.0 mm
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M20 ; Base Diameter - 65.0 mm | 2.559 in ; Thread Length - 100.0 mm | 3.937 in ;

493681

Price Range
22.4115 USD - 20.2264 USD

Stock Levels
27 In stock
Attributes
  • Thread Size
    M20
  • Base Diameter
    65.0 mm
  • Base Height
    37.0 mm
  • Thread Length
    100.0 mm
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 40.0 mm | 1.575 in ; Thread Length - 100.0 mm | 3.937 in ;

493675

Price Range
19.2795 USD - 17.3997 USD

Stock Levels
154 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    40.0 mm
  • Base Height
    27.0 mm
  • Thread Length
    100.0 mm
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 40.0 mm | 1.575 in ; Thread Length - 75.0 mm | 2.953 in ;

493671

Price Range
16.2171 USD - 14.6359 USD

Stock Levels
108 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    40.0 mm
  • Base Height
    27.0 mm
  • Thread Length
    75.0 mm
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 40.0 mm | 1.575 in ; Thread Length - 75.0 mm | 2.953 in ;

493672

Price Range
16.2171 USD - 14.6359 USD

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    40.0 mm
  • Base Height
    27.0 mm
  • Thread Length
    75.0 mm
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 40.0 mm | 1.575 in ; Thread Length - 50.0 mm | 1.969 in ;

493670

Price Range
12.7428 USD - 11.5004 USD

Stock Levels
98 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    40.0 mm
  • Base Height
    27.0 mm
  • Thread Length
    50.0 mm
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 40.0 mm | 1.575 in ; Thread Length - 100.0 mm | 3.937 in ;

493674

Price Range
12.1184 USD - 10.9369 USD

Stock Levels
115 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    40.0 mm
  • Base Height
    27.0 mm
  • Thread Length
    100.0 mm
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 40.0 mm | 1.575 in ; Thread Length - 75.0 mm | 2.953 in ;

493673

Price Range
16.2171 USD - 14.6359 USD

Stock Levels
112 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    40.0 mm
  • Base Height
    27.0 mm
  • Thread Length
    75.0 mm
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M16 ; Base Diameter - 65.0 mm | 2.559 in ; Thread Length - 100.0 mm | 3.937 in ;

493680

Price Range
11.6773 USD - 10.5388 USD

Stock Levels
1257 In stock
Attributes
  • Thread Size
    M16
  • Base Diameter
    65.0 mm
  • Base Height
    37.0 mm
  • Thread Length
    100.0 mm
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 65.0 mm | 2.559 in ; Thread Length - 75.0 mm | 2.953 in ;

493676

Price Range
16.4333 USD - 14.8311 USD

Stock Levels
28 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    65.0 mm
  • Base Height
    33.0 mm
  • Thread Length
    75.0 mm
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 65.0 mm | 2.559 in ; Thread Length - 100.0 mm | 3.937 in ;

493678

Price Range
18.7227 USD - 16.8972 USD

Stock Levels
50 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    65.0 mm
  • Base Height
    33.0 mm
  • Thread Length
    100.0 mm
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 65.0 mm | 2.559 in ; Thread Length - 100.0 mm | 3.937 in ;

493679

Price Range
18.7227 USD - 16.8972 USD

Stock Levels
46 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    65.0 mm
  • Base Height
    33.0 mm
  • Thread Length
    100.0 mm
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 65.0 mm | 2.559 in ; Thread Length - 75.0 mm | 2.953 in ;

493677

Price Range
16.9131 USD - 15.264 USD

Stock Levels
22 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    65.0 mm
  • Base Height
    33.0 mm
  • Thread Length
    75.0 mm
  • Base Type
    Swivel
Stud Mount Leveling Feet - Thread Size - M16 ; Base Diameter - 65.0 mm | 2.559 in ; Thread Length - 150.0 mm | 5.906 in ;

493682

Price Range
21.4468 USD - 19.3558 USD

Stock Levels
9 In stock
Attributes
  • Thread Size
    M16
  • Base Diameter
    65.0 mm
  • Base Height
    37.0 mm
  • Thread Length
    150.0 mm
  • Base Type
    Swivel