This range of Industrial Articulated Feet feature a threaded stud made from 304 Stainless Steel attached to a black Polyamide (PA) base, providing a maximum articulation of 30. Ideal for use in Food Production Industries and Catering.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Base Type | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|---|
| 14.6359 USD - 16.2171 USD | 128 In stock |
M12
|
Swivel
|
2.953 in
75.0 mm
|
1.575 in
40.0 mm
|
||
| 16.8972 USD - 18.7227 USD | 828 In stock |
M12
|
Swivel
|
3.937 in
100.0 mm
|
2.559 in
65.0 mm
|
||
| 14.6359 USD - 16.2171 USD | 2244 In stock |
M8
|
Swivel
|
2.953 in
75.0 mm
|
1.575 in
40.0 mm
|
||
| 11.5004 USD - 12.7428 USD | 78 In stock |
M8
|
Swivel
|
1.969 in
50.0 mm
|
1.575 in
40.0 mm
|
||
| 10.9369 USD - 12.1184 USD | 115 In stock |
M10
|
Swivel
|
3.937 in
100.0 mm
|
1.575 in
40.0 mm
|
||
| 14.8311 USD - 16.4333 USD | 486 In stock |
M10
|
Swivel
|
2.953 in
75.0 mm
|
2.559 in
65.0 mm
|
||
| 19.3558 USD - 21.4468 USD | 17 In stock |
M16
|
Swivel
|
5.906 in
150.0 mm
|
2.559 in
65.0 mm
|
||
| 493680 | 10.5388 USD - 11.6773 USD | 42316 In stock |
M16
|
Swivel
|
3.937 in
100.0 mm
|
2.559 in
65.0 mm
|
|
| 15.264 USD - 16.9131 USD | 558 In stock |
M12
|
Swivel
|
2.953 in
75.0 mm
|
2.559 in
65.0 mm
|
||
| 17.3997 USD - 19.2795 USD | 144 In stock |
M12
|
Swivel
|
3.937 in
100.0 mm
|
1.575 in
40.0 mm
|
||
| 14.6359 USD - 16.2171 USD | 3996 In stock |
M10
|
Swivel
|
2.953 in
75.0 mm
|
1.575 in
40.0 mm
|
||
| 20.2264 USD - 22.4115 USD | 27 In stock |
M20
|
Swivel
|
3.937 in
100.0 mm
|
2.559 in
65.0 mm
|
||
| 24.058 USD - 26.6571 USD | Request the lead time here |
M20
|
Swivel
|
5.906 in
150.0 mm
|
2.559 in
65.0 mm
|
||
| 16.8972 USD - 18.7227 USD | 858 In stock |
M10
|
Swivel
|
3.937 in
100.0 mm
|
2.559 in
65.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue