Menu Search

Knurled Knob - Threaded Insert

In stock

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Thread Material Overall Height View
2.2416 USD - 2.4838 USD 2128 In stock
M6
Brass
17.0 mm
2.0947 USD - 2.321 USD 6990 In stock
M5
Brass
17.0 mm
1.5177 USD - 1.6817 USD 9030 In stock
M6
Steel
17.0 mm
2.8559 USD - 3.1645 USD 65268 In stock
M8
Brass
24.0 mm
2.3075 USD - 2.5568 USD 31 In stock
M8
Steel
24.0 mm
2.3652 USD - 2.6208 USD 318 In stock
M6
Brass
24.0 mm
1.4791 USD - 1.6388 USD 663 In stock
M5
Steel
17.0 mm
1.7401 USD - 1.9281 USD 272 In stock
M6
Steel
24.0 mm
Grip Knob - Knob Diameter - 22.0 mm | 0.866 in ; Thread Size - M6 ; Overall Height - 17.0 mm | 0.669 in ; PA; Black

1340366

Price Range
2.4838 USD - 2.2416 USD

Stock Levels
2128 In stock
Attributes
  • Thread Size
    M6
  • Overall Height
    17.0 mm
Grip Knob - Knob Diameter - 22.0 mm | 0.866 in ; Thread Size - M5 ; Overall Height - 17.0 mm | 0.669 in ; PA; Black

1340365

Price Range
2.321 USD - 2.0947 USD

Stock Levels
6990 In stock
Attributes
  • Thread Size
    M5
  • Overall Height
    17.0 mm
Grip Knob - Knob Diameter - 22.0 mm | 0.866 in ; Thread Size - M6 ; Overall Height - 17.0 mm | 0.669 in ; PA; Black

1340370

Price Range
1.6817 USD - 1.5177 USD

Stock Levels
9030 In stock
Attributes
  • Thread Size
    M6
  • Overall Height
    17.0 mm
Grip Knob - Knob Diameter - 32.0 mm | 1.26 in ; Thread Size - M8 ; Overall Height - 24.0 mm | 0.945 in ; PA; Black

1340368

Price Range
3.1645 USD - 2.8559 USD

Stock Levels
65268 In stock
Attributes
  • Thread Size
    M8
  • Overall Height
    24.0 mm
Grip Knob - Knob Diameter - 32.0 mm | 1.26 in ; Thread Size - M8 ; Overall Height - 24.0 mm | 0.945 in ; PA; Black

1340372

Price Range
2.5568 USD - 2.3075 USD

Stock Levels
31 In stock
Attributes
  • Thread Size
    M8
  • Overall Height
    24.0 mm
Grip Knob - Knob Diameter - 32.0 mm | 1.26 in ; Thread Size - M6 ; Overall Height - 24.0 mm | 0.945 in ; PA; Black

1340367

Price Range
2.6208 USD - 2.3652 USD

Stock Levels
318 In stock
Attributes
  • Thread Size
    M6
  • Overall Height
    24.0 mm
Grip Knob - Knob Diameter - 22.0 mm | 0.866 in ; Thread Size - M5 ; Overall Height - 17.0 mm | 0.669 in ; PA; Black

1340369

Price Range
1.6388 USD - 1.4791 USD

Stock Levels
663 In stock
Attributes
  • Thread Size
    M5
  • Overall Height
    17.0 mm
Grip Knob - Knob Diameter - 32.0 mm | 1.26 in ; Thread Size - M6 ; Overall Height - 24.0 mm | 0.945 in ; PA; Black

1340371

Price Range
1.9281 USD - 1.7401 USD

Stock Levels
272 In stock
Attributes
  • Thread Size
    M6
  • Overall Height
    24.0 mm