Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.
The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.
A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Leaf Thickness | Overall Length | Number of Mounting Holes | Finish | Material | Leaf Shape | Overall Width | View | |
---|---|---|---|---|---|---|---|---|---|---|
2.8691 USD - 3.1792 USD | 53167 In stock |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
6
|
Polished
|
Stainless Steel
|
Rectangular
|
3.937 in
100.0 mm
|
||
399124E | 9.3004 USD - 10.3051 USD | 19749 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
4
|
Black Powder Coated
|
Zamak;Stainless Steel
|
Square
|
2.362 in
60.0 mm
|
|
10.2572 USD - 11.3653 USD | 87 In stock |
0.236 in
6.0 mm
|
2.362 in
60.0 mm
|
4
|
Black Powder Coated
|
Zamak;Stainless Steel
|
Rectangular
|
3.543 in
90.0 mm
|
||
17.8706 USD - 19.8012 USD | 44231 In stock |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
4
|
Polished
|
Stainless Steel
|
Square
|
1.575 in
40 mm
|
||
6.8085 USD - 7.5441 USD | 525 In stock |
0.315 in
8.0 mm
|
1.969 in
50.0 mm
|
4
|
Chrome Plated
|
Die Cast Zinc Alloy
|
Rectangular
|
2.992 in
76.0 mm
|
||
4.7831 USD - 5.2997 USD | 331 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
4
|
Chrome Plated
|
Zinc Alloy
|
Rectangular
|
2.48 in
63.0 mm
|
||
4.1247 USD - 4.5703 USD | 3315 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
5
|
Powder Coated
|
Zinc Alloy
|
Rectangular
|
2.48 in
63.0 mm
|
||
10.7885 USD - 11.9539 USD | 1980 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
0
|
Powder Coated
|
Zinc Alloy
|
Rectangular
|
4.724 in
120.0 mm
|
||
5.1552 USD - 5.7121 USD | 50 In stock |
|
1.969 in
50.0 mm
|
6
|
Chrome Plated
|
Zinc Alloy
|
Rectangular
|
2.992 in
76.0 mm
|
||
6.2717 USD - 6.9491 USD | 209 In stock |
|
1.969 in
50.0 mm
|
5
|
Chrome Plated
|
Zinc Alloy
|
Rectangular
|
2.48 in
63.0 mm
|
||
1.6339 USD - 1.8104 USD | 1359 In stock |
0.039 in
1.0 mm
|
2 in
50.8 mm
|
6
|
Polished
|
Stainless Steel
|
Square
|
1.319 in
33.5 mm
|
||
1285098 | 1.893 USD - 2.0974 USD | 3741 In stock |
0.059 in
1.5 mm
|
2.362 in
60.0 mm
|
6
|
Polished
|
Stainless Steel
|
Square
|
1.98 in
50.3 mm
|
|
1.9527 USD - 2.1637 USD | 21572 In stock |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
4
|
Polished
|
Stainless Steel
|
Square
|
1.52 in
38.6 mm
|
||
1.9925 USD - 2.2078 USD | 6837 In stock |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
4
|
Polished
|
Stainless Steel
|
Square
|
1.575 in
40.0 mm
|
||
1284312 | 1.7535 USD - 1.9429 USD | 88069 In stock |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
4
|
Polished
|
Stainless Steel
|
Square
|
1.535 in
39.0 mm
|
|
13.4168 USD - 14.8663 USD | 19120 In stock |
0.118 in
3.0 mm
|
2.362 in
60.0 mm
|
4
|
Polished
|
Stainless Steel
|
Square
|
3.543 in
90.0 mm
|
||
8.0562 USD - 15.6212 USD | 97 In stock |
0.591 in
15.0 mm
|
2.362 in
60.0 mm
|
4
|
Zamak
|
Die Cast Zinc Alloy
|
Rectangular
|
2.362 in
60.0 mm
|
||
5.576 USD - 5.576 USD | Request the lead time here |
0.138 in
3.5 mm
|
2.756 in
70.0 mm
|
6
|
Zinc Plated
|
Carbon Steel
|
Rectangular
|
1.969 in
50.0 mm
|
||
1.3771 USD - 1.3771 USD | Request the lead time here |
0.197 in
5.0 mm
|
3.15 in
80.0 mm
|
6
|
Powder Coated
|
Zinc Alloy
|
Rectangular
|
1.567 in
39.8 mm
|
||
0.4994 USD - 0.4994 USD | Request the lead time here |
0.118 in
3.0 mm
|
1.181 in
30.0 mm
|
4
|
Bright Chrome
|
Zinc Alloy
|
Square
|
1.181 in
30.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue