Leaf Hinges with an all-metal design are suitable for mounting on flush mounted doors with threaded stud installations.
The hinges have a maximum rotation of 180 degrees and can be screw-mounted using M5, M6 and M8 stud thread size fixings.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Number of Mounting Holes | Material | Overall Thickness | Overall Width | View | |
---|---|---|---|---|---|---|---|---|
149912001E | 9.0554 USD - 10.0337 USD | 4 In stock |
3.346 in
85.0 mm
|
|
Die Cast Zinc Alloy
|
0.689 in
17.5 mm
|
2.657 in
67.5 mm
|
|
399123E | 16.634 USD - 18.4309 USD | 354 In stock |
2.362 in
60.0 mm
|
0
|
Die Cast Zinc Alloy
|
0.591 in
15.0 mm
|
4.724 in
120.0 mm
|
|
9.8214 USD - 10.8823 USD | 34 In stock |
4.331 in
110.0 mm
|
5
|
Die Cast Zinc Alloy
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
||
11.1607 USD - 12.3664 USD | 18 In stock |
2.362 in
60.0 mm
|
4
|
Die Cast Zinc Alloy
|
0.591 in
15.0 mm
|
2.362 in
60.0 mm
|
||
7.8439 USD - 8.6913 USD | Request the lead time here |
3.346 in
85.0 mm
|
|
Die Cast Zinc Alloy
|
0.689 in
17.5 mm
|
2.657 in
67.5 mm
|
||
1399121E | 8.8651 USD - 9.8229 USD | 260 In stock |
2.756 in
70.0 mm
|
4
|
Die Cast Zinc Alloy
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
|
4.4642 USD - 4.9466 USD | 5782 In stock |
1.969 in
50.0 mm
|
2
|
PA
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
||
2.2978 USD - 2.5461 USD | 18085 In stock |
1.969 in
50.0 mm
|
4
|
PA
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
||
5.7928 USD - 6.4186 USD | 87 In stock |
1.969 in
50.0 mm
|
4
|
Die Cast Zinc Alloy
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
||
5.9958 USD - 6.6435 USD | 35 In stock |
2.992 in
76.0 mm
|
4
|
Die Cast Zinc Alloy
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
||
5.7927 USD - 6.4186 USD | Request the lead time here |
1.969 in
50.0 mm
|
4
|
Die Cast Zinc Alloy
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
||
4.0541 USD - 4.0541 USD | Request the lead time here |
3.15 in
80.0 mm
|
4
|
Zinc Alloy
|
|
2.756 in
70.0 mm
|
||
4.6157 USD - 4.6157 USD | Request the lead time here |
3.543 in
90.0 mm
|
6
|
Zinc Alloy
|
0.591 in
15.0 mm
|
2.362 in
60.0 mm
|
||
1.1984 USD - 1.1984 USD | Request the lead time here |
1.575 in
40.0 mm
|
4
|
Zinc Alloy
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
2.9648 USD - 2.9648 USD | Request the lead time here |
1.969 in
50.0 mm
|
4
|
Zinc Alloy
|
0.457 in
11.6 mm
|
2.913 in
74.0 mm
|
||
3.2115 USD - 3.2115 USD | Request the lead time here |
1.969 in
50.0 mm
|
4
|
Zinc Alloy
|
0.457 in
11.6 mm
|
2.913 in
74.0 mm
|
||
3.1981 USD - 3.1981 USD | Request the lead time here |
2.362 in
60.0 mm
|
4
|
Zinc Alloy
|
0.591 in
15.0 mm
|
2.362 in
60.0 mm
|
||
3.3597 USD - 3.3597 USD | Request the lead time here |
3.543 in
90.0 mm
|
6
|
Zinc Alloy
|
0.461 in
11.7 mm
|
2.913 in
74.0 mm
|
||
2.1593 USD - 2.1593 USD | Request the lead time here |
2.008 in
51.0 mm
|
4
|
Zinc Alloy
|
0.472 in
12.0 mm
|
2.008 in
51.0 mm
|
||
1.9844 USD - 1.9844 USD | Request the lead time here |
2.126 in
54.0 mm
|
4
|
Zamak
|
0.906 in
23.0 mm
|
1.575 in
40.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue