Leaf Hinges with an all-metal design are suitable for mounting on flush mounted doors with threaded stud installations.
The hinges have a maximum rotation of 180 degrees and can be screw-mounted using M5, M6 and M8 stud thread size fixings.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Number of Mounting Holes | Material | Overall Thickness | Overall Width | View | |
---|---|---|---|---|---|---|---|---|
3.3597 USD - 3.3597 USD | Request the lead time here |
3.543 in
90.0 mm
|
6
|
Zinc Alloy
|
0.461 in
11.7 mm
|
2.913 in
74.0 mm
|
||
3.1981 USD - 3.1981 USD | Request the lead time here |
2.362 in
60.0 mm
|
4
|
Zinc Alloy
|
0.591 in
15.0 mm
|
2.362 in
60.0 mm
|
||
2.1593 USD - 2.1593 USD | Request the lead time here |
2.008 in
51.0 mm
|
4
|
Zinc Alloy
|
0.472 in
12.0 mm
|
2.008 in
51.0 mm
|
||
4.6157 USD - 4.6157 USD | Request the lead time here |
3.543 in
90.0 mm
|
6
|
Zinc Alloy
|
0.591 in
15.0 mm
|
2.362 in
60.0 mm
|
||
3.2115 USD - 3.2115 USD | Request the lead time here |
1.969 in
50.0 mm
|
4
|
Zinc Alloy
|
0.457 in
11.6 mm
|
2.913 in
74.0 mm
|
||
1.1984 USD - 1.1984 USD | Request the lead time here |
1.575 in
40.0 mm
|
4
|
Zinc Alloy
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
2.9648 USD - 2.9648 USD | Request the lead time here |
1.969 in
50.0 mm
|
4
|
Zinc Alloy
|
0.457 in
11.6 mm
|
2.913 in
74.0 mm
|
||
4.0541 USD - 4.0541 USD | Request the lead time here |
3.15 in
80.0 mm
|
4
|
Zinc Alloy
|
|
2.756 in
70.0 mm
|
||
5.072 USD - 5.072 USD | Request the lead time here |
1.575 in
40.0 mm
|
4
|
Stainless Steel
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
7.855 USD - 7.855 USD | Request the lead time here |
2.008 in
51.0 mm
|
4
|
Stainless Steel
|
0.472 in
12.0 mm
|
2.008 in
51.0 mm
|
||
5.8846 USD - 5.8846 USD | Request the lead time here |
2.362 in
60.0 mm
|
4
|
Stainless Steel
|
0.591 in
15.0 mm
|
2.362 in
60.0 mm
|
||
5.524 USD - 6.1207 USD | 1610 In stock |
1.969 in
50.0 mm
|
0
|
Die Cast Zinc Alloy
|
0.433 in
11.0 mm
|
2.48 in
63.0 mm
|
||
14.5616 USD - 16.1347 USD | 30 In stock |
2.362 in
60.0 mm
|
0
|
Die Cast Zinc Alloy
|
0.591 in
15.0 mm
|
4.724 in
120.0 mm
|
||
6.3774 USD - 7.0664 USD | 1436 In stock |
1.969 in
50.0 mm
|
4
|
Zinc Alloy
|
0.433 in
11.0 mm
|
2.48 in
63.0 mm
|
||
6.9088 USD - 7.6551 USD | 910 In stock |
1.969 in
50.0 mm
|
4
|
Zinc Alloy
|
0.433 in
11.0 mm
|
2.992 in
76.0 mm
|
||
7.6791 USD - 8.5086 USD | 14 In stock |
2.756 in
70.0 mm
|
4
|
Die Cast Zinc Alloy
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
||
7.8439 USD - 8.6913 USD | Request the lead time here |
3.346 in
85.0 mm
|
|
Die Cast Zinc Alloy
|
0.689 in
17.5 mm
|
2.657 in
67.5 mm
|
||
9.8214 USD - 10.8823 USD | 34 In stock |
4.331 in
110.0 mm
|
5
|
Die Cast Zinc Alloy
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
||
11.1607 USD - 12.3664 USD | 18 In stock |
2.362 in
60.0 mm
|
4
|
Die Cast Zinc Alloy
|
0.591 in
15.0 mm
|
2.362 in
60.0 mm
|
||
11.2067 USD - 12.4174 USD | 6 In stock |
2.362 in
60.0 mm
|
0
|
Die Cast Zinc Alloy
|
0.591 in
15.0 mm
|
3.543 in
90.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue