Menu Search

Leaf Hinges - Male Stud Thread Insert Mount

In stock

Leaf Hinges with an all-metal design are suitable for mounting on flush mounted doors with threaded stud installations.

The hinges have a maximum rotation of 180 degrees and can be screw-mounted using M5, M6 and M8 stud thread size fixings.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Finish Options: Matt, Powder Coating and Stainless Steel
  • Leaf Shapes: Rectangular and Square

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Item Code Price range Availability Overall Length Number of Mounting Holes Material Overall Thickness Overall Width View
1399121E 8.8651 USD - 9.8229 USD 3610 In stock
70.0 mm
4
Die Cast Zinc Alloy
15.0 mm
80.0 mm
5.9958 USD - 6.6435 USD 35 In stock
76.0 mm
4
Die Cast Zinc Alloy
11.0 mm
50.0 mm
5.7927 USD - 6.4186 USD Request the lead time here
50.0 mm
4
Die Cast Zinc Alloy
11.0 mm
50.0 mm
6.9088 USD - 7.6551 USD 260 In stock
50.0 mm
4
Zinc Alloy
11.0 mm
76.0 mm
5.072 USD - 5.072 USD Request the lead time here
40.0 mm
4
Stainless Steel
9.0 mm
40.0 mm
7.855 USD - 7.855 USD Request the lead time here
51.0 mm
4
Stainless Steel
12.0 mm
51.0 mm
5.8846 USD - 5.8846 USD Request the lead time here
60.0 mm
4
Stainless Steel
15.0 mm
60.0 mm
6.3774 USD - 7.0664 USD 1346 In stock
50.0 mm
4
Zinc Alloy
11.0 mm
63.0 mm
14.5616 USD - 16.1347 USD 30 In stock
60.0 mm
0
Die Cast Zinc Alloy
15.0 mm
120.0 mm
11.2067 USD - 12.4174 USD 6 In stock
60.0 mm
0
Die Cast Zinc Alloy
15.0 mm
90.0 mm
2.1593 USD - 2.1593 USD Request the lead time here
51.0 mm
4
Zinc Alloy
12.0 mm
51.0 mm
3.3597 USD - 3.3597 USD Request the lead time here
90.0 mm
6
Zinc Alloy
11.7 mm
74.0 mm
11.3383 USD - 12.5631 USD Request the lead time here
110.0 mm
5
Die Cast Zinc Alloy
15.0 mm
80.0 mm
149912001E 9.0554 USD - 10.0337 USD 4 In stock
85.0 mm
Die Cast Zinc Alloy
17.5 mm
67.5 mm
5.7928 USD - 6.4186 USD 14157 In stock
50.0 mm
4
Die Cast Zinc Alloy
11.0 mm
50.0 mm
4.4642 USD - 4.9466 USD 1892 In stock
50.0 mm
2
PA
11.0 mm
50.0 mm
2.2978 USD - 2.5461 USD 13 In stock
50.0 mm
4
PA
11.0 mm
50.0 mm
9.0554 USD - 10.0337 USD 1650 In stock
85.0 mm
Die Cast Zinc Alloy
17.5 mm
67.5 mm
11.1603 USD - 12.366 USD 10 In stock
60.0 mm
4
Die Cast Zinc Alloy
15.0 mm
60.0 mm
399123E 16.634 USD - 18.4309 USD 354 In stock
60.0 mm
0
Die Cast Zinc Alloy
15.0 mm
120.0 mm
  • of 2
Free Swinging Hinge - ; ; ;

1399121E

Price Range
9.8229 USD - 8.8651 USD

Stock Levels
3610 In stock
Attributes
  • Stud Length
    14.0 mm
  • Stud Thread Size
    M8
  • Leaf Thickness
    8.0 mm
  • Overall Length
    70.0 mm
  • Overall Width
    80.0 mm
Free Swinging Hinge - ; ; ;

099119E

Price Range
6.6435 USD - 5.9958 USD

Stock Levels
35 In stock
Attributes
  • Stud Length
    12.0 mm
  • Stud Thread Size
    M6
  • Overall Length
    76.0 mm
  • Overall Width
    50.0 mm
  • Overall Thickness
    11.0 mm
Free Swinging Hinge - ; ; ;

099111E

Price Range
6.4186 USD - 5.7927 USD

Stock Levels
Request the lead time here
Attributes
  • Stud Length
    12.0 mm
  • Stud Thread Size
    M6
  • Overall Length
    50.0 mm
  • Overall Width
    50.0 mm
  • Overall Thickness
    11.0 mm
Free Swinging Hinge - ; ; ;

099129E

Price Range
7.6551 USD - 6.9088 USD

Stock Levels
260 In stock
Attributes
  • Stud Length
    12.0 mm
  • Stud Thread Size
    M6
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Width
    76.0 mm
Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ; Overall Thickness - 9.0 mm | 0.354 in ; Stainless Steel

20042134

Price Range
5.072 USD - 5.072 USD

Stock Levels
Request the lead time here
Attributes
  • Pin Length
    40.0 mm
  • Stud Thread Size
    M5
  • Leaf Thickness
    5.0 mm
  • Overall Length
    40.0 mm
  • Overall Width
    40.0 mm
Hinge - Overall Length - 51.0 mm | 2.008 in ; Overall Width - 51.0 mm | 2.008 in ; Overall Thickness - 12.0 mm | 0.472 in ; Stainless Steel

20042127

Price Range
7.855 USD - 7.855 USD

Stock Levels
Request the lead time here
Attributes
  • Pin Length
    51.0 mm
  • Stud Thread Size
    M6
  • Leaf Thickness
    6.0 mm
  • Overall Length
    51.0 mm
  • Overall Width
    51.0 mm
Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 60.0 mm | 2.362 in ; Overall Thickness - 15.0 mm | 0.591 in ; Stainless Steel

20042110

Price Range
5.8846 USD - 5.8846 USD

Stock Levels
Request the lead time here
Attributes
  • Pin Length
    60.0 mm
  • Stud Thread Size
    M8
  • Leaf Thickness
    8.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    60.0 mm
Free Swinging Hinge - ; ; ;

099128E

Price Range
7.0664 USD - 6.3774 USD

Stock Levels
1346 In stock
Attributes
  • Stud Length
    12.0 mm
  • Stud Thread Size
    M6
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Width
    63.0 mm
Leaf Hinge - Overall Length - 60.0 mm | 2.362 in; Overall Width - 120.0 mm | 4.724 in; Grey; Die Cast Zinc Alloy

399113E

Price Range
16.1347 USD - 14.5616 USD

Stock Levels
30 In stock
Attributes
  • Stud Length
    14.0 mm
  • Stud Thread Size
    M8
  • Leaf Thickness
    8.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    120.0 mm
Leaf Hinge - Overall Length - 60.0 mm | 2.362 in; Overall Width - 90.0 mm | 3.543 in; Grey; Die Cast Zinc Alloy

399112E

Price Range
12.4174 USD - 11.2067 USD

Stock Levels
6 In stock
Attributes
  • Stud Length
    14.0 mm
  • Stud Thread Size
    M8
  • Leaf Thickness
    8.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    90.0 mm
Hinge - Overall Length - 51.0 mm | 2.008 in ; Overall Width - 51.0 mm | 2.008 in ; Overall Thickness - 12.0 mm | 0.472 in ; Zinc Alloy

20033873

Price Range
2.1593 USD - 2.1593 USD

Stock Levels
Request the lead time here
Attributes
  • Pin Length
    51.0 mm
  • Stud Thread Size
    M6
  • Leaf Thickness
    6.0 mm
  • Overall Length
    51.0 mm
  • Overall Width
    51.0 mm
Hinge - Overall Length - 90.0 mm | 3.543 in ; Overall Width - 74.0 mm | 2.913 in ; Overall Thickness - 11.7 mm | 0.461 in ; Zinc Alloy

20033729

Price Range
3.3597 USD - 3.3597 USD

Stock Levels
Request the lead time here
Attributes
  • Pin Length
    50.0 mm
  • Stud Thread Size
    M6
  • Leaf Thickness
    6.0 mm
  • Overall Length
    90.0 mm
  • Overall Width
    74.0 mm
Free Swinging Hinge - ; ; ;

1399122E

Price Range
12.5631 USD - 11.3383 USD

Stock Levels
Request the lead time here
Attributes
  • Stud Length
    14.0 mm
  • Stud Thread Size
    M8
  • Leaf Thickness
    8.0 mm
  • Overall Length
    110.0 mm
  • Overall Width
    80.0 mm
Free Swinging Hinge - ; ; ;

149912001E

Price Range
10.0337 USD - 9.0554 USD

Stock Levels
4 In stock
Attributes
  • Stud Length
    14.0 mm
  • Stud Thread Size
    M8
  • Leaf Thickness
    8.0 mm
  • Overall Length
    85.0 mm
  • Overall Width
    67.5 mm
Free Swinging Hinge - ; ; ;

099121E

Price Range
6.4186 USD - 5.7928 USD

Stock Levels
14157 In stock
Attributes
  • Stud Length
    12.0 mm
  • Stud Thread Size
    M6
  • Overall Length
    50.0 mm
  • Overall Width
    50.0 mm
  • Overall Thickness
    11.0 mm
Free Swinging Hinge - ; ; ;

199201E

Price Range
4.9466 USD - 4.4642 USD

Stock Levels
1892 In stock
Attributes
  • Stud Length
    12.0 mm
  • Stud Thread Size
    M6
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Width
    50.0 mm
Free Swinging Hinge - ; ; ;

199203E

Price Range
2.5461 USD - 2.2978 USD

Stock Levels
13 In stock
Attributes
  • Stud Thread Size
    M6
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Width
    50.0 mm
  • Overall Thickness
    11.0 mm
Free Swinging Hinge - ; ; ;

149912002E

Price Range
10.0337 USD - 9.0554 USD

Stock Levels
1650 In stock
Attributes
  • Stud Length
    14.0 mm
  • Stud Thread Size
    M8
  • Leaf Thickness
    8.0 mm
  • Overall Length
    85.0 mm
  • Overall Width
    67.5 mm
Free Swinging Hinge - ; ; ;

399121E

Price Range
12.366 USD - 11.1603 USD

Stock Levels
10 In stock
Attributes
  • Stud Length
    14.0 mm
  • Stud Thread Size
    M8
  • Leaf Thickness
    8.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    60.0 mm
Free Swinging Hinge - ; ; ;

399123E

Price Range
18.4309 USD - 16.634 USD

Stock Levels
354 In stock
Attributes
  • Stud Length
    14.0 mm
  • Stud Thread Size
    M8
  • Leaf Thickness
    8.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    120.0 mm