Leaf Hinges with an all-metal design are suitable for mounting on flush mounted doors with threaded stud installations.
The hinges have a maximum rotation of 180 degrees and can be screw-mounted using M5, M6 and M8 stud thread size fixings.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Number of Mounting Holes | Material | Overall Thickness | Overall Width | View | |
---|---|---|---|---|---|---|---|---|
5.524 USD - 6.1207 USD | 2154 In stock |
1.969 in
50.0 mm
|
0
|
Die Cast Zinc Alloy
|
0.433 in
11.0 mm
|
2.48 in
63.0 mm
|
||
11.3383 USD - 12.5631 USD | Request the lead time here |
4.331 in
110.0 mm
|
5
|
Die Cast Zinc Alloy
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
||
11.1603 USD - 12.366 USD | 10 In stock |
2.362 in
60.0 mm
|
4
|
Die Cast Zinc Alloy
|
0.591 in
15.0 mm
|
2.362 in
60.0 mm
|
||
7.855 USD - 7.855 USD | Request the lead time here |
2.008 in
51.0 mm
|
4
|
Stainless Steel
|
0.472 in
12.0 mm
|
2.008 in
51.0 mm
|
||
6.3774 USD - 7.0664 USD | 1346 In stock |
1.969 in
50.0 mm
|
4
|
Zinc Alloy
|
0.433 in
11.0 mm
|
2.48 in
63.0 mm
|
||
6.9088 USD - 7.6551 USD | 260 In stock |
1.969 in
50.0 mm
|
4
|
Zinc Alloy
|
0.433 in
11.0 mm
|
2.992 in
76.0 mm
|
||
5.072 USD - 5.072 USD | Request the lead time here |
1.575 in
40.0 mm
|
4
|
Stainless Steel
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
5.7927 USD - 6.4186 USD | Request the lead time here |
1.969 in
50.0 mm
|
4
|
Die Cast Zinc Alloy
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
||
399123E | 16.634 USD - 18.4309 USD | 354 In stock |
2.362 in
60.0 mm
|
0
|
Die Cast Zinc Alloy
|
0.591 in
15.0 mm
|
4.724 in
120.0 mm
|
|
1399121E | 8.8651 USD - 9.8229 USD | 3610 In stock |
2.756 in
70.0 mm
|
4
|
Die Cast Zinc Alloy
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
|
5.9958 USD - 6.6435 USD | 35 In stock |
2.992 in
76.0 mm
|
4
|
Die Cast Zinc Alloy
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
||
5.7928 USD - 6.4186 USD | 14157 In stock |
1.969 in
50.0 mm
|
4
|
Die Cast Zinc Alloy
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
||
4.4642 USD - 4.9466 USD | 1892 In stock |
1.969 in
50.0 mm
|
2
|
PA
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
||
2.2978 USD - 2.5461 USD | 13 In stock |
1.969 in
50.0 mm
|
4
|
PA
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
||
13.6972 USD - 15.1768 USD | Request the lead time here |
5.906 in
150.0 mm
|
5
|
Die Cast Zinc Alloy
|
0.315 in
8.0 mm
|
3.15 in
80.0 mm
|
||
11.2067 USD - 12.4174 USD | 6 In stock |
2.362 in
60.0 mm
|
0
|
Die Cast Zinc Alloy
|
0.591 in
15.0 mm
|
3.543 in
90.0 mm
|
||
9.8214 USD - 10.8823 USD | 34 In stock |
4.331 in
110.0 mm
|
5
|
Die Cast Zinc Alloy
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
||
7.8439 USD - 8.6913 USD | Request the lead time here |
3.346 in
85.0 mm
|
|
Die Cast Zinc Alloy
|
0.689 in
17.5 mm
|
2.657 in
67.5 mm
|
||
11.1607 USD - 12.3664 USD | 10 In stock |
2.362 in
60.0 mm
|
4
|
Die Cast Zinc Alloy
|
0.591 in
15.0 mm
|
2.362 in
60.0 mm
|
||
11.8647 USD - 13.1465 USD | Request the lead time here |
5.906 in
150.0 mm
|
6
|
Die Cast Zinc Alloy
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue