Our range of Premium Machine Feet are for use in applications where a high quality mounting foot is required, including machinary and electronic racks. They can be found with either a Stainless steel or Mild Steel Stud, attached to either a Polyamide (PA) or Stainless Steel base. The range can also come with or without bolt-down holes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Thread Length | Load Capacity | Length | Base Diameter | View | |
---|---|---|---|---|---|---|---|---|
16.0058 USD - 17.7351 USD | 69 In stock |
M12
|
2.953 in
75.0 mm
|
1000.0 kg
1000.0 kg
|
|
2.756 in
70.0 mm
|
||
19.5159 USD - 21.6244 USD | 21 In stock |
M12
|
4.921 in
125.0 mm
|
1000.0 kg
1000.0 kg
|
|
3.937 in
100.0 mm
|
||
462426 | 32.7137 USD - 36.2479 USD | 10 In stock |
M20
|
5.906 in
150.0 mm
|
2000.0 kg
2000.0 kg
|
|
3.937 in
100.0 mm
|
|
12.1448 USD - 13.4569 USD | 24 In stock |
M12
|
2.953 in
75.0 mm
|
1000.0 kg
1000.0 kg
|
|
2.756 in
70.0 mm
|
||
11.7237 USD - 12.9901 USD | Request the lead time here |
M12
|
2.953 in
75.0 mm
|
600.0 kg
600.0 kg
|
|
2.165 in
55.0 mm
|
||
23.5819 USD - 26.1296 USD | 21 In stock |
M16
|
5.906 in
150.0 mm
|
2000.0 kg
2000.0 kg
|
|
3.937 in
100.0 mm
|
||
20.0926 USD - 22.2633 USD | Request the lead time here |
M16
|
2.953 in
75.0 mm
|
2000.0 kg
2000.0 kg
|
|
3.937 in
100.0 mm
|
||
35.5218 USD - 39.3592 USD | 8 In stock |
M20
|
5.906 in
150.0 mm
|
2000.0 kg
2000.0 kg
|
|
3.937 in
100.0 mm
|
||
23.9767 USD - 26.567 USD | 4 In stock |
M16
|
2.953 in
75.0 mm
|
2000.0 kg
2000.0 kg
|
|
3.937 in
100.0 mm
|
||
26.6657 USD - 29.5464 USD | 27 In stock |
M16
|
5.906 in
150.0 mm
|
1500.0 kg
1500.0 kg
|
|
2.756 in
70.0 mm
|
||
18.5241 USD - 20.5252 USD | Request the lead time here |
M12
|
5.906 in
150.0 mm
|
1000.0 kg
1000.0 kg
|
|
2.756 in
70.0 mm
|
||
19.4204 USD - 21.5184 USD | Request the lead time here |
M12
|
5.906 in
150.0 mm
|
1000.0 kg
1000.0 kg
|
|
3.937 in
100.0 mm
|
||
15.4442 USD - 17.1127 USD | 47 In stock |
M12
|
2.953 in
75.0 mm
|
1000.0 kg
1000.0 kg
|
|
3.937 in
100.0 mm
|
||
20.1477 USD - 22.3244 USD | Request the lead time here |
M16
|
2.953 in
75.0 mm
|
1500.0 kg
1500.0 kg
|
|
2.756 in
70.0 mm
|
||
21.6612 USD - 24.0013 USD | Request the lead time here |
M12
|
5.906 in
150.0 mm
|
600.0 kg
600.0 kg
|
|
2.165 in
55.0 mm
|
||
38.1894 USD - 42.315 USD | Request the lead time here |
M20
|
5.906 in
150.0 mm
|
2000.0 kg
2000.0 kg
|
|
3.937 in
100.0 mm
|
||
29.7652 USD - 32.9809 USD | 11 In stock |
M20
|
5.906 in
150.0 mm
|
2000.0 kg
2000.0 kg
|
|
3.937 in
100.0 mm
|
||
14.4906 USD - 16.0562 USD | 48 In stock |
M12
|
4.921 in
125.0 mm
|
600.0 kg
600.0 kg
|
|
2.165 in
55.0 mm
|
||
66.4382 USD - 73.6156 USD | 20 In stock |
M24
|
7.874 in
200.0 mm
|
2000.0 kg
2000.0 kg
|
|
3.937 in
100.0 mm
|
||
25.0971 USD - 27.8086 USD | 20 In stock |
M16
|
2.953 in
75.0 mm
|
2000.0 kg
2000.0 kg
|
|
3.937 in
100.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue