Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Premium Machine Feet are for use in applications where a high quality mounting foot is required, including machinary and electronic racks. They can be found with either a Stainless steel or Mild Steel Stud, attached to either a Polyamide (PA) or Stainless Steel base. The range can also come with or without bolt-down holes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | Load Capacity | Length | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| 462426 | 32.7137 USD - 36.2479 USD | 34 In stock |
M20
|
5.906 in
150.0 mm
|
2000.0 kg
2000.0 kg
|
|
3.937 in
100.0 mm
|
|
| 19.4204 USD - 21.5184 USD | Request the lead time here |
M12
|
5.906 in
150.0 mm
|
1000.0 kg
1000.0 kg
|
|
3.937 in
100.0 mm
|
||
| 38.1894 USD - 42.315 USD | Request the lead time here |
M20
|
5.906 in
150.0 mm
|
2000.0 kg
2000.0 kg
|
|
3.937 in
100.0 mm
|
||
| 29.7652 USD - 32.9809 USD | 176 In stock |
M20
|
5.906 in
150.0 mm
|
2000.0 kg
2000.0 kg
|
|
3.937 in
100.0 mm
|
||
| 25.0971 USD - 27.8086 USD | Request the lead time here |
M16
|
2.953 in
75.0 mm
|
2000.0 kg
2000.0 kg
|
|
3.937 in
100.0 mm
|
||
| 23.9767 USD - 26.567 USD | 76 In stock |
M16
|
2.953 in
75.0 mm
|
2000.0 kg
2000.0 kg
|
|
3.937 in
100.0 mm
|
||
| 26.6657 USD - 29.5464 USD | 51 In stock |
M16
|
5.906 in
150.0 mm
|
1500.0 kg
1500.0 kg
|
|
2.756 in
70.0 mm
|
||
| 16.0058 USD - 17.7351 USD | 378 In stock |
M12
|
2.953 in
75.0 mm
|
1000.0 kg
1000.0 kg
|
|
2.756 in
70.0 mm
|
||
| 17.4492 USD - 19.3343 USD | Request the lead time here |
M12
|
2.953 in
75.0 mm
|
1000.0 kg
1000.0 kg
|
|
3.937 in
100.0 mm
|
||
| 18.8229 USD - 20.8563 USD | 306 In stock |
M12
|
4.921 in
125.0 mm
|
1000.0 kg
1000.0 kg
|
|
3.937 in
100.0 mm
|
||
| 20.1477 USD - 22.3244 USD | 288 In stock |
M16
|
2.953 in
75.0 mm
|
1500.0 kg
1500.0 kg
|
|
2.756 in
70.0 mm
|
||
| 21.6612 USD - 24.0013 USD | Request the lead time here |
M12
|
5.906 in
150.0 mm
|
600.0 kg
600.0 kg
|
|
2.165 in
55.0 mm
|
||
| 66.4382 USD - 73.6156 USD | 20 In stock |
M24
|
7.874 in
200.0 mm
|
2000.0 kg
2000.0 kg
|
|
3.937 in
100.0 mm
|
||
| 19.5159 USD - 21.6244 USD | 21 In stock |
M12
|
4.921 in
125.0 mm
|
1000.0 kg
1000.0 kg
|
|
3.937 in
100.0 mm
|
||
| 14.0403 USD - 15.557 USD | 71 In stock |
M12
|
4.921 in
125.0 mm
|
600.0 kg
600.0 kg
|
|
2.165 in
55.0 mm
|
||
| 33.911 USD - 37.5746 USD | Request the lead time here |
M16
|
7.874 in
200.0 mm
|
2000.0 kg
2000.0 kg
|
|
3.937 in
100.0 mm
|
||
| 8.1771 USD - 9.0605 USD | 1106 In stock |
M8
|
2.362 in
60.0 mm
|
400.0 kg
400.0 kg
|
|
2.165 in
55.0 mm
|
||
| 20.0926 USD - 22.2633 USD | Request the lead time here |
M16
|
2.953 in
75.0 mm
|
2000.0 kg
2000.0 kg
|
|
3.937 in
100.0 mm
|
||
| 35.5218 USD - 39.3592 USD | Request the lead time here |
M20
|
5.906 in
150.0 mm
|
2000.0 kg
2000.0 kg
|
|
3.937 in
100.0 mm
|
||
| 14.4906 USD - 16.0562 USD | 48 In stock |
M12
|
4.921 in
125.0 mm
|
600.0 kg
600.0 kg
|
|
2.165 in
55.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue