Menu Search

Machine Mounts - Anti Vibration

In stock

Anti-vibration Machine Mounts absorb shock and reduce noise as well as providing good adhesion to the floor. These mounts are ideal for use as feet for machinery and conveyors.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
3 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Diameter Material Base Height Maximum Adjustment Height Maximum Load Thread Length View
550116 68.1839 USD - 75.55 USD Request the lead time here
M12
120.0 mm
Cast Iron
100.0 mm
43.0849 USD - 47.7395 USD Request the lead time here
M10
80.0 mm
Cast Iron
80.0 mm
109.846 USD - 121.7131 USD Request the lead time here
M16
160.0 mm
Cast Iron
120.0 mm
Screw-On Feet - Thread Size - M12 ; Thread Length - 100.0 mm | 3.937 in ; Overall Diameter - 120.0 mm | 4.724 in

550116

Price Range
75.55 USD - 68.1839 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Cast Iron
  • Material
    Cast Iron
  • Overall Diameter
    120.0 mm
  • Thread Length
    100.0 mm
Screw-On Feet - Thread Size - M10 ; Thread Length - 80.0 mm | 3.15 in ; Overall Diameter - 80.0 mm | 3.15 in

550115

Price Range
47.7395 USD - 43.0849 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Cast Iron
  • Material
    Cast Iron
  • Overall Diameter
    80.0 mm
  • Thread Length
    80.0 mm
Screw-On Feet - Thread Size - M16 ; Thread Length - 120.0 mm | 4.724 in ; Overall Diameter - 160.0 mm | 6.299 in

550117

Price Range
121.7131 USD - 109.846 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Cast Iron
  • Material
    Cast Iron
  • Overall Diameter
    160.0 mm
  • Thread Length
    120.0 mm