Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Anti-vibration Machine Mounts absorb shock and reduce noise as well as providing good adhesion to the floor. These mounts are ideal for use as feet for machinery and conveyors.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Diameter | Material | Base Height | Maximum Adjustment Height | Maximum Load | Thread Length | View | |
---|---|---|---|---|---|---|---|---|---|---|
109.846 USD - 121.7131 USD | 8 In stock |
M16
|
6.299 in
160.0 mm
|
Cast Iron
|
|
|
|
4.724 in
120.0 mm
|
||
550116 | 68.1839 USD - 75.55 USD | Request the lead time here |
M12
|
4.724 in
120.0 mm
|
Cast Iron
|
|
|
|
3.937 in
100.0 mm
|
|
43.0849 USD - 47.7395 USD | Request the lead time here |
M10
|
3.15 in
80.0 mm
|
Cast Iron
|
|
|
|
3.15 in
80.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue