Menu Search

Machine Screws - Pan

In stock

Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon, PEEK, PC, Reny, PPS, PA
  • Colour: Natural, Brown, Clear, Beige, Black
  • Material Flammability Standard: UL94 V-2, , UL94 V-0, UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
293 results
Product SKUs information
Item Code Price range Availability Pitch Diameter Thread Size Colour Material Thread Length Drive Type View
0.0378 USD - 0.042 USD 1029 In stock
0.8 mm
M5
Natural
PA
20.0 mm
Crossed Drive
0.0336 USD - 0.0372 USD 9750 In stock
1.0 mm
M6
Natural
PA
8.0 mm
Crossed Drive
0.0422 USD - 0.0469 USD 574459 In stock
1.0 mm
M6
Natural
PA
10.0 mm
Crossed Drive
0.0711 USD - 0.0789 USD 61630 In stock
1.0 mm
M6
Natural
PA
60.0 mm
Crossed Drive
0080100000VR 0.0242 USD - 0.0267 USD 163840 In stock
0.5 mm
M3
Natural
PA
12.0 mm
Crossed Drive
0.0364 USD - 0.0404 USD 3632 In stock
0.8 mm
M5
Natural
PA
12.0 mm
Slotted Drive
0.0272 USD - 0.0303 USD 48559 In stock
0.7 mm
M4
Natural
PA
10.0 mm
Crossed Drive
0.0479 USD - 0.053 USD 5040 In stock
1.0 mm
M6
Natural
PA
20.0 mm
Crossed Drive
0.0296 USD - 0.0328 USD 1560 In stock
0.8 mm
M5
Natural
PA
10.0 mm
Slotted Drive
0080070000VR 0.0252 USD - 0.0278 USD 1100 In stock
0.5 mm
M3
Natural
PA
6.0 mm
Crossed Drive
0080130000VR 0.0235 USD - 0.0261 USD 8996 In stock
0.5 mm
M3
Natural
PA
20.0 mm
Crossed Drive
0.0208 USD - 0.023 USD 14375 In stock
0.5 mm
M3
Natural
PA
30.0 mm
Crossed Drive
0.0373 USD - 0.0414 USD 8583 In stock
0.7 mm
M4
Natural
PA
30.0 mm
Crossed Drive
0.0252 USD - 0.0279 USD 192804 In stock
0.5 mm
M3
Natural
PA
16.0 mm
Crossed Drive
0.0275 USD - 0.0304 USD 1036 In stock
0.7 mm
M4
Natural
PA
20.0 mm
Crossed Drive
0.1492 USD - 0.1653 USD 43965 In stock
M3
Clear
PC
Crossed Drive
0.0961 USD - 0.1065 USD 197778 In stock
1.0 mm
M6
Natural
PA
40.0 mm
Crossed Drive
0.0241 USD - 0.0266 USD 1040 In stock
0.5 mm
M3
Natural
PA
5.0 mm
Crossed Drive
0.0224 USD - 0.0248 USD 138672 In stock
0.5 mm
M3
Natural
PA
25.0 mm
Slotted Drive
0.0376 USD - 0.0416 USD 1050 In stock
0.5 mm
M3
Natural
PA
4.0 mm
Slotted Drive
  • of 15
PA Crossed Drive Pan Head Machine Screw - Thread Size M5; Thread Length 20.0 mm | 0.787 in; Head Diameter 9.5 mm | 0.374 in

0080330000VR

Price Range
0.042 USD - 0.0378 USD

Stock Levels
1029 In stock
Attributes
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    20.0 mm
PA Crossed Drive Pan Head Machine Screw - Thread Size M6; Thread Length 8.0 mm | 0.315 in; Head Diameter 11.5 mm | 0.453 in

0080410000VR

Price Range
0.0372 USD - 0.0336 USD

Stock Levels
9750 In stock
Attributes
  • Head Diameter
    11.5 mm
  • Head Height
    4.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    8.0 mm
PA Crossed Drive Pan Head Machine Screw - Thread Size M6; Thread Length 10.0 mm | 0.394 in; Head Diameter 11.5 mm | 0.453 in

0080420000VR

Price Range
0.0469 USD - 0.0422 USD

Stock Levels
574459 In stock
Attributes
  • Head Diameter
    11.5 mm
  • Head Height
    4.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    10.0 mm
PA Crossed Drive Pan Head Machine Screw - Thread Size M6; Thread Length 60.0 mm | 2.362 in; Head Diameter 11.0 mm | 0.433 in

0080550000VR

Price Range
0.0789 USD - 0.0711 USD

Stock Levels
61630 In stock
Attributes
  • Head Diameter
    11.0 mm
  • Head Height
    4.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    60.0 mm
PA Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 12.0 mm | 0.472 in; Head Diameter 5.4 mm | 0.213 in

0080100000VR

Price Range
0.0267 USD - 0.0242 USD

Stock Levels
163840 In stock
Attributes
  • Head Diameter
    5.4 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    12.0 mm
PA Slotted Drive Pan Head Machine Screw - Thread Size M5; Thread Length 12.0 mm | 0.472 in; Head Diameter 9.8 mm | 0.386 in

0120290000VR

Price Range
0.0404 USD - 0.0364 USD

Stock Levels
3632 In stock
Attributes
  • Head Diameter
    9.8 mm
  • Head Height
    3.0 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    12.0 mm
PA Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 10.0 mm | 0.394 in; Head Diameter 8.0 mm | 0.315 in

0080180000VR

Price Range
0.0303 USD - 0.0272 USD

Stock Levels
48559 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    10.0 mm
PA Crossed Drive Pan Head Machine Screw - Thread Size M6; Thread Length 20.0 mm | 0.787 in; Head Diameter 11.5 mm | 0.453 in

0080460000VR

Price Range
0.053 USD - 0.0479 USD

Stock Levels
5040 In stock
Attributes
  • Head Diameter
    11.5 mm
  • Head Height
    4.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    20.0 mm
PA Slotted Drive Pan Head Machine Screw - Thread Size M5; Thread Length 10.0 mm | 0.394 in; Head Diameter 9.5 mm | 0.374 in

0120280000VR

Price Range
0.0328 USD - 0.0296 USD

Stock Levels
1560 In stock
Attributes
  • Head Diameter
    9.5 mm
  • Head Height
    3.0 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    10.0 mm
PA Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 6.0 mm | 0.236 in; Head Diameter 5.4 mm | 0.213 in

0080070000VR

Price Range
0.0278 USD - 0.0252 USD

Stock Levels
1100 In stock
Attributes
  • Head Diameter
    5.4 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    6.0 mm
PA Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 20.0 mm | 0.787 in; Head Diameter 5.4 mm | 0.213 in

0080130000VR

Price Range
0.0261 USD - 0.0235 USD

Stock Levels
8996 In stock
Attributes
  • Head Diameter
    5.4 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    20.0 mm
PA Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 30.0 mm | 1.181 in; Head Diameter 5.4 mm | 0.213 in

0080150000VR

Price Range
0.023 USD - 0.0208 USD

Stock Levels
14375 In stock
Attributes
  • Head Diameter
    5.4 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    30.0 mm
PA Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 30.0 mm | 1.181 in; Head Diameter 8.0 mm | 0.315 in

0080240000VR

Price Range
0.0414 USD - 0.0373 USD

Stock Levels
8583 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    30.0 mm
PA Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 16.0 mm | 0.63 in; Head Diameter 5.4 mm | 0.213 in

0080120000VR

Price Range
0.0279 USD - 0.0252 USD

Stock Levels
192804 In stock
Attributes
  • Head Diameter
    5.4 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    16.0 mm
PA Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 20.0 mm | 0.787 in; Head Diameter 8.0 mm | 0.315 in

0080220000VR

Price Range
0.0304 USD - 0.0275 USD

Stock Levels
1036 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    20.0 mm
PC Crossed Drive Flat Head Machine Screw - Thread Size M3; ; Head Diameter 5.8 mm | 0.228 in

170030700022

Price Range
0.1653 USD - 0.1492 USD

Stock Levels
43965 In stock
Attributes
  • Head Diameter
    5.8 mm
  • Thread Size
    M3
  • Screw Type
    Machine Screw
  • Head Type
    Flat Head
  • Drive Type
    Crossed Drive
PA Crossed Drive Pan Head Machine Screw - Thread Size M6; Thread Length 40.0 mm | 1.575 in; Head Diameter 11.5 mm | 0.453 in

0080520000VR

Price Range
0.1065 USD - 0.0961 USD

Stock Levels
197778 In stock
Attributes
  • Head Diameter
    11.5 mm
  • Head Height
    4.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    40.0 mm
PA Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 5.0 mm | 0.197 in; Head Diameter 5.4 mm | 0.213 in

0081200000VR

Price Range
0.0266 USD - 0.0241 USD

Stock Levels
1040 In stock
Attributes
  • Head Diameter
    5.4 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    5.0 mm
PA Slotted Drive Pan Head Machine Screw - Thread Size M3; Thread Length 25.0 mm | 0.984 in; Head Diameter 5.9 mm | 0.232 in

0120140000VR

Price Range
0.0248 USD - 0.0224 USD

Stock Levels
138672 In stock
Attributes
  • Head Diameter
    5.9 mm
  • Head Height
    1.8 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    25.0 mm
PA Slotted Drive Pan Head Machine Screw - Thread Size M3; Thread Length 4.0 mm | 0.157 in; Head Diameter 5.9 mm | 0.232 in

0120060000VR

Price Range
0.0416 USD - 0.0376 USD

Stock Levels
1050 In stock
Attributes
  • Head Diameter
    5.9 mm
  • Head Height
    1.8 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    4.0 mm