Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.
Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Pitch Diameter | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
---|---|---|---|---|---|---|---|---|---|
0.0378 USD - 0.042 USD | 1029 In stock |
0.031 in
0.8 mm
|
M5
|
Natural
|
PA
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
0.0336 USD - 0.0372 USD | 9750 In stock |
0.039 in
1.0 mm
|
M6
|
Natural
|
PA
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
0.0422 USD - 0.0469 USD | 574459 In stock |
0.039 in
1.0 mm
|
M6
|
Natural
|
PA
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
0.0711 USD - 0.0789 USD | 61630 In stock |
0.039 in
1.0 mm
|
M6
|
Natural
|
PA
|
2.362 in
60.0 mm
|
Crossed Drive
|
||
0080100000VR | 0.0242 USD - 0.0267 USD | 163840 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
PA
|
0.472 in
12.0 mm
|
Crossed Drive
|
|
0.0364 USD - 0.0404 USD | 3632 In stock |
0.031 in
0.8 mm
|
M5
|
Natural
|
PA
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
0.0272 USD - 0.0303 USD | 48559 In stock |
0.028 in
0.7 mm
|
M4
|
Natural
|
PA
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
0.0479 USD - 0.053 USD | 5040 In stock |
0.039 in
1.0 mm
|
M6
|
Natural
|
PA
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
0.0296 USD - 0.0328 USD | 1560 In stock |
0.031 in
0.8 mm
|
M5
|
Natural
|
PA
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
0080070000VR | 0.0252 USD - 0.0278 USD | 1100 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
PA
|
0.236 in
6.0 mm
|
Crossed Drive
|
|
0080130000VR | 0.0235 USD - 0.0261 USD | 8996 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
PA
|
0.787 in
20.0 mm
|
Crossed Drive
|
|
0.0208 USD - 0.023 USD | 14375 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
PA
|
1.181 in
30.0 mm
|
Crossed Drive
|
||
0.0373 USD - 0.0414 USD | 8583 In stock |
0.028 in
0.7 mm
|
M4
|
Natural
|
PA
|
1.181 in
30.0 mm
|
Crossed Drive
|
||
0.0252 USD - 0.0279 USD | 192804 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
PA
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
0.0275 USD - 0.0304 USD | 1036 In stock |
0.028 in
0.7 mm
|
M4
|
Natural
|
PA
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
0.1492 USD - 0.1653 USD | 43965 In stock |
|
M3
|
Clear
|
PC
|
|
Crossed Drive
|
||
0.0961 USD - 0.1065 USD | 197778 In stock |
0.039 in
1.0 mm
|
M6
|
Natural
|
PA
|
1.575 in
40.0 mm
|
Crossed Drive
|
||
0.0241 USD - 0.0266 USD | 1040 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
PA
|
0.197 in
5.0 mm
|
Crossed Drive
|
||
0.0224 USD - 0.0248 USD | 138672 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
PA
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
0.0376 USD - 0.0416 USD | 1050 In stock |
0.02 in
0.5 mm
|
M3
|
Natural
|
PA
|
0.157 in
4.0 mm
|
Slotted Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue