Menu Search

Masking Straight Cap and Plug - ; Inside Height - 19.1 mm | 0.751 in ; Natural

An ideal solution for protecting and masking parts undergoing painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing or that are exposed to high temperatures. Suitable for protecting studs, pins tube ends and more. Can also be used as plugs to mask threaded and non-threaded holes.
Item code:

1475724

24570 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 14999 0.0878 USD
15000 - 29999 0.0834 USD
30000 + 0.0791 USD
Standard pack: 1000

Order in multiple of 1000

Total price

87.80 USD

1000 x 0.0878 USD

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Silicone
Colour Natural
Inside Height 19.1 mm

Product 1475724 replaces:

Cape 2.4 mm 19.1 mm Silicone Naturel
Item code: 41301

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us