Menu Search

Masking Straight Cap and Plug - ; Inside Height - 12.7 mm | 0.500 in ; Natural

An ideal solution for protecting and masking parts undergoing painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing or that are exposed to high temperatures. Suitable for protecting studs, pins tube ends and more. Can also be used as plugs to mask threaded and non-threaded holes.
Item code:

1475732

48474 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 29999 0.0572 USD
30000 - 59999 0.0545 USD
60000 + 0.0517 USD
Standard pack: 500

Order in multiple of 500

Total price

28.60 USD

500 x 0.0572 USD

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Silicone
Colour Natural
Inside Height 12.7 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us