Menu Search

Masking Straight Cap and Plug - ; Inside Height - 38.1 mm | 1.500 in ; Natural

An ideal solution for protecting and masking parts undergoing painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing or that are exposed to high temperatures. Suitable for protecting studs, pins tube ends and more. Can also be used as plugs to mask threaded and non-threaded holes.
Item code:

1475748

69122 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 1399 0.3683 USD
1400 - 2799 0.3499 USD
2800 + 0.3324 USD
Standard pack: 100

Order in multiple of 100

Total price

36.83 USD

100 x 0.3683 USD

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Silicone
Colour Natural
Inside Height 38.1 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us